1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Polycarbonate Machine Screw (Cross-Recessed Head) PC-SR/PC-R (Part Number)

Polycarbonate Machine Screw (Cross-Recessed Head) PC-SR/PC-R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal thread (M)] 2(0.4) / 2.6(0.45) / 3(0.5) / 4(0.7) / 5(0.8) / 6(1.0)
[Silicone rubber washer (SRW)]
[Material] Silicone rubber
[Color] Translucent
[Hardness] 50° (Durometer type A) 49° (IRHD reference value)
[NBR washer (RW)]
[Material] NBR
[Color] Black
[Hardness] 70° (Durometer type A) 63° (IRHD reference value)

 
Part Number
PC-0203-R
PC-0203-SR
PC-0204-R
PC-0204-SR
PC-0205-R
PC-0205-SR
PC-0206-R
PC-0206-SR
PC-0208-R
PC-0208-SR
PC-0210-R
PC-0210-SR
PC-0212-R
PC-0212-SR
PC-0304-R
PC-0304-SR
PC-0305-R
PC-0305-SR
PC-0306-R
PC-0306-SR
PC-0308-R
PC-0308-SR
PC-0310-R
PC-0310-SR
PC-0312-R
PC-0312-SR
PC-0315-R
PC-0315-SR
PC-0316-R
PC-0316-SR
PC-0318-R
PC-0318-SR
PC-0320-R
PC-0320-SR
PC-0325-R
PC-0325-SR
PC-0330-R
PC-0330-SR
PC-0405-R
PC-0405-SR
PC-0406-R
PC-0406-SR
PC-0408-R
PC-0408-SR
PC-0410-R
PC-0410-SR
PC-0412-R
PC-0412-SR
PC-0415-R
PC-0415-SR
PC-0416-R
PC-0416-SR
PC-0418-R
PC-0418-SR
PC-0420-R
PC-0420-SR
PC-0425-R
PC-0425-SR
PC-0430-R
PC-0430-SR
PC-0440-R
PC-0440-SR
PC-0506-R
PC-0506-SR
PC-0508-R
PC-0508-SR
PC-0510-R
PC-0510-SR
PC-0512-R
PC-0512-SR
PC-0515-R
PC-0515-SR
PC-0516-R
PC-0516-SR
PC-0518-R
PC-0518-SR
PC-0520-R
PC-0520-SR
PC-0525-R
PC-0525-SR
PC-0530-R
PC-0530-SR
PC-0535-R
PC-0535-SR
PC-0610-R
PC-0610-SR
PC-0612-R
PC-0612-SR
PC-0615-R
PC-0615-SR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Washer

฿ 26.77

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1023NBR (RW)

฿ 27.27

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1023Silicone rubber (SRW)

฿ 26.77

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1024NBR (RW)

฿ 13.08

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1024Silicone rubber (SRW)

฿ 26.77

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1025NBR (RW)

฿ 27.27

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1025Silicone rubber (SRW)

฿ 26.77

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1026NBR (RW)

฿ 27.27

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1026Silicone rubber (SRW)

฿ 26.77

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1028NBR (RW)

฿ 27.27

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1028Silicone rubber (SRW)

฿ 27.78

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10210NBR (RW)

฿ 28.28

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10210Silicone rubber (SRW)

฿ 27.78

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10212NBR (RW)

฿ 28.28

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10212Silicone rubber (SRW)

฿ 25.76

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1034NBR (RW)

฿ 11.43

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1034Silicone rubber (SRW)

฿ 25.76

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1035NBR (RW)

฿ 11.43

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1035Silicone rubber (SRW)

฿ 25.76

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1036NBR (RW)

฿ 25.76

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1036Silicone rubber (SRW)

฿ 11.98

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1038NBR (RW)

฿ 11.98

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1038Silicone rubber (SRW)

฿ 11.98

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10310NBR (RW)

฿ 26.26

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10310Silicone rubber (SRW)

฿ 26.26

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10312NBR (RW)

฿ 26.26

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10312Silicone rubber (SRW)

฿ 27.27

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10315NBR (RW)

฿ 27.27

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10315Silicone rubber (SRW)

฿ 28.28

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10316NBR (RW)

฿ 28.28

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10316Silicone rubber (SRW)

฿ 28.28

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10318NBR (RW)

฿ 28.28

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10318Silicone rubber (SRW)

฿ 28.79

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10320NBR (RW)

฿ 28.79

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10320Silicone rubber (SRW)

฿ 30.30

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10325NBR (RW)

฿ 30.30

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10325Silicone rubber (SRW)

฿ 32.83

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10330NBR (RW)

฿ 32.83

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10330Silicone rubber (SRW)

฿ 26.26

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1045NBR (RW)

฿ 26.77

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1045Silicone rubber (SRW)

฿ 26.26

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1046NBR (RW)

฿ 12.53

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1046Silicone rubber (SRW)

฿ 26.77

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1048NBR (RW)

฿ 13.08

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1048Silicone rubber (SRW)

฿ 26.77

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10410NBR (RW)

฿ 27.27

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10410Silicone rubber (SRW)

฿ 27.78

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10412NBR (RW)

฿ 27.78

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10412Silicone rubber (SRW)

฿ 28.28

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10415NBR (RW)

฿ 28.28

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10415Silicone rubber (SRW)

฿ 29.29

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10416NBR (RW)

฿ 29.80

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10416Silicone rubber (SRW)

฿ 29.29

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10418NBR (RW)

฿ 29.80

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10418Silicone rubber (SRW)

฿ 29.80

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10420NBR (RW)

฿ 30.30

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10420Silicone rubber (SRW)

฿ 32.32

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10425NBR (RW)

฿ 32.83

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10425Silicone rubber (SRW)

฿ 33.84

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10430NBR (RW)

฿ 34.34

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10430Silicone rubber (SRW)

฿ 58.59

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10440NBR (RW)

฿ 59.09

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10440Silicone rubber (SRW)

฿ 27.78

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1056NBR (RW)

฿ 28.28

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1056Silicone rubber (SRW)

฿ 27.78

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1058NBR (RW)

฿ 28.28

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1058Silicone rubber (SRW)

฿ 27.78

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10510NBR (RW)

฿ 14.18

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10510Silicone rubber (SRW)

฿ 28.28

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10512NBR (RW)

฿ 29.29

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10512Silicone rubber (SRW)

฿ 29.29

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10515NBR (RW)

฿ 30.30

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10515Silicone rubber (SRW)

฿ 30.30

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10516NBR (RW)

฿ 31.82

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10516Silicone rubber (SRW)

฿ 31.31

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10518NBR (RW)

฿ 32.32

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10518Silicone rubber (SRW)

฿ 31.82

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10520NBR (RW)

฿ 32.83

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10520Silicone rubber (SRW)

฿ 34.85

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10525NBR (RW)

฿ 35.35

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10525Silicone rubber (SRW)

฿ 41.92

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10530NBR (RW)

฿ 42.93

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10530Silicone rubber (SRW)

฿ 46.46

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10535NBR (RW)

฿ 47.47

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10535Silicone rubber (SRW)

฿ 31.31

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10610NBR (RW)

฿ 32.32

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10610Silicone rubber (SRW)

฿ 32.32

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10612NBR (RW)

฿ 32.83

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10612Silicone rubber (SRW)

฿ 32.83

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10615NBR (RW)

฿ 33.33

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10615Silicone rubber (SRW)

Loading...

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Resin Surface Treatment No Thread Type Metric coarse
Additional Shape Washer Included Sales Unit Box/package Application Heat resistant
Plastic Material PC Color White / Transparent Material details PC (Polycarbonate)