1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ring Bumper (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ring Bumper
  • Ring Bumper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 258.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A donut‑shaped protective bumper for mounting to dolly carts.
[Features]
· Color of type for pipes (RB-2880A): gray.
· Color of type for joints (RB-3480A): yellow.
· Install to dolly carts used in environments in which they tend to come into contact with walls and shelving on a daily basis.
[Applications]
· Install onto dolly carts or column pipes to protect against scratches if you bump into buildings or equipment.

 
Part Number
RB-2880A
RB-3480A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Specifications

฿ 258.56

TME JOINT FOR PIPE FLAME 1 Piece(s) 6 Day(s) 10GrayFor mounting pipe parts

฿ 269.01

TME JOINT FOR PIPE FLAME 1 Piece(s) 6 Day(s) 10YellowFor mounting joint parts

Loading...

  1. 1

Basic Information

Type Related Components Material Elastomer