1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slide Support GS-A-33 (Part Number)

TME JOINT FOR PIPE FLAME

Slide Support GS-A-33
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 280.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A slide support that can be mounted on top of joint pieces.
[Features]
· Can be mounted on top of metal joints, making it possible to make more efficient use of space.
[Applications]
· For reinforcing and fixing in place.

 
Part Number
GS-A-33
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 280.20

TME JOINT FOR PIPE FLAME 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Surface Treatment Trivalent Chrome Plating Type Metal Joint
Joint Type Reinforcing/Fixing Material Resin Operating Environment Standard

Please check the type/dimensions/specifications of the part GS-A-33 in the Slide Support GS-A-33 series.