1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Unit (Part Number)

Folding Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 746.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • AFU-28A: No types available for use with aluminum pipes. Keep this in mind before making an order.

Product Description

An aluminum bending bracket type folding unit.
[Features]
· To fix a pipe in place, simply insert it and then tighten with a hex wrench for easy installation.
· Available in 2 types, one for ECO/SUH pipes and one for resin‑coated pipes.
[Applications]
· For creating objects that open and close by being folded/unfolded such as folding side tables.

 
Part Number
AFU-28C
AFU-28S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications

฿ 746.23

TME JOINT FOR PIPE FLAME 1 Piece(s) 6 Day(s) 10For resin‑coated pipes

฿ 746.23

TME JOINT FOR PIPE FLAME 1 Piece(s) 6 Day(s) 10For ECO/SUH pipes

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Surface Treatment No Type Metal Joint
Joint Type Middle Material Aluminum Applicable Pipe Dia.(φ),(Squre) 28
Intermediate Joint Type Connection Operating Environment Standard