(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal thread (M)] 2/2.5/2.6/3/4/5
Pan-Head Screw
[Material] Brass
[Surface treatment] Nickel plating (Ni)
Spring washer (SW)
[Material] Phosphor bronze
[Surface treatment] Nickel plating (Ni)
Flat washer (PW)
[Material] Brass
[Surface treatment] Nickel plating (Ni)
Part Number |
---|
B-0306-S2 |
B-0308-S2 |
B-0310-S2 |
B-0410-S2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
฿ 77.34 | HSK BUSHING | 20 Piece(s) | Available | 3 Day(s) | 10 | 3 | 0.5 | |
฿ 6.40 | HSK BUSHING | 50 Piece(s) | 3 Day(s) | 10 | 3 | 0.5 | ||
฿ 6.40 | HSK BUSHING | 50 Piece(s) | 3 Day(s) | 10 | 3 | 0.5 | ||
฿ 78.48 | HSK BUSHING | 20 Piece(s) | Available | 3 Day(s) | 10 | - | - |
Loading...
Mounting Hole Shape | Phillips | Surface Treatment_02 | Nickel Plating | Detailed Shape | Pan |
---|---|---|---|---|---|
Material | Brass | Thread Type | Metric coarse | Basic Shape | Standard (Round) |
Sales Unit | Low Quantity (can be purchased from one) | Tip Shape | Flat End | Additional Shape | Washer Included |
Application | Standard | Screw Type | Complete thread |
How can we improve?
How can we improve?