(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal thread (M)] 3/4
[Material] Polycarbonate (PC)
[Color] White/Black/Red
[Heat distortion temperature] 1.82 MPa...130°C
[UL Standard] UL94V-2 (Materials)
[Metal Part] Material / Stainless steel
Nominal of Thread (M) | 4 | Length L(mm) | 12 | Pitch(mm) | 0.7 |
---|---|---|---|---|---|
Detailed Shape | Knurling | Mounting Hole Shape | Not Provided | Basic Shape | Standard (Round) |
Material | Resin | Surface Treatment | Not Provided | Thread Type | Metric Coarse |
Tip Shape | Flat End | Additional Shape | Standard | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
Application | Standard | Plastic Material | PC | Knob outer diameter(ø) | 11 |
Knob thickness(mm) | 6 | Material details | Polycarbonate |
Please check the type/dimensions/specifications of the part NBPU-412B in the Resin Knurled Knob NBPU-W/-B/-R series.
How can we improve?
How can we improve?