1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PBT Bushing/Z0000-0000 (Part Number)

HSK BUSHING

PBT Bushing/Z0000-0000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Materials] Duranex (PBT) Mix of Grades #2016 and 3226
[Color] Grayish White
[Heat Distortion Temperature] 1.82 MPa...140°C
[UL Standard] UL94V-0 (material)

 
Part Number
Z3240-6110
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 25.00

HSK BUSHING 50 Piece(s) 15 Day(s) 10

Loading...

  1. 1

Basic Information

Shape With Shoulder O.D.(mm) 4 Inner Dia.(mm) 3.2
Thickness/Length 2 Material Resin Color White
Detailed Material Duranex (PBT) Sales Unit Sold by Single Unit Color Details Grayish White

Please check the type/dimensions/specifications of the part Z3240-6110 in the PBT Bushing/Z0000-0000 series.