(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Electric gripper for a variety of workpieces with a long stroke.
[Features]
· Step motor (servo 24 V DC).
· Easy to complete setup with 2 items, namely, position and thrust.
· Controllers are shipped with the setup for actuator specifications (the actuator and controller are sold as a package).
· With drop prevention function.
· Self-lock mechanism reduces power consumption.
· With gripping check function.
· Possible to set position, speed and force (64 points).
*Values inside parentheses () are for long stroke.
LEHF Series 2-Finger Type Electric Gripper external appearance
Features of LEHF Series 2-Finger Type Electric Gripper
Model | LEHF10 | LEHF20 | LEHF32 | LEHF40 | ||
---|---|---|---|---|---|---|
Actuator specifications | Open and close stroke / both sides (mm) | Basic | 16 | 24 | 32 | 40 |
Long stroke | 32 | 48 | 64 | 80 | ||
Lead (mm) | 40/15 (2.667) | 50/15 (3.333) | 70/16 (4.375) | 70/16 (4.375) | ||
Gripping force (N)*1 *3 | 3 to 7 | 11 to 28 | 48 to 120 | 72 to 180 | ||
Open and close speed / pushing speed (mm/s)*2 *3 | 5 to 80 / 5 to 20 | 5 to 100 / 5 to 30 | ||||
Actuation type | Slide screw + belt | |||||
Finger guide type | Linear guide (no circulation) | |||||
Repeated length measurement accuracy (mm)*4 | ±0.05 | |||||
Finger backlash / one side (mm)*5 | 0.5 or less | |||||
Repeatability (mm)*6 | ±0.05 | |||||
Positioning repeatability / one side (mm) | ±0.1 | |||||
Lost motion / one side (mm)*7 | 0.3 or less | |||||
Impact/vibration resistance (m/s2)*8 | 150/30 | |||||
Max. operating frequency (C.P.M) | 60 | |||||
Operating temp. range (°C) | 5 to 40 | |||||
Operating humidity range (%RH) | 90 or less (no condensation) | |||||
Weight (g) | Basic | 340 | 610 | 1,625 | 1,980 | |
Long stroke | 370 | 750 | 1,970 | 2,500 | ||
Electric specifications | Motor size | □20 | □28 | □42 | ||
Motor type | Step motor (servo 24 V DC) | |||||
Encoder | Incremental A/B phase (800 pulse/rotation) | |||||
Rated voltage (V) | 24 V DC ±10% | |||||
Power consumption / standby power consumption when operating (W)*9 | 11/7 | 28/15 | 34/13 | 36/13 | ||
Max. instantaneous power consumption (W)*10 | 19 | 51 | 57 | 61 |
*1 Gripping force should be from 10 to 20 times the workpiece weight. Moving force should be 150% when releasing the workpiece. Gripping force accuracy should be: LEHF10: ±30% (F.S.), LEHF20: ±25% (F.S.), LEHF32/LEHF40: ±20% (F.S.). Gripping the workpiece with a heavy attachment and fast pushing speed may not satisfy the product specifications. In this case, decrease the weight and lower the pushing speed.
*2 Pushing speed should be set within the range during pushing (gripping) operation. Otherwise, it may cause malfunction. The open/close speed and pushing speed are for both fingers. The speed for one finger is 1/2 this value.
*3 The speed and force may change depending on the cable length, load, mounting conditions, etc. Furthermore, if the cable length exceeds 5 m, then the speed and force will decrease by up to 10% for each 5 m. (At 15 m: reduced by up to 20%)
*4 Repeated length measurement accuracy means dispersion (value on the controller monitor) when the workpiece is repeatedly held in the same position.
*5 There is no effect on the backlash during pushing (gripping). Make the stroke longer by the amount of backlash when opening.
*6 Repeatability means the variation of the gripping position (workpiece position) when the gripping operation is repeatedly performed in the same sequence for the same workpiece.
*7 A reference value for correcting an error in reciprocal operation which occurs during the positioning operation.
*8 Impact resistance: No malfunction occurred when the slide table was tested with a drop tester in both an axial direction and a perpendicular direction to the lead screw. (Test was performed with the gripper in the initial state.) Vibration resistance: No malfunction occurred in a test ranging from 45 to 2,000 Hz. Test was performed in both an axial direction and a perpendicular direction to the lead screw. (Test was performed with the actuator in the initial state.)
*9 The power consumption (including the controller) is for when the actuator is operating. The standby power consumption when operating is for when the gripper is stopped in the set position during operation (including energy-saving mode when gripping).
*10 The maximum instantaneous power consumption (including the controller) is for when the actuator is operating. This value can be used for the selection of the power supply.
(Unit: mm)
LEHF10K2-16 / basic dimensional drawing
LEHF10K2-32 / long stroke dimensional drawing
LEHF20K2-24 / basic dimensional drawing
LEHF20K2-48 / long stroke dimensional drawing
Common Cautions
*1 Range within which the finger can move when it returns to origin. Make sure the workpiece mounted on the finger does not interfere with the workpieces and equipment around the finger.
*2 Secure the motor cable so that it will not be bent repeatedly.
LEHF Series structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Anodized |
2 | Side plate A | Aluminum alloy | Anodized |
3 | Side plate B | Aluminum alloy | Anodized |
4 | Slide shaft | Stainless steel | Heat treated + Specially treated |
5 | Slide bushing | Stainless steel | - |
6 | Slide nut | Stainless steel | Heat treated + Specially treated |
7 | Slide nut | Stainless steel | Heat treated + Specially treated |
8 | Fixed plate | Stainless steel | - |
9 | Motor plate | Carbon steel | - |
10 | Pulley A | Aluminum alloy | - |
11 | Pulley B | Aluminum alloy | - |
12 | Bearing stopper | Aluminum alloy | - |
13 | Rubber bushing | NBR | - |
14 | Bearing | - | - |
15 | Belt | - | - |
16 | Flange | - | - |
17 | Finger assembly | - | - |
18 | Step motor (servo 24 V DC) | - | - |
When using the thread on the body
When using the thread on the mounting plate
When using the thread on the back of the body
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimensions when open (mm) | Maximum Gripping Force (Opening Side, Electric Type) (N) | Maximum Gripping Force (Closing Side, Electric Type) (N) | Size | Stroke (mm) | Motor cable entry direction | Actuator cable type | Actuator cable length | Controller / driver type | I/O cable length | Controller/driver mounting method | Communications plug |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 22,172.80 | ELECTRIC ACTUATOR | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | None | None | None | None | Screw mounting | None | ||
฿ 35,631.02 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | None | None | NPN pulse input type | 1.5 m | Screw mounting | None | ||
฿ 24,528.80 | ELECTRIC ACTUATOR | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | None | None | 1.5 m | Screw mounting | None | ||
฿ 31,540.80 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | 1.5 m | NPN pulse input type | 1.5 m | Screw mounting | None | ||
฿ 39,794.90 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | 1.5 m | PNP pulse input type | 3 m | DIN rail mounting | None | ||
฿ 45,112.58 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | 1.5 m | CC-Link direct input type | None | Screw mounting | None | ||
฿ 25,942.40 | ELECTRIC ACTUATOR | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | None | None | 3 m | Screw mounting | None | ||
฿ 32,954.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | 3 m | NPN pulse input type | 1.5 m | Screw mounting | None | ||
฿ 33,453.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | 3 m | NPN pulse input type | 3 m | Screw mounting | None | ||
฿ 28,298.40 | ELECTRIC ACTUATOR | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | None | None | 5 m | Screw mounting | None | ||
฿ 34,368.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | 5 m | NPN pulse input type | None | Screw mounting | None | ||
฿ 35,836.80 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | 5 m | NPN pulse input type | 1.5 m | DIN rail mounting | None | ||
฿ 43,775.86 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | 5 m | NPN pulse input type | 3 m | Screw mounting | None | ||
฿ 44,415.09 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | 5 m | NPN pulse input type | 3 m | DIN rail mounting | None | ||
฿ 42,607.26 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | 5 m | NPN pulse input type | None | DIN rail mounting | None | ||
฿ 49,857.34 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | 5 m | CC-Link direct input type | None | Screw mounting | None | ||
฿ 50,967.55 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | 5 m | CC-Link direct input type | None | DIN rail mounting | Straight-type communication plug connector | ||
฿ 50,462.80 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | 5 m | CC-Link direct input type | None | Screw mounting | T-branch-type communication plug connector | ||
฿ 32,926.40 | ELECTRIC ACTUATOR | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | 8 m | None | None | Screw mounting | None | ||
฿ 33,564.00 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | 1.5 m | NPN programless type | None | Screw mounting | None | ||
฿ 34,063.20 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | 1.5 m | NPN programless type | 1.5 m | Screw mounting | None | ||
฿ 43,534.50 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | 3 m | NPN programless type | 3 m | Screw mounting | None | ||
฿ 35,476.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | 3 m | PNP programless type | 1.5 m | Screw mounting | None | ||
฿ 38,802.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | 5 m | PNP programless type | 5 m | DIN rail mounting | None | ||
฿ 33,120.80 | ELECTRIC ACTUATOR | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | 10 m | None | None | Screw mounting | None | ||
฿ 53,391.20 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | 10 m | PNP programless type | 5 m | DIN rail mounting | None | ||
฿ 52,314.15 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | 10 m | NPN step data input type | 5 m | DIN rail mounting | None | ||
฿ 49,732.93 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | 10 m | PNP pulse input type | 1.5 m | DIN rail mounting | None | ||
฿ 49,445.60 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Robot cable | 15 m | NPN programless type | 5 m | DIN rail mounting | None | ||
฿ 23,891.20 | ELECTRIC ACTUATOR | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Standard cable | None | None | 1.5 m | Screw mounting | None | ||
฿ 30,903.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Standard cable | 1.5 m | NPN pulse input type | 1.5 m | Screw mounting | None | ||
฿ 30,903.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Standard cable | 1.5 m | PNP pulse input type | 1.5 m | Screw mounting | None | ||
฿ 24,584.00 | ELECTRIC ACTUATOR | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Standard cable | None | None | 3 m | Screw mounting | None | ||
฿ 31,596.00 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Standard cable | 3 m | NPN pulse input type | 1.5 m | Screw mounting | None | ||
฿ 40,028.85 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Standard cable | 3 m | NPN pulse input type | 3 m | DIN rail mounting | None | ||
฿ 41,779.50 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Standard cable | 5 m | NPN pulse input type | 5 m | Screw mounting | None | ||
฿ 32,926.40 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Standard cable | 1.5 m | NPN programless type | None | Screw mounting | None | ||
฿ 33,425.60 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Standard cable | 1.5 m | NPN programless type | 1.5 m | Screw mounting | None | ||
฿ 40,277.76 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Standard cable | 1.5 m | NPN step data input type | 5 m | Screw mounting | None | ||
฿ 33,619.20 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Standard cable | 3 m | NPN programless type | None | Screw mounting | None | ||
฿ 34,118.40 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Standard cable | 3 m | NPN programless type | 1.5 m | Screw mounting | None | ||
฿ 34,284.80 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Standard cable | 3 m | NPN programless type | 3 m | Screw mounting | None | ||
฿ 38,076.79 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the right side | Standard cable | 3 m | PNP step data input type | None | Screw mounting | None | ||
฿ 22,172.80 | ELECTRIC ACTUATOR | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the left side | None | None | None | None | Screw mounting | None | ||
฿ 24,528.80 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the left side | Robot cable | None | None | 1.5 m | Screw mounting | None | ||
฿ 28,298.40 | ELECTRIC ACTUATOR | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the left side | Robot cable | None | None | 5 m | Screw mounting | None | ||
฿ 35,836.80 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the left side | Robot cable | 5 m | NPN pulse input type | 1.5 m | DIN rail mounting | None | ||
฿ 51,068.86 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the left side | Robot cable | 8 m | PNP step data input type | 3 m | DIN rail mounting | None | ||
฿ 49,445.60 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the left side | Robot cable | 15 m | NPN programless type | 5 m | DIN rail mounting | None | ||
฿ 24,584.00 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the left side | Standard cable | None | None | 3 m | Screw mounting | None | ||
฿ 41,005.19 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 16 | 7 | 7 | 10 | 16 | Entry on the left side | Standard cable | 1.5 m | PNP programless type | 1.5 m | Screw mounting | None | ||
฿ 24,944.80 | ELECTRIC ACTUATOR | 1 Piece(s) | 55 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | None | None | None | None | Screw mounting | None | ||
฿ 27,300.00 | ELECTRIC ACTUATOR | 1 Piece(s) | 55 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | None | None | 1.5 m | Screw mounting | None | ||
฿ 41,834.48 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 1.5 m | NPN pulse input type | 1.5 m | Screw mounting | None | ||
฿ 34,839.20 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 1.5 m | NPN pulse input type | 1.5 m | DIN rail mounting | None | ||
฿ 28,713.60 | ELECTRIC ACTUATOR | 1 Piece(s) | 55 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | None | None | 3 m | Screw mounting | None | ||
฿ 42,426.86 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 3 m | NPN pulse input type | None | Screw mounting | None | ||
฿ 35,725.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 3 m | NPN pulse input type | 1.5 m | Screw mounting | None | ||
฿ 36,224.80 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 3 m | NPN pulse input type | 3 m | Screw mounting | None | ||
฿ 44,901.90 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 3 m | NPN pulse input type | 3 m | DIN rail mounting | None | ||
฿ 44,265.97 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 3 m | PNP pulse input type | 1.5 m | DIN rail mounting | None | ||
฿ 31,069.60 | ELECTRIC ACTUATOR | 1 Piece(s) | 55 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | None | None | 5 m | Screw mounting | None | ||
฿ 46,659.37 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 5 m | NPN pulse input type | 1.5 m | Screw mounting | None | ||
฿ 38,580.80 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 5 m | NPN pulse input type | 3 m | Screw mounting | None | ||
฿ 39,245.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 5 m | NPN pulse input type | 5 m | Screw mounting | None | ||
฿ 42,710.40 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 8 m | NPN pulse input type | 1.5 m | Screw mounting | None | ||
฿ 52,829.45 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 8 m | NPN pulse input type | 3 m | Screw mounting | None | ||
฿ 59,983.71 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 8 m | CC-Link direct input type | None | DIN rail mounting | T-branch-type communication plug connector | ||
฿ 41,150.81 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 1.5 m | NPN step data input type | None | Screw mounting | None | ||
฿ 38,248.00 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 3 m | NPN programless type | 1.5 m | Screw mounting | None | ||
฿ 38,774.40 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 3 m | NPN programless type | 1.5 m | DIN rail mounting | None | ||
฿ 46,905.14 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 3 m | NPN programless type | 3 m | Screw mounting | None | ||
฿ 47,548.47 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 3 m | NPN programless type | 3 m | DIN rail mounting | None | ||
฿ 41,130.40 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 5 m | NPN programless type | 1.5 m | DIN rail mounting | None | ||
฿ 50,900.61 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 5 m | NPN programless type | 5 m | DIN rail mounting | None | ||
฿ 55,257.14 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 8 m | NPN programless type | 1.5 m | Screw mounting | None | ||
฿ 52,244.99 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 10 m | NPN pulse input type | 1.5 m | Screw mounting | None | ||
฿ 52,516.18 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 10 m | PNP pulse input type | 1.5 m | Screw mounting | None | ||
฿ 51,075.81 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 15 m | None | None | Screw mounting | None | ||
฿ 53,408.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 20 m | NPN pulse input type | 3 m | DIN rail mounting | None | ||
฿ 53,547.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Robot cable | 20 m | NPN pulse input type | 5 m | Screw mounting | None | ||
฿ 32,734.54 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Standard cable | None | None | 1.5 m | Screw mounting | None | ||
฿ 32,732.80 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Standard cable | 1.5 m | NPN pulse input type | None | Screw mounting | None | ||
฿ 33,675.20 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Standard cable | 1.5 m | NPN pulse input type | 1.5 m | Screw mounting | None | ||
฿ 34,201.60 | SMC LEHF TYPE | 1 Piece(s) | 55 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Standard cable | 1.5 m | NPN pulse input type | 1.5 m | DIN rail mounting | None | ||
฿ 33,446.31 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Standard cable | None | None | 3 m | Screw mounting | None | ||
฿ 40,817.37 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Standard cable | 3 m | NPN pulse input type | None | Screw mounting | None | ||
฿ 49,123.96 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Standard cable | 3 m | CC-Link direct input type | None | Screw mounting | T-branch-type communication plug connector | ||
฿ 43,587.86 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Standard cable | 5 m | NPN pulse input type | 1.5 m | Screw mounting | None | ||
฿ 44,337.03 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 7 | 7 | 10 | 32 | Entry on the right side | Standard cable | 5 m | NPN pulse input type | 3 m | Screw mounting | None |
Loading...
Type | Main Body(Electric Type) | Gripping Methods | Pinch, Parallel Type / Open, Parallel Type | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Lateral Shape | Dimensions when closed(mm) | 0 | Environment, Applications | Standard |
Additional Functions | With Linear Guide | Stroke Adjustment Mechanism | Open/Close Dual Adjustment |
How can we improve?
How can we improve?