(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Filter For Industrial Use FGD Series, suitable for small flow rates and low pressure filtration.
[Features]
· Used in multiple industries.
· Suitable for a wide range of fluids.
FGDT/FGDF: product images
FGDC/FGDE: product images
Model number example
Model | FGDCA | FGDCB | FGDEA | FGDEB | FGDTA | FGDTB | FGDFA | FGDFB | |
---|---|---|---|---|---|---|---|---|---|
Port size Rc | 3/8, 1/2, 3/4 | ||||||||
Maximum operating pressure MPa Note 1) | 0.7 | 1 | |||||||
Operating temperature °C | 0 to 80 | ||||||||
Number of elements | 1 | 2 Note 2) | 1 | 2 Note 2) | 1 | 2 Note 2) | 1 | 2 Note 2) | |
Element size, mm | ø65 to 70 (diameter 65 mm to 70 mm) × L250 | ø65 to 70 (diameter 65 mm to 70 mm) × L500 (L250 × 2) | ø65 to 70 (diameter 65 mm to 70 mm) × L250 | ø65 to 70 (diameter 65 mm to 70 mm) × L500 (L250 × 2) | ø65 to 70 (diameter 65 mm to 70 mm) × L250 | ø65 to 70 (diameter 65 mm to 70 mm) × L500 (L250 × 2) | ø65 to 70 (diameter 65 mm to 70 mm) × L250 | ø65 to 70 (diameter 65 mm to 70 mm) × L500 (L250 × 2) | |
Main materials Note 3) | Cover | Aluminum | SCS14 | ||||||
Case | SPCE | SUS316 | |||||||
Gasket · O-ring | NBR | Fluororesin | |||||||
Seal type | Nylon | Nylon/fluororesin | Fluororesin | ||||||
Weight (kg) | 1.3 | 2.2 | 1.3 | 2.2 | 2.3 | 3.8 | 2.3 | 3.8 | |
Internal volume L | 1.7 | 3.4 | 1.7 | 3.4 | 1.7 | 3.4 | 1.7 | 3.4 |
With differential pressure indicator (X77) / With differential pressure indication switch (X78) - Model number example
(Unit: mm)
Filter For Industrial Use FGD Series dimensional drawing
(Unit: mm)
Model | Element length | A | B | Port size Rc |
---|---|---|---|---|
FGDC FGDE | A(L250) | 314 | 346 | 3/8, 1/2, 3/4 |
B(L500) | 574 | 606 | ||
FGDT FGDF | A(L250) | 314 | 349 | |
B(L500) | 574 | 608 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Connection Type | Plumbing Thread Nominal | Drain Cock | Bowl Material | Bowl Guard | Specifications | Accessory | O-Ring, Gasket Material | Custom-made Specifications | Element length | Element type | Element materials | Element seal materials | Nominal filtration accuracy | Seal material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 438.60 | BRACKET | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] Bracket | [Rc (R)] Rc | 3/4 | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 6,707.77 | SMC FILTER | 1 Piece(s) | 23 Day(s) | [Related Components (Auxiliary Devices)] Cover assembly | [Rc (R)] Rc | 3/4 | - | [Metal] Aluminum | - | - | - | - | With differential pressure switch | - | - | - | - | - | - | ||
฿ 12,798.12 | SMC FILTER | 1 Piece(s) | 23 Day(s) | [Related Components (Auxiliary Devices)] Cover assembly | [Rc (R)] Rc | 3/4 | - | [Metal] Stainless Steel | - | - | - | - | With differential pressure indicator | - | - | - | - | - | - | ||
฿ 5,886.42 | SMC FILTER | 1 Piece(s) | 23 Day(s) | [Related Components (Auxiliary Devices)] Cover assembly | [Rc (R)] Rc | 3/4 | - | [Metal] Aluminum | - | - | - | - | With differential pressure indicator | - | - | - | - | - | - | ||
฿ 19,702.68 | SMC FILTER | 1 Piece(s) | 23 Day(s) | [Related Components (Auxiliary Devices)] Cover assembly | [Rc (R)] Rc | 3/4 | - | [Metal] Stainless Steel | - | - | - | - | With differential pressure switch | - | - | - | - | - | - | ||
฿ 4,404.70 | SMC FILTER | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] Cover | [Rc (R)] Rc | 3/4 | - | [Metal] Stainless Steel | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 3,685.29 | SMC FILTER | 1 Piece(s) | 23 Day(s) | [Related Components (Auxiliary Devices)] Cover | [Rc (R)] Rc | 3/4 | - | [Metal] Aluminum | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 3,464.60 | SMC FGDCA TYPE | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] Container single item | [Rc (R)] Rc | 3/4 | - | [Metal] Aluminum | - | Nylon | None | NBR | - | L250 | None | None | - | - | - | ||
฿ 3,876.85 | SMC FGDCA TYPE | 1 Piece(s) | Same day | [Related Components (Auxiliary Devices)] Container single item | [Rc (R)] Rc | 3/4 | - | [Metal] Aluminum | - | Nylon | Bracket | NBR | - | L250 | Sintered metal | Bronze | - | - | - | ||
฿ 5,378.80 | SMC FGDCB TYPE | 1 Piece(s) | 3 Day(s) | [Related Components (Auxiliary Devices)] Container single item | [Rc (R)] Rc | 3/4 | - | [Metal] Aluminum | - | Nylon | None | NBR | - | L500 | - | - | - | - | - | ||
฿ 5,791.05 | SMC FGDCB TYPE | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] Container single item | [Rc (R)] Rc | 3/4 | - | [Metal] Aluminum | - | Nylon | Bracket | NBR | - | L500 | Sintered metal | Bronze | - | - | - | ||
฿ 3,852.20 | SMC FGDEA TYPE | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] Container single item | [Rc (R)] Rc | 3/4 | - | [Metal] Aluminum | - | Nylon/fluoropolymer (antistatic) | None | NBR | - | L250 | - | - | - | - | - | ||
฿ 4,264.45 | SMC FGDEA TYPE | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] Container single item | [Rc (R)] Rc | 3/4 | - | [Metal] Aluminum | - | Nylon/fluoropolymer (antistatic) | Bracket | NBR | - | L250 | Sintered metal | Bronze | - | - | - | ||
฿ 5,766.40 | SMC FGDEB TYPE | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] Container single item | [Rc (R)] Rc | 3/4 | - | [Metal] Aluminum | - | Nylon/fluoropolymer (antistatic) | None | NBR | - | L500 | - | - | - | - | - | ||
฿ 6,178.65 | SMC FGDEB TYPE | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] Container single item | [Rc (R)] Rc | 3/4 | - | [Metal] Aluminum | - | Nylon/fluoropolymer (antistatic) | Bracket | NBR | - | L500 | Sintered metal | Bronze | - | - | - | ||
฿ 9,594.80 ฿ 8,466.45 | INDUSTRIAL FILTER | 1 Piece(s) | Same day | [Related Components (Auxiliary Devices)] Container single item | [Rc (R)] Rc | 3/4 | - | [Metal] Stainless Steel | - | Fluoropolymer (antistatic) | None | Fluororesin | - | L250 | - | - | - | - | - | ||
฿ 10,007.05 | SMC FGDFA TYPE | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] Container single item | [Rc (R)] Rc | 3/4 | - | [Metal] Stainless Steel | - | Fluoropolymer (antistatic) | Bracket | Fluororesin | - | L250 | Sintered metal | Bronze | - | - | - | ||
฿ 14,489.10 | INDUSTRIAL FILTER | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] Container single item | [Rc (R)] Rc | 3/4 | - | [Metal] Stainless Steel | - | Fluoropolymer (antistatic) | None | Fluororesin | - | L500 | - | - | - | - | - | ||
฿ 14,901.35 | SMC FGDFB TYPE | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] Container single item | [Rc (R)] Rc | 3/4 | - | [Metal] Stainless Steel | - | Fluoropolymer (antistatic) | Bracket | Fluororesin | - | L500 | Sintered metal | Bronze | - | - | - | ||
฿ 9,207.20 | INDUSTRIAL FILTER | 1 Piece(s) | 3 Day(s) | [Related Components (Auxiliary Devices)] Container single item | [Rc (R)] Rc | 3/4 | - | [Metal] Stainless Steel | - | Fluoropolymer | None | Fluororesin | - | L250 | - | - | - | - | - | ||
฿ 9,618.60 | SMC FGDTA TYPE | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] Container single item | [Rc (R)] Rc | 3/4 | - | [Metal] Stainless Steel | - | Fluoropolymer | Bracket | Fluororesin | - | L250 | Sintered metal | Bronze | - | - | - | ||
฿ 14,101.50 ฿ 12,443.16 | INDUSTRIAL FILTER | 1 Piece(s) | Same day | [Related Components (Auxiliary Devices)] Container single item | [Rc (R)] Rc | 3/4 | - | [Metal] Stainless Steel | - | Fluoropolymer | None | Fluororesin | - | L500 | - | - | - | - | - | ||
฿ 14,512.90 | SMC FGDTB TYPE | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] Container single item | [Rc (R)] Rc | 3/4 | - | [Metal] Stainless Steel | - | Fluoropolymer | Bracket | Fluororesin | - | L500 | Sintered metal | Bronze | - | - | - |
Loading...
Compressed Air Quality | Fluid | Operating Environment | Standard |
---|
How can we improve?
How can we improve?