1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Filter For Industrial Use FGD Series

Filter For Industrial Use FGD Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 229.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

Filter For Industrial Use FGD Series, suitable for small flow rates and low pressure filtration.
[Features]
· Used in multiple industries.
· Suitable for a wide range of fluids.

Filter For Industrial Use FGD Series Details

FGDT/FGDF: product images

FGDT/FGDF: product images

FGDC/FGDE: product images

FGDC/FGDE: product images

Filter For Industrial Use FGD Series Specifications

Model Number Notation

Model number example

Model number example

  • *Note 1) Filters for industrial use described in the manufacturer's catalog are products in which the element is incorporated into the vessel.
  • *Note 2) If ordering only a vessel (replacement part) delete each symbol for "Element category," "Nominal filtration accuracy (μm)" and "Element seal material" in the previously mentioned model number naming convention.
  • *Note 3) For filters for industrial use, be sure to use in combination with the component parts made by the manufacturer (vessels, elements, etc.)

Specifications

ModelFGDCAFGDCBFGDEAFGDEBFGDTAFGDTBFGDFAFGDFB
Port size Rc3/8, 1/2, 3/4
Maximum operating pressure MPa Note 1)0.71
Operating temperature °C0 to 80
Number of elements12 Note 2)12 Note 2)12 Note 2)12 Note 2)
Element size, mmø65 to 70 (diameter 65 mm to 70 mm) × L250ø65 to 70 (diameter 65 mm to 70 mm) × L500 (L250 × 2)ø65 to 70 (diameter 65 mm to 70 mm) × L250ø65 to 70 (diameter 65 mm to 70 mm) × L500 (L250 × 2)ø65 to 70 (diameter 65 mm to 70 mm) × L250ø65 to 70 (diameter 65 mm to 70 mm) × L500 (L250 × 2)ø65 to 70 (diameter 65 mm to 70 mm) × L250ø65 to 70 (diameter 65 mm to 70 mm) × L500 (L250 × 2)
Main materials Note 3)CoverAluminumSCS14
CaseSPCESUS316
Gasket
· O-ring
NBRFluororesin
Seal typeNylonNylon/fluororesinFluororesin
Weight (kg)1.32.21.32.22.33.82.33.8
Internal volume L1.73.41.73.41.73.41.73.4
  • *Note 1) In the case of gases, 0.5 MPa.
  • *Note 2) In the case of sintered metal elements or paper elements, 1 element (ø65 (diameter 65 mm) × L500 mm).
  • *Note 3) The sealing performance of nylon and fluororesin seals may decrease over time. Periodically check the tightening torque specified in the instruction manual.

With differential pressure indicator (X77) / With differential pressure indication switch (X78) - Model number naming convention

With differential pressure indicator (X77) / With differential pressure indication switch (X78) - Model number example

With differential pressure indicator (X77) / With differential pressure indication switch (X78) - Model number example

  • *Refer to the model number naming convention for applicable model standard specifications.

Filter For Industrial Use FGD Series Dimensions

 

(Unit: mm)

 

Filter For Industrial Use FGD Series dimensional drawing

Filter For Industrial Use FGD Series dimensional drawing

 

(Unit: mm)

 

ModelElement lengthABPort size Rc
FGDC
FGDE
A(L250)3143463/8, 1/2, 3/4
B(L500)574606
FGDT
FGDF
A(L250)314349
B(L500)574608
Part Number
BP-1S
BP-2SSALE
BP-3S
CB-60H
CB-61H
CB-62H
CB-63H
FGD-CA002
FGD-CA003
FGD-CA004
FGD-CA005
FGD-CV001-03
FGD-CV001-04
FGD-CV001-06
FGD-CV002-03
FGD-CV002-04
FGD-CV002-06
FGD-CV003-03
FGD-CV003-04
FGD-CV003-06
FGD-CV004-03
FGD-CV004-04
FGD-CV004-06
FGD-CV005-03
FGD-CV005-04
FGD-CV005-06
FGD-CV006-03
FGD-CV006-04
FGD-CV006-06
FGD-KT001
FGD-KT002
FGD-KT003
FGD-KT004
FGD-OP001
FGDCA-03
FGDCA-03-B
FGDCA-03-B001N-B
FGDCA-03-B001NX77
FGDCA-03-B001T
FGDCA-03-B001T-B
FGDCA-03-B002N
FGDCA-03-B002N-B
FGDCA-03-B002N-BX77
FGDCA-03-B002NX77
FGDCA-03-B002T
FGDCA-03-B002TX77
FGDCA-03-B002V
FGDCA-03-B005N
FGDCA-03-B005N-B
FGDCA-03-B005N-BX77
FGDCA-03-B005NX77
FGDCA-03-B005T
FGDCA-03-B005T-B
FGDCA-03-B005V-B
FGDCA-03-B010N
FGDCA-03-B010N-B
FGDCA-03-B010N-BX77
FGDCA-03-B010N-BX78
FGDCA-03-B010T
FGDCA-03-B010T-B
FGDCA-03-B020N
FGDCA-03-B020N-B
FGDCA-03-B020N-BX77
FGDCA-03-B020N-BX78
FGDCA-03-B020T-B
FGDCA-03-B040N
FGDCA-03-B040N-B
FGDCA-03-B040N-BX77
FGDCA-03-B040N-BX78
FGDCA-03-B040T
FGDCA-03-B040T-B
FGDCA-03-B070N
FGDCA-03-B070N-B
FGDCA-03-B070T-B
FGDCA-03-B070V
FGDCA-03-B100N
FGDCA-03-B100N-B
FGDCA-03-B100N-BX77
FGDCA-03-B100N-BX78
FGDCA-03-B100T-B
FGDCA-03-B120N
FGDCA-03-B120N-B
FGDCA-03-B120N-BX77
FGDCA-03-B120T
FGDCA-03-B120T-B
FGDCA-03-L005N-B
FGDCA-03-L005T
FGDCA-03-L010N-B
FGDCA-03-L010T-BX77
FGDCA-03-L020N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Connection Type Plumbing Thread Nominal Drain Cock Bowl Material Bowl Guard Specifications Accessory O-Ring, Gasket Material Custom-made Specifications Element length Element type Element materials Element seal materials Nominal filtration accuracy Seal material

฿ 438.60

BRACKET 1 Piece(s) 3 Day(s) [Related Components (Auxiliary Devices)] Bracket[Rc (R)] Rc3/8-------------

฿ 438.60

฿ 387.02

BRACKET FOR FILTER 1 Piece(s) Same day [Related Components (Auxiliary Devices)] Bracket[Rc (R)] Rc1/2-------------

฿ 438.60

BRACKET 1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] Bracket[Rc (R)] Rc3/4-------------

฿ 2,973.30

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] Differential pressure indicator---[Metal] Stainless Steel-----------

฿ 4,403.00

DIFFERENTIAL PRESSURE SWITCH 1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] Differential pressure indicator switch---[Metal] Stainless Steel-----------

฿ 1,703.00

SMC PEUMATIC RELATED IEM 1 Piece(s) 45 Day(s) [Related Components (Auxiliary Devices)] Differential pressure indicator---[Metal] Aluminum-----------

฿ 2,757.40

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] Differential pressure indicator switch---[Metal] Aluminum-----------

฿ 7,036.30

SMC FILTER 1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] Case assembly---[Metal] Stainless Steel-----L250-----

฿ 16,453.49

SMC FILTER 1 Piece(s) 18 Day(s) [Related Components (Auxiliary Devices)] Case assembly---[Metal] Stainless Steel-----L500-----

฿ 6,987.85

SMC FILTER 1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] Case assembly---[Metal] Aluminum-----L250-----

฿ 13,583.00

SMC FILTER 1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] Case assembly---[Metal] Aluminum-----L500-----

฿ 4,734.50

SMC FILTER 1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] Cover assembly[Rc (R)] Rc3/8-[Metal] Aluminum----With differential pressure switch------

฿ 6,707.77

SMC FILTER 1 Piece(s) 23 Day(s) [Related Components (Auxiliary Devices)] Cover assembly[Rc (R)] Rc1/2-[Metal] Aluminum----With differential pressure switch------

฿ 6,707.77

SMC FILTER 1 Piece(s) 23 Day(s) [Related Components (Auxiliary Devices)] Cover assembly[Rc (R)] Rc3/4-[Metal] Aluminum----With differential pressure switch------

฿ 12,799.17

SMC FILTER 1 Piece(s) 23 Day(s) [Related Components (Auxiliary Devices)] Cover assembly[Rc (R)] Rc3/8-[Metal] Stainless Steel----With differential pressure indicator------

฿ 12,718.95

SMC FILTER 1 Piece(s) 23 Day(s) [Related Components (Auxiliary Devices)] Cover assembly[Rc (R)] Rc1/2-[Metal] Stainless Steel----With differential pressure indicator------

฿ 12,798.12

SMC FILTER 1 Piece(s) 23 Day(s) [Related Components (Auxiliary Devices)] Cover assembly[Rc (R)] Rc3/4-[Metal] Stainless Steel----With differential pressure indicator------

฿ 5,865.91

SMC FILTER 1 Piece(s) 23 Day(s) [Related Components (Auxiliary Devices)] Cover assembly[Rc (R)] Rc3/8-[Metal] Aluminum----With differential pressure indicator------

฿ 5,886.42

SMC FILTER 1 Piece(s) 23 Day(s) [Related Components (Auxiliary Devices)] Cover assembly[Rc (R)] Rc1/2-[Metal] Aluminum----With differential pressure indicator------

฿ 5,886.42

SMC FILTER 1 Piece(s) 23 Day(s) [Related Components (Auxiliary Devices)] Cover assembly[Rc (R)] Rc3/4-[Metal] Aluminum----With differential pressure indicator------

฿ 19,766.78

SMC FILTER 1 Piece(s) 23 Day(s) [Related Components (Auxiliary Devices)] Cover assembly[Rc (R)] Rc3/8-[Metal] Stainless Steel----With differential pressure switch------

฿ 19,702.68

SMC FILTER 1 Piece(s) 23 Day(s) [Related Components (Auxiliary Devices)] Cover assembly[Rc (R)] Rc1/2-[Metal] Stainless Steel----With differential pressure switch------

฿ 19,702.68

SMC FILTER 1 Piece(s) 23 Day(s) [Related Components (Auxiliary Devices)] Cover assembly[Rc (R)] Rc3/4-[Metal] Stainless Steel----With differential pressure switch------

฿ 6,250.05

SMC FILTER 1 Piece(s) 23 Day(s) [Related Components (Auxiliary Devices)] Cover[Rc (R)] Rc3/8-[Metal] Stainless Steel-----------

฿ 6,250.05

SMC FILTER 1 Piece(s) 23 Day(s) [Related Components (Auxiliary Devices)] Cover[Rc (R)] Rc1/2-[Metal] Stainless Steel-----------

฿ 4,404.70

SMC FILTER 1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] Cover[Rc (R)] Rc3/4-[Metal] Stainless Steel-----------

฿ 3,685.29

SMC FILTER 1 Piece(s) 23 Day(s) [Related Components (Auxiliary Devices)] Cover[Rc (R)] Rc3/8-[Metal] Aluminum-----------

฿ 2,558.50

SMC FILTER 1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] Cover[Rc (R)] Rc1/2-[Metal] Aluminum-----------

฿ 3,685.29

SMC FILTER 1 Piece(s) 23 Day(s) [Related Components (Auxiliary Devices)] Cover[Rc (R)] Rc3/4-[Metal] Aluminum-----------

฿ 561.85

SMC FILTER 1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] Nut set-----Nylon---------

฿ 879.73

SMC FILTER 1 Piece(s) 18 Day(s) [Related Components (Auxiliary Devices)] Nut set-----Nylon/fluoropolymer (antistatic)---------

฿ 1,547.85

SMC FILTER 1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] Nut set-----Fluoropolymer---------

฿ 1,568.25

SMC FILTER 1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] Nut set-----Fluoropolymer (antistatic)---------

฿ 242.25

SMC FILTER 1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] Joint---------------

฿ 3,464.60

SMC FGDCA TYPE 1 Piece(s) 5 Day(s) [Related Components (Auxiliary Devices)] Container single item[Rc (R)] Rc3/8-[Metal] Aluminum-NylonNoneNBR-L250-----

฿ 3,876.85

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] Container single item[Rc (R)] Rc3/8-[Metal] Aluminum-NylonBracketNBR-L250Sintered metalBronze---

฿ 11,425.63

SMC FILTER 1 Piece(s) 18 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRNoneL250Sintered metalBronzeNBR1 μm-

฿ 9,061.85

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardNoneNBRWith differential pressure indicatorL250Sintered metalBronzeNBR1 μm-

฿ 10,927.23

SMC FILTER 1 Piece(s) 18 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardNoneNBRNoneL250Sintered metalBronzeFluoropolymer1 μm-

฿ 8,116.65

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRNoneL250Sintered metalBronzeFluoropolymer1 μm-

฿ 7,171.45

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardNoneNBRNoneL250Sintered metalBronzeNBR2 μm-

฿ 7,583.70

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRNoneL250Sintered metalBronzeNBR2 μm-

฿ 9,158.75

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRWith differential pressure indicatorL250Sintered metalBronzeNBR2 μm-

฿ 8,746.50

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardNoneNBRWith differential pressure indicatorL250Sintered metalBronzeNBR2 μm-

฿ 7,389.90

SMC FILTER 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardNoneNBRNoneL250Sintered metalBronzeFluoropolymer2 μm-

฿ 8,964.95

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardNoneNBRWith differential pressure indicatorL250Sintered metalBronzeFluoropolymer2 μm-

฿ 7,825.95

SMC FILTER 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardNoneNBRNoneL250Sintered metalBronzeFKM2 μm-

฿ 7,171.45

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardNoneNBRNoneL250Sintered metalBronzeNBR5 μm-

฿ 7,583.70

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRNoneL250Sintered metalBronzeNBR5 μm-

฿ 9,158.75

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRWith differential pressure indicatorL250Sintered metalBronzeNBR5 μm-

฿ 12,503.45

SMC FILTER 1 Piece(s) 23 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardNoneNBRWith differential pressure indicatorL250Sintered metalBronzeNBR5 μm-

฿ 7,389.90

SMC FILTER 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardNoneNBRNoneL250Sintered metalBronzeFluoropolymer5 μm-

฿ 7,802.15

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRNoneL250Sintered metalBronzeFluoropolymer5 μm-

฿ 8,238.20

SMC FILTER 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRNoneL250Sintered metalBronzeFKM5 μm-

฿ 7,171.45

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardNoneNBRNoneL250Sintered metalBronzeNBR10 μm-

฿ 7,583.70

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRNoneL250Sintered metalBronzeNBR10 μm-

฿ 9,158.75

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRWith differential pressure indicatorL250Sintered metalBronzeNBR10 μm-

฿ 14,994.04

SMC FILTER 1 Piece(s) 23 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRWith differential pressure switchL250Sintered metalBronzeNBR10 μm-

฿ 7,389.90

SMC FILTER 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardNoneNBRNoneL250Sintered metalBronzeFluoropolymer10 μm-

฿ 7,802.15

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRNoneL250Sintered metalBronzeFluoropolymer10 μm-

฿ 7,171.45

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardNoneNBRNoneL250Sintered metalBronzeNBR20 μm-

฿ 7,583.70

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRNoneL250Sintered metalBronzeNBR20 μm-

฿ 9,158.75

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRWith differential pressure indicatorL250Sintered metalBronzeNBR20 μm-

฿ 10,540.00

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRWith differential pressure switchL250Sintered metalBronzeNBR20 μm-

฿ 7,802.15

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRNoneL250Sintered metalBronzeFluoropolymer20 μm-

฿ 7,171.45

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardNoneNBRNoneL250Sintered metalBronzeNBR40 μm-

฿ 7,583.70

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRNoneL250Sintered metalBronzeNBR40 μm-

฿ 9,158.75

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRWith differential pressure indicatorL250Sintered metalBronzeNBR40 μm-

฿ 10,540.00

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRWith differential pressure switchL250Sintered metalBronzeNBR40 μm-

฿ 7,389.90

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardNoneNBRNoneL250Sintered metalBronzeFluoropolymer40 μm-

฿ 7,802.15

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRNoneL250Sintered metalBronzeFluoropolymer40 μm-

฿ 7,171.45

SMC FILTER 1 Piece(s) 55 Day(s) [Standard] Industrial Filter[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNo-NoneNBRNone250Sintered metalBronzeNBR70 μmNylon

฿ 7,583.70

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRNoneL250Sintered metalBronzeNBR70 μm-

฿ 7,802.15

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRNoneL250Sintered metalBronzeFluoropolymer70 μm-

฿ 7,825.95

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardNoneNBRNoneL250Sintered metalBronzeFKM70 μm-

฿ 7,171.45

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardNoneNBRNoneL250Sintered metalBronzeNBR100 μm-

฿ 7,583.70

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRNoneL250Sintered metalBronzeNBR100 μm-

฿ 9,158.75

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRWith differential pressure indicatorL250Sintered metalBronzeNBR100 μm-

฿ 10,540.00

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRWith differential pressure switchL250Sintered metalBronzeNBR100 μm-

฿ 7,802.15

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRNoneL250Sintered metalBronzeFluoropolymer100 μm-

฿ 7,171.45

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardNoneNBRNoneL250Sintered metalBronzeNBR120 μm-

฿ 7,583.70

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRNoneL250Sintered metalBronzeNBR120 μm-

฿ 9,158.75

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRWith differential pressure indicatorL250Sintered metalBronzeNBR120 μm-

฿ 7,389.90

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardNoneNBRNoneL250Sintered metalBronzeFluoropolymer120 μm-

฿ 7,802.15

SMC FILTER 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRNoneL250Sintered metalBronzeFluoropolymer120 μm-

฿ 20,861.55

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRNoneL250Micro-meshSUS 316NBR5 μm-

฿ 20,667.75

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardNoneNBRNoneL250Micro-meshSUS 316Fluoropolymer5 μm-

฿ 20,522.40

SMC FGDCA TYPE 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRNoneL250Micro-meshSUS 316NBR10 μm-

฿ 31,351.72

SMC FILTER 1 Piece(s) 23 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardBracketNBRWith differential pressure indicatorL250Micro-meshSUS 316Fluoropolymer10 μm-

฿ 18,220.60

SMC FILTER 1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/8[Manual Type] Manual[Metal] SPCDNoStandardNoneNBRNoneL250Micro-meshSUS 316NBR20 μm-

Loading...

Basic Information

Compressed Air Quality Fluid Operating Environment Standard