1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filter For Industrial Use FGD Series (Part Number)

SMC FGDFA TYPE

Filter For Industrial Use FGD Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 229.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

Filter For Industrial Use FGD Series, suitable for small flow rates and low pressure filtration.
[Features]
· Used in multiple industries.
· Suitable for a wide range of fluids.

Filter For Industrial Use FGD Series Details

FGDT/FGDF: product images

FGDT/FGDF: product images

FGDC/FGDE: product images

FGDC/FGDE: product images

Filter For Industrial Use FGD Series Specifications

Model Number Notation

Model number example

Model number example

  • *Note 1) Filters for industrial use described in the manufacturer's catalog are products in which the element is incorporated into the vessel.
  • *Note 2) If ordering only a vessel (replacement part) delete each symbol for "Element category," "Nominal filtration accuracy (μm)" and "Element seal material" in the previously mentioned model number naming convention.
  • *Note 3) For filters for industrial use, be sure to use in combination with the component parts made by the manufacturer (vessels, elements, etc.)

Specifications

ModelFGDCAFGDCBFGDEAFGDEBFGDTAFGDTBFGDFAFGDFB
Port size Rc3/8, 1/2, 3/4
Maximum operating pressure MPa Note 1)0.71
Operating temperature °C0 to 80
Number of elements12 Note 2)12 Note 2)12 Note 2)12 Note 2)
Element size, mmø65 to 70 (diameter 65 mm to 70 mm) × L250ø65 to 70 (diameter 65 mm to 70 mm) × L500 (L250 × 2)ø65 to 70 (diameter 65 mm to 70 mm) × L250ø65 to 70 (diameter 65 mm to 70 mm) × L500 (L250 × 2)ø65 to 70 (diameter 65 mm to 70 mm) × L250ø65 to 70 (diameter 65 mm to 70 mm) × L500 (L250 × 2)ø65 to 70 (diameter 65 mm to 70 mm) × L250ø65 to 70 (diameter 65 mm to 70 mm) × L500 (L250 × 2)
Main materials Note 3)CoverAluminumSCS14
CaseSPCESUS316
Gasket
· O-ring
NBRFluororesin
Seal typeNylonNylon/fluororesinFluororesin
Weight (kg)1.32.21.32.22.33.82.33.8
Internal volume L1.73.41.73.41.73.41.73.4
  • *Note 1) In the case of gases, 0.5 MPa.
  • *Note 2) In the case of sintered metal elements or paper elements, 1 element (ø65 (diameter 65 mm) × L500 mm).
  • *Note 3) The sealing performance of nylon and fluororesin seals may decrease over time. Periodically check the tightening torque specified in the instruction manual.

With differential pressure indicator (X77) / With differential pressure indication switch (X78) - Model number naming convention

With differential pressure indicator (X77) / With differential pressure indication switch (X78) - Model number example

With differential pressure indicator (X77) / With differential pressure indication switch (X78) - Model number example

  • *Refer to the model number naming convention for applicable model standard specifications.

Filter For Industrial Use FGD Series Dimensions

 

(Unit: mm)

 

Filter For Industrial Use FGD Series dimensional drawing

Filter For Industrial Use FGD Series dimensional drawing

 

(Unit: mm)

 

ModelElement lengthABPort size Rc
FGDC
FGDE
A(L250)3143463/8, 1/2, 3/4
B(L500)574606
FGDT
FGDF
A(L250)314349
B(L500)574608
Part Number
FGDFA-06-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Connection Type Plumbing Thread Nominal Drain Cock Bowl Material Bowl Guard Specifications Accessory O-Ring, Gasket Material Custom-made Specifications Element length Element type Element materials Element seal materials Nominal filtration accuracy Seal material

฿ 10,007.05

SMC FGDFA TYPE 1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] Container single item[Rc (R)] Rc3/4-[Metal] Stainless Steel-Fluoropolymer (antistatic)BracketFluororesin-L250Sintered metalBronze---

Loading...

  1. 1

Basic Information

Compressed Air Quality Fluid Operating Environment Standard

Please check the type/dimensions/specifications of the part FGDFA-06-B in the Filter For Industrial Use FGD Series series.

Products with similar specification

Part Number
CB-60H
CB-61H
CB-62H
FGDFA-06-B002N-BX77
FGDFA-06-B002T-B
FGDFA-06-B002T-BX77
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Connection Type Plumbing Thread Nominal Drain Cock Bowl Material Bowl Guard Specifications Accessory O-Ring, Gasket Material Custom-made Specifications Element length Element type Element materials Element seal materials Nominal filtration accuracy Seal material

฿ 2,973.30

1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] Differential pressure indicator---[Metal] Stainless Steel-----------

฿ 4,403.00

1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] Differential pressure indicator switch---[Metal] Stainless Steel-----------

฿ 1,703.00

1 Piece(s) 45 Day(s) [Related Components (Auxiliary Devices)] Differential pressure indicator---[Metal] Aluminum-----------

฿ 23,335.10

1 Piece(s) 23 Day(s) Standard[Rc (R)] Rc3/4[Manual Type] Manual[Metal] SUS316NoAntistaticBracketFluororesinWith differential pressure indicatorL250Sintered metalBronzeNBR2 μm-

฿ 13,931.50

1 Piece(s) 55 Day(s) Standard[Rc (R)] Rc3/4[Manual Type] Manual[Metal] SUS316NoAntistaticBracketFluororesinNoneL250Sintered metalBronzeFluoropolymer2 μm-

฿ 23,637.83

1 Piece(s) 23 Day(s) Standard[Rc (R)] Rc3/4[Manual Type] Manual[Metal] SUS316NoAntistaticBracketFluororesinWith differential pressure indicatorL250Sintered metalBronzeFluoropolymer2 μm-