(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A precision cylinder with an internal guide function that can be mounted with high accuracy.
[Features]
· Deflection: 0.1 mm or less (within the allowable lateral load value of MTS12-25).
· Requires less mounting space. Reduced labor for design and assembly.
· Auto switches can be mounted on 4 surfaces (bore size 8 mm: 2 surfaces).
· 3 types of mounting are possible. Tapped mounting (bottom mounting, front mounting), Through-hole mounting (both sides mounting).
· 2 types of rod end configuration (Standard: rod end female thread, Option: rod end male thread, using stud bolt).
· Air cushion available as standard (bore size 8 mm: rubber bumper).
· Head side end lock type added to series (bore size 12 to 40 mm).
· The specially configured rod seal design delivers sealing and durability equivalent to conventional round rod models.
Precision Cylinder MTS Series external appearance
Tube Inner Diameter (mm) | 8 | 12 | 16 | 20 | 25 | 32 | 40 | |
---|---|---|---|---|---|---|---|---|
Spline Rod Diameter (mm) | 4 | 6 | 8 | 10 | 13 | 16 | 20 | |
Fluid | Air | |||||||
Minimum Operating Pressure | Without End Lock | 0.15 MPa | 0.12 MPa | 0.1 MPa | ||||
*With End Lock | - | 0.17 MPa | 0.15 MPa | |||||
Maximum operating pressure | 0.7 MPa | |||||||
Proof Pressure | 1.0 MPa | |||||||
Ambient and Fluid Temperature | -10°C to 60°C (no freezing) | |||||||
Bearing Type | Ball spline | |||||||
Cushioning | Rubber cushion | Air cushion | ||||||
Effective Cushion Length (mm) | - | 9 | 10 | 11 | 12 | 17 | 17 | |
Lubrication | Not required (non-lubricated) | |||||||
Operating Piston Speed (mm/s) | 50 to 500 | 50 to 800 | ||||||
Allowable Kinetic Energy J | 0.02 | 0.19 | 0.32 | 0.55 | 0.78 | 1.6 | 2.8 | |
Stroke Tolerance | (0 to +1.0) mm | |||||||
Non-Rotating Accuracy | 0.2° or less (within allowable torque value) | 0.1° or less (within allowable torque value) | ||||||
Piping Connection Port Diameter | - | M3 × 0.5 | M5 × 0.8 | M5 × 0.8 | M5 × 0.8 | M5 × 0.8 | Rc 1/8 | Rc 1/8 |
TN | - | - | - | - | - | NPT 1/8 | NPT 1/8 | |
TF | - | - | - | - | - | G1/8 | G1/8 |
*Excluding the lock parts, bore size 12 mm and 16 mm: 0.12 MPa, Bore size 20 to 40 mm: 0.10 MPa
Tube Inner Diameter (mm) | Standard Stroke (mm) |
---|---|
8 | 5, 10, 15, 20, 25, 30 |
12/16 | 25, 50, 75, 100 |
20, 25, 32, 40 | 25, 50, 75, 100, 125, 150, 175, 200 |
*Strokes not listed above are all produced to order.
Tube Inner Diameter (mm) | 12 | 16 | 20 | 25 | 32 | 40 |
---|---|---|---|---|---|---|
Lock position | Head side only | |||||
Holding Force (MAX) N | 29 | 53 | 82 | 125 | 211 | 329 |
Backlash | 1 mm | |||||
Manual Lock Release | Non-locking type only |
Basic type bore size 8 mm diagram
Basic type bore size 12 to 40 mm diagram
With end lock bore size 12 to 40 mm diagram
*Cannot be disassembled.
Dedicated tools are required for disassembly and reassembly. Contact the SMC support center regarding seal replacement.
Number | Part Name | Material | Quantity | Notes |
---|---|---|---|---|
1 | Rod cover | Aluminum alloy | 1 | Clear anodizing |
2 | Head cover | Aluminum alloy | 1 | Clear anodizing |
3 | Cylinder Tubing | Aluminum alloy | 1 | Hard anodized aluminum |
4 | Piston | Aluminum alloy | 1 | - |
5 | Spacer for Switch Type | Aluminum alloy | 1 | Chromate |
6 | Spline Rod | Stainless steel | 1 | ø8 mm: quenched |
Carbon steel | 1 | ø12 mm to ø40 mm: quenched / hard chrome plating | ||
7 | Cushion Bolt | Stainless steel | 1 | ø8 to 16 mm |
Carbon steel | 1 | ø20 to 40 mm: zinc chromate | ||
8 | End Lock Bolt | Carbon steel | 1 | Quenched / zinc chromate |
9 | Collar | Aluminum alloy | 1 | Chromate |
10 | Spline Nut | - | 1 | - |
11 | Cushion Needle | Carbon steel | 2 | Nickel plating |
12 | Cap | Copper alloy | 1 | Nickel plating |
13 | Lock Piston | Carbon steel | 1 | Quenched / hard chrome plated |
14 | Lock Spring | Steel wire | 1 | Zinc chromate |
15 | Damper | Urethane | 2 | ø8 mm |
1 | ø12 to 40 mm | |||
16 | Key | Carbon steel | 1 | - |
17 | Type C Retaining Ring for Hole | Carbon tool steel | 2 | ø8 mm: phosphate conversion coating |
1 | ø12 to 40 mm: phosphate conversion coating | |||
18 | Magnet | - | 1 | - |
19 | Plug | Alloy steel | 3 | Nickel plating |
20 | Hex Socket Head Set Screw | Alloy steel | 1 | Black zinc chromate |
21 | Piston Seal | NBR | 1 | - |
22 | Spline Seal | NBR | 1 | ø8 mm: rod seal |
23 | Collar Gasket | NBR | 1 | - |
24 | Tube Gasket | NBR | 1 | ø8 mm |
2 | ø12 to 40 mm | |||
25 | Piston Gasket | NBR | 1 | - |
26 | Cushion Seal | Urethane | 2 | - |
27 | Needle Gasket | NBR | 2 | - |
28 | Piston Seal for Lock | NBR | 1 | - |
29 | Cap Gasket | NBR | 1 | - |
*Spline rod width across flats is not related to the position of the body mounting face.
(Units: mm)
Basic type bore size 8 mm dimensional drawing
Bore size 8 mm male threaded rod end dimensional drawing
(Units: mm)
Basic type bore size 12 mm dimensional drawing
Bore size 12 mm male threaded rod end dimensional drawing
Bore size 12 mm with end lock dimensional drawing
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Rod Tip Shape | Custom-made Specifications | Direction of Piping |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,265.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 5 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Female thread (standard) | None | Standard piping type | ||
฿ 6,727.20 | SMC MTS TYPE | 1 Piece(s) | 55 Day(s) | 8 | 5 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | F8B | 0.5 | 2 pcs. | Female thread (standard) | None | Standard piping type | ||
฿ 6,777.60 | SMC MTS TYPE | 1 Piece(s) | 55 Day(s) | 8 | 5 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | F8N | 0.5 | 2 pcs. | Female thread (standard) | None | Standard piping type | ||
฿ 6,702.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 5 | Standard / Vacuum | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9B | 0.5 | 1 pc. | Female thread (standard) | Vacuum specifications (rod through hole type) | Standard piping type | ||
฿ 5,694.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 5 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Female thread (standard) | Adjustable stroke cylinder / Adjustable extension type | Standard piping type | ||
฿ 5,870.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 5 | Standard / Vacuum | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Female thread (standard) | Vacuum specifications (rod through hole type) | Standard piping type | ||
฿ 5,442.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 5 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Male thread | None | Standard piping type | ||
฿ 6,904.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 5 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | F8B | 0.5 | 2 pcs. | Male thread | None | Standard piping type | ||
฿ 8,610.25 | SMC MTS TYPE | 1 Piece(s) | 45 Day(s) | 8 | 5 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9B | 3 | 1 pc. | Male thread | None | Standard piping type | ||
฿ 9,180.80 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 8 | 5 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9B | 3 | 1 pc. | Male thread | Adjustable stroke cylinder / Adjustable extension type | Standard piping type | ||
฿ 8,475.17 | SMC MTS TYPE | 1 Piece(s) | 45 Day(s) | 8 | 5 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9B | 0.5 | 1 pc. | Male thread | None | Standard piping type | ||
฿ 8,575.34 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 8 | 5 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9BW | 0.5 | 1 pc. | Male thread | None | Standard piping type | ||
฿ 8,570.32 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 8 | 5 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9NW | 0.5 | 1 pc. | Male thread | None | Standard piping type | ||
฿ 5,870.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 5 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Male thread | Adjustable stroke cylinder / Adjustable extension type | Standard piping type | ||
฿ 5,442.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 5 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Male thread | None | Axial piping type | ||
฿ 6,299.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 5 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9N | 0.5 | 1 pc. | Male thread | None | Axial piping type | ||
฿ 5,265.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 5 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Female thread (standard) | None | Axial piping type | ||
฿ 9,075.87 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 8 | 5 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | F8B | 0.5 | 2 pcs. | Female thread (standard) | None | Axial piping type | ||
฿ 8,234.62 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 8 | 5 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9B | 0.5 | 1 pc. | Female thread (standard) | None | Axial piping type | ||
฿ 8,537.35 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 8 | 5 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9BV | 3 | 1 pc. | Female thread (standard) | None | Axial piping type | ||
฿ 8,334.16 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 8 | 5 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9BW | 0.5 | 1 pc. | Female thread (standard) | None | Axial piping type | ||
฿ 5,870.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 5 | Standard / Vacuum | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Female thread (standard) | Vacuum specifications (rod through hole type) | Axial piping type | ||
฿ 5,366.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Female thread (standard) | None | Standard piping type | ||
฿ 6,072.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | A93V | 3 | 1 pc. | Female thread (standard) | None | Standard piping type | ||
฿ 6,400.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | A93V | 0.5 | 1 pc. | Female thread (standard) | Adjustable stroke cylinder / Adjustable extension type | Standard piping type | ||
฿ 6,828.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | F8B | 0.5 | 2 pcs. | Female thread (standard) | None | Standard piping type | ||
฿ 7,029.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | F8B | 3 | 2 pcs. | Female thread (standard) | None | Standard piping type | ||
฿ 7,458.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | F8B | 3 | 2 pcs. | Female thread (standard) | Adjustable stroke cylinder / Adjustable extension type | Standard piping type | ||
฿ 7,700.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard / Vacuum | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | F8B | 3 | 2 pcs. | Female thread (standard) | Vacuum specifications (rod through hole type) | Standard piping type | ||
฿ 6,299.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9B | 3 | 1 pc. | Female thread (standard) | None | Standard piping type | ||
฿ 6,727.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9B | 3 | 1 pc. | Female thread (standard) | Adjustable stroke cylinder / Adjustable extension type | Standard piping type | ||
฿ 8,368.60 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9B | 0.5 | 1 pc. | Female thread (standard) | None | Standard piping type | ||
฿ 6,424.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9BV | 3 | 1 pc. | Female thread (standard) | None | Standard piping type | ||
฿ 6,853.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9BV | 3 | 1 pc. | Female thread (standard) | Adjustable stroke cylinder / Adjustable extension type | Standard piping type | ||
฿ 6,324.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9BV | 0.5 | 1 pc. | Female thread (standard) | None | Standard piping type | ||
฿ 6,374.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9BW | 3 | 1 pc. | Female thread (standard) | None | Standard piping type | ||
฿ 9,364.84 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 8 | 10 | Standard / Vacuum | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9BW | 0.5 | 1 pc. | Female thread (standard) | Vacuum specifications (rod through hole type) | Standard piping type | ||
฿ 6,324.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9N | 3 | 1 pc. | Female thread (standard) | None | Standard piping type | ||
฿ 9,114.83 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9N | 3 | 1 pc. | Female thread (standard) | Adjustable stroke cylinder / Adjustable extension type | Standard piping type | ||
฿ 6,994.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard / Vacuum | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9N | 3 | 1 pc. | Female thread (standard) | Vacuum specifications (rod through hole type) | Standard piping type | ||
฿ 8,475.17 | SMC MTS TYPE | 1 Piece(s) | 45 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9N | 1 | 1 pc. | Female thread (standard) | None | Standard piping type | ||
฿ 5,795.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Female thread (standard) | Adjustable stroke cylinder / Adjustable extension type | Standard piping type | ||
฿ 6,036.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard / Vacuum | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Female thread (standard) | Vacuum specifications (rod through hole type) | Standard piping type | ||
฿ 5,543.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Male thread | None | Standard piping type | ||
฿ 6,551.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9BW | 3 | 1 pc. | Male thread | None | Standard piping type | ||
฿ 6,928.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9N | 3 | 1 pc. | Male thread | Adjustable stroke cylinder / Adjustable extension type | Standard piping type | ||
฿ 6,400.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9N | 0.5 | 1 pc. | Male thread | None | Standard piping type | ||
฿ 6,828.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9N | 0.5 | 1 pc. | Male thread | Adjustable stroke cylinder / Adjustable extension type | Standard piping type | ||
฿ 5,971.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Male thread | Adjustable stroke cylinder / Adjustable extension type | Standard piping type | ||
฿ 5,543.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Male thread | None | Axial piping type | ||
฿ 6,500.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9NV | 0.5 | 1 pc. | Male thread | None | Axial piping type | ||
฿ 5,366.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Female thread (standard) | None | Axial piping type | ||
฿ 9,208.68 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | F8B | 0.5 | 2 pcs. | Female thread (standard) | None | Axial piping type | ||
฿ 7,029.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | F8B | 3 | 2 pcs. | Female thread (standard) | None | Axial piping type | ||
฿ 6,878.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | F8N | 0.5 | 2 pcs. | Female thread (standard) | None | Axial piping type | ||
฿ 7,548.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard / Vacuum | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | F8N | 0.5 | 2 pcs. | Female thread (standard) | Vacuum specifications (rod through hole type) | Axial piping type | ||
฿ 6,374.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9BW | 3 | 1 pc. | Female thread (standard) | None | Axial piping type | ||
฿ 6,223.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9N | 0.5 | 1 pc. | Female thread (standard) | None | Axial piping type | ||
฿ 6,036.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 10 | Standard / Vacuum | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Female thread (standard) | Vacuum specifications (rod through hole type) | Axial piping type | ||
฿ 5,467.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Female thread (standard) | None | Standard piping type | ||
฿ 6,072.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | A93 | 3 | 1 pc. | Female thread (standard) | None | Standard piping type | ||
฿ 6,808.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard / Vacuum | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | A93 | 3 | 1 pc. | Female thread (standard) | Vacuum specifications (rod through hole type) | Standard piping type | ||
฿ 6,928.80 | SMC MTS TYPE | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | F8B | 0.5 | 2 pcs. | Female thread (standard) | None | Standard piping type | ||
฿ 7,130.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9B | 0.5 | 2 pcs. | Female thread (standard) | None | Standard piping type | ||
฿ 10,188.03 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9B | 0.5 | 2 pcs. | Female thread (standard) | Adjustable stroke cylinder / Adjustable extension type | Standard piping type | ||
฿ 7,332.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9B | 3 | 2 pcs. | Female thread (standard) | None | Standard piping type | ||
฿ 7,760.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9B | 3 | 2 pcs. | Female thread (standard) | Adjustable stroke cylinder / Adjustable extension type | Standard piping type | ||
฿ 7,382.40 | SMC MTS TYPE | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9BV | 0.5 | 2 pcs. | Female thread (standard) | None | Standard piping type | ||
฿ 10,867.35 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 8 | 15 | Standard / Vacuum | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9BW | 0.5 | 2 pcs. | Female thread (standard) | Vacuum specifications (rod through hole type) | Standard piping type | ||
฿ 7,483.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9BW | 3 | 2 pcs. | Female thread (standard) | None | Standard piping type | ||
฿ 7,483.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9BWV | 0.5 | 2 pcs. | Female thread (standard) | None | Standard piping type | ||
฿ 7,533.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9B | 5 | 2 pcs. | Female thread (standard) | None | Standard piping type | ||
฿ 7,916.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard / Vacuum | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9N | 0.5 | 2 pcs. | Female thread (standard) | Vacuum specifications (rod through hole type) | Standard piping type | ||
฿ 7,382.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9N | 3 | 2 pcs. | Female thread (standard) | None | Standard piping type | ||
฿ 7,382.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9P | 3 | 2 pcs. | Female thread (standard) | None | Standard piping type | ||
฿ 8,491.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9P | M8-3 pin plug connector / 0.5 | 2 pcs. | Female thread (standard) | None | Standard piping type | ||
฿ 7,584.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9P | 5 | 2 pcs. | Female thread (standard) | None | Standard piping type | ||
฿ 5,896.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Female thread (standard) | Adjustable stroke cylinder / Adjustable extension type | Standard piping type | ||
฿ 6,203.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard / Vacuum | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Female thread (standard) | Vacuum specifications (rod through hole type) | Standard piping type | ||
฿ 5,644.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Male thread | None | Standard piping type | ||
฿ 6,148.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | A93 | 0.5 | 1 pc. | Male thread | None | Standard piping type | ||
฿ 10,455.85 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9BV | 3 | 2 pcs. | Male thread | None | Standard piping type | ||
฿ 10,053.75 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9BW | 0.5 | 2 pcs. | Male thread | None | Standard piping type | ||
฿ 7,659.20 | SMC MTS TYPE | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9BW | 3 | 2 pcs. | Male thread | None | Standard piping type | ||
฿ 10,065.13 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9P | 1 | 2 pcs. | Male thread | None | Standard piping type | ||
฿ 5,644.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Male thread | None | Axial piping type | ||
฿ 7,458.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9BW | 0.5 | 2 pcs. | Male thread | None | Axial piping type | ||
฿ 5,467.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Female thread (standard) | None | Axial piping type | ||
฿ 7,866.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 8 | 15 | Standard / Vacuum | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9B | 0.5 | 2 pcs. | Female thread (standard) | Vacuum specifications (rod through hole type) | Axial piping type | ||
฿ 10,086.72 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 8 | 15 | Standard | Rubber cushion | 0.15 to 0.7 | Without end lock (standard) | M Screw | M9BWV | 0.5 | 2 pcs. | Female thread (standard) | None | Axial piping type |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | Standard / With rod detent function | Tube Material | Aluminum alloy / hard anodized aluminum | Type of Shaft Bearing | Ball spline |
Specification of cylinder | Precision cylinder |
How can we improve?
How can we improve?