(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pressure Gauge For General Purpose With Limit Indicator G46/GA46 Series that has a brass Bourdon tube.
[Features]
· Fluid: air.
· Indication precision: ±3% F.S. (full span).
Pressure Gauge For General Purpose With Limit Indicator G46/GA46 Series product image
G46-10-02M-C: product images
Model | G46 | GA46 | |
---|---|---|---|
Shape | Back side thread | Vertical side thread | |
Connection threadNote 1) | R1/8, R1/4 (Option M: With M5 female thread) | R1/8, R1/4 | |
FluidNote 2)Note 4) | Air | ||
Indication precisionNote 5) | ±3% F.S. (full span) | ||
Material | Case (Surface treatment) | Rolled steel (Electrodeposition coating black) | Stainless steel (Black melamine painted) |
Note 3)Clear cover | Polycarbonate Part number: G46-00-00-4 | Polycarbonate Part number: G46-00-00-3 | |
Stud (Surface treatment) | Die-cast aluminum (Black disulfide molybdenum coating) | Brass | |
Bourdon tube | Brass | ||
Weight (kg) | 0.05 | 0.075 | |
Attachment: With cover ring assembly | C | Part number: 1305104-1A | - |
C1 | Part number: 1305104-3A | ||
C2 | Part number: 1305104-9A |
Note 1) When mounting the pressure gauge, take care not to over-tighten. This will cause damage. Use pipe tape for sealing.
Note 2) Water cannot be used as an operating fluid as the stub is made from die-cast aluminum and may corrode.
Note 3) Clear cover: G46-00-00-4 is not compatible with G46-00-00-3.
Note 4) Take care to avoid freezing. This may result in a malfunction.
Note 5) The guaranteed temperature range is 23°C ±5°C.
Model number example
- | Symbol | Content | (1) | ||
---|---|---|---|---|---|
Shape | |||||
G46 | GA46 | ||||
Back side thread | Vertical side thread | ||||
(2) | Max. display pressure | 2 | 0.2 MPa | ● | ● |
4 | 0.4 MPa | ● | ● | ||
7 | 0.7 MPa | ● | ● | ||
10 | 1.0 MPa | ● | ● | ||
15 | 1.5 MPa | ● | ● | ||
(3) | Connection thread | 01 | R 1/8 | ● | ● |
02 | R 1/4 | ● | ● | ||
(4) | Option | No Mark | - | ● | ● |
MNote 1) | With M5 (female thread) | ● | - | ||
(5) | Note 2)Attachment | No Mark | Without cover ring assembly | ● | ● |
C | Clear cover has no protrusion (clear cover cannot be removed) | ● | - | ||
C1 | Clear cover has a protrusion (clear cover can be removed) | ● | - | ||
C2 | Clear cover has a protrusion (clear cover can be removed) The wrench flats protrude | ● | - | ||
(6) | Special specification | No Mark | - | ● | ● |
X2 | Stud parts nickel plated | - | ● |
Note 1) To use the pressure gauge with M5 (female thread), attach the joint when piping the tube.
Note 2) For pressure gauges with cover ring assembly, it is recommended to select option M so as to perform the piping.
(Unit: mm)
G46-□□-01 to 02 (M) dimensional drawing
(Unit: mm)
GA46-□□-01 to 02 dimensional drawing
(Unit: mm)
G46-□□-01 to 02 (M)-C / G46-□□-01 to 02 (M)-C1 / G46-□□-01 to 02 (M)-C2 dimensional drawing
(Unit: mm)
Panel cutting dimensions, maximum plate thickness: 3.5 dimensional drawing
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Maximum Indicated Pressure (Mpa) | Outer Diameter (φ) | Shape | Maximum Indicated Pressure | Connection screw | Option | Size | Special Configurations | Attachment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 315.35 | PRESSURE GAUGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 0.2 | 42.5 | Back side thread | 0.2 MPa | R 1/8 | None | 42.5 | None | Without cover ring assembly | ||
฿ 398.65 ฿ 351.77 | PRESSURE GAUGE | 1 Piece(s) | Same day | General-Purpose/Standard Pressure Gauge | 0.2 | 57 | Back side thread | 0.2 MPa | R 1/8 | None | 57 | None | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 456.45 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 0.2 | 57 | Back side thread | 0.2 MPa | R 1/8 | None | 57 | None | Clear cover has protrusion. (Clear cover is removable). The wrench flats protrude. | ||
฿ 337.00 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | - | - | - | Back side thread | 0.2 MPa | R 1/8 | With M5 (female thread) | 42.5 | None | Without cover ring assembly | ||
฿ 420.75 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 0.2 | 57 | Back side thread | 0.2 MPa | R 1/8 | With M5 (female thread) | 57 | None | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 522.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Back side thread | 0.2 MPa | R 1/8 | With M5 (female thread) | 57 | Nickel plating | Clear cover has a protrusion (clear cover can be removed) | ||
฿ 522.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Back side thread | 0.2 MPa | R 1/8 | With M5 (female thread) | 57 | Nickel plating | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 439.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Back side thread | 0.2 MPa | R 1/8 | With M5 (female thread) | 42.5 | Nickel plating | Without cover ring assembly | ||
฿ 315.35 | PRESSURE GAUGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 0.2 | 42.5 | Back side thread | 0.2 MPa | R 1/4 | None | 42.5 | None | Without cover ring assembly | ||
฿ 398.65 ฿ 351.77 | PRESSURE GAUGE | 1 Piece(s) | Same day | General-Purpose/Standard Pressure Gauge | 0.2 | 57 | Back side thread | 0.2 MPa | R 1/4 | None | 57 | None | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 456.45 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Back side thread | 0.2 MPa | R 1/4 | None | 57 | None | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 337.45 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 0.2 | 42.5 | Back side thread | 0.2 MPa | R 1/4 | With M5 (female thread) | 42.5 | None | Without cover ring assembly | ||
฿ 420.75 | SMC FRL UNIT | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 0.2 | 57 | Back side thread | 0.2 MPa | R 1/4 | With M5 (female thread) | 57 | None | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 521.90 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Back side thread | 0.2 MPa | R 1/4 | With M5 (female thread) | 57 | Nickel plating | Clear cover has a protrusion (clear cover can be removed) | ||
฿ 522.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Back side thread | 0.2 MPa | R 1/4 | With M5 (female thread) | 57 | Nickel plating | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 315.35 ฿ 278.26 | PRESSURE GAUGE | 1 Piece(s) | Same day | General-Purpose/Standard Pressure Gauge | 0.4 | 42.5 | Back side thread | 0.4 MPa | R 1/8 | None | 42.5 | None | Without cover ring assembly | ||
฿ 398.65 ฿ 351.77 | PRESSURE GAUGE | 1 Piece(s) | Same day | General-Purpose/Standard Pressure Gauge | 0.4 | 57 | Back side thread | 0.4 MPa | R 1/8 | None | 57 | None | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 398.65 ฿ 351.77 | PRESSURE GAUGE | 1 Piece(s) | Same day | - | - | - | Back side thread | 0.4 MPa | R 1/8 | None | 57 | None | Clear cover has a protrusion (clear cover can be removed) | ||
฿ 456.45 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | General-Purpose/Standard Pressure Gauge | 0.4 | 57 | Back side thread | 0.4 MPa | R 1/8 | None | 57 | None | Clear cover has protrusion. (Clear cover is removable). The wrench flats protrude. | ||
฿ 337.00 | SMC PRESSURE GAGE | 1 Piece(s) | 29 Day(s) | - | - | - | Back side thread | 0.4 MPa | R 1/8 | With M5 (female thread) | 42.5 | None | Without cover ring assembly | ||
฿ 420.75 | SMC FRL UNIT | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 0.4 | 57 | Back side thread | 0.4 MPa | R 1/8 | With M5 (female thread) | 57 | None | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 4,431.05 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Back side thread | 0.4 MPa | R 1/8 | With M5 (female thread) | 57 | None | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 521.90 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 0.4 | 57 | Back side thread | 0.4 MPa | R 1/8 | With M5 (female thread) | 57 | Nickel plating | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 315.35 | PRESSURE GAUGE | 1 Piece(s) | Same day | General-Purpose/Standard Pressure Gauge | 0.4 | 42.5 | Back side thread | 0.4 MPa | R 1/4 | None | 42.5 | None | Without cover ring assembly | ||
฿ 398.65 ฿ 351.77 | PRESSURE GAUGE | 1 Piece(s) | Same day | General-Purpose/Standard Pressure Gauge | 0.4 | 57 | Back side thread | 0.4 MPa | R 1/4 | None | 57 | None | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 456.45 | SMC PRESSURE GAGE | 1 Piece(s) | 29 Day(s) | - | - | - | Back side thread | 0.4 MPa | R 1/4 | None | 57 | None | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 337.45 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 0.4 | 42.5 | Back side thread | 0.4 MPa | R 1/4 | With M5 (female thread) | 42.5 | None | Without cover ring assembly | ||
฿ 420.75 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | General-Purpose/Standard Pressure Gauge | 0.4 | 57 | Back side thread | 0.4 MPa | R 1/4 | With M5 (female thread) | 57 | None | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 812.09 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 0.4 | 57 | Back side thread | 0.4 MPa | R 1/4 | With M5 (female thread) | 57 | None | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 522.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Back side thread | 0.4 MPa | R 1/4 | With M5 (female thread) | 57 | Nickel plating | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 315.35 | PRESSURE GAUGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 0.7 | 42.5 | Back side thread | 0.7 MPa | R 1/8 | None | 42.5 | None | Without cover ring assembly | ||
฿ 398.65 | PRESSURE GAUGE | 1 Piece(s) | Same day | General-Purpose/Standard Pressure Gauge | 0.7 | 57 | Back side thread | 0.7 MPa | R 1/8 | None | 57 | None | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 456.45 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Back side thread | 0.7 MPa | R 1/8 | None | 57 | None | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 337.45 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 0.7 | 42.5 | Back side thread | 0.7 MPa | R 1/8 | With M5 (female thread) | 42.5 | None | Without cover ring assembly | ||
฿ 420.75 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 0.7 | 57 | Back side thread | 0.7 MPa | R 1/8 | With M5 (female thread) | 57 | None | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 478.55 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 0.7 | 57 | Back side thread | 0.7 MPa | R 1/8 | With M5 (female thread) | 57 | None | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 522.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Back side thread | 0.7 MPa | R 1/8 | With M5 (female thread) | 57 | Nickel plating | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 315.35 ฿ 278.26 | PRESSURE GAUGE | 1 Piece(s) | Same day | General-Purpose/Standard Pressure Gauge | 0.7 | 42.5 | Back side thread | 0.7 MPa | R 1/4 | None | 42.5 | None | Without cover ring assembly | ||
฿ 398.65 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 0.7 | 57 | Back side thread | 0.7 MPa | R 1/4 | None | 57 | None | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 398.65 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | General-Purpose/Standard Pressure Gauge | 0.7 | 57 | Back side thread | 0.7 MPa | R 1/4 | None | 57 | None | Clear cover has a protrusion (clear cover can be removed) | ||
฿ 456.45 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Back side thread | 0.7 MPa | R 1/4 | None | 57 | None | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 485.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Back side thread | 0.7 MPa | R 1/4 | None | 57 | Oil-free (wetted parts degrease washing) | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 337.45 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | General-Purpose/Standard Pressure Gauge | 0.7 | 42.5 | Back side thread | 0.7 MPa | R 1/4 | With M5 (female thread) | 42.5 | None | Without cover ring assembly | ||
฿ 420.75 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | General-Purpose/Standard Pressure Gauge | 0.7 | 57 | Back side thread | 0.7 MPa | R 1/4 | With M5 (female thread) | 57 | None | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 9,990.00 | SMC PRESSURE GAGE | 1 Piece(s) | 45 Day(s) | - | - | - | Back side thread | 0.7 MPa | R 1/4 | With M5 (female thread) | 57 | None | Clear cover has protrusion. (Clear cover is removable). The wrench flats protrude. | ||
฿ 521.90 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Back side thread | 0.7 MPa | R 1/4 | With M5 (female thread) | 57 | Nickel plating | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 315.35 | PRESSURE GAUGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 1 | 42.5 | Back side thread | 1.0 MPa | R 1/8 | None | 42.5 | None | Without cover ring assembly | ||
฿ 398.65 | PRESSURE GAUGE | 1 Piece(s) | Same day | General-Purpose/Standard Pressure Gauge | 1 | 57 | Back side thread | 1.0 MPa | R 1/8 | None | 57 | None | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 456.45 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 1 | 57 | Back side thread | 1.0 MPa | R 1/8 | None | 57 | None | Clear cover has protrusion. (Clear cover is removable). The wrench flats protrude. | ||
฿ 337.45 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 1 | 42.5 | Back side thread | 1.0 MPa | R 1/8 | With M5 (female thread) | 42.5 | None | Without cover ring assembly | ||
฿ 420.75 | PRESSURE GAUGE | 1 Piece(s) | Same day | General-Purpose/Standard Pressure Gauge | 1 | 57 | Back side thread | 1.0 MPa | R 1/8 | With M5 (female thread) | 57 | None | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 478.55 | SMC PRESSURE GAGE | 1 Piece(s) | 29 Day(s) | General-Purpose/Standard Pressure Gauge | 1 | 57 | Back side thread | 1.0 MPa | R 1/8 | With M5 (female thread) | 57 | None | Clear cover has protrusion. (Clear cover is removable). The wrench flats protrude. | ||
฿ 4,431.05 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Back side thread | 1.0 MPa | R 1/8 | With M5 (female thread) | 57 | Nickel plating | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 521.90 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 1 | 57 | Back side thread | 1.0 MPa | R 1/8 | With M5 (female thread) | 57 | Nickel plating | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 315.35 | PRESSURE GAUGE | 1 Piece(s) | Same day | General-Purpose/Standard Pressure Gauge | 1 | 42.5 | Back side thread | 1.0 MPa | R 1/4 | None | 42.5 | None | Without cover ring assembly | ||
฿ 398.65 | PRESSURE GAUGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 1 | 57 | Back side thread | 1.0 MPa | R 1/4 | None | 57 | None | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 456.45 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | General-Purpose/Standard Pressure Gauge | 1 | 57 | Back side thread | 1.0 MPa | R 1/4 | None | 57 | None | Clear cover has protrusion. (Clear cover is removable). The wrench flats protrude. | ||
฿ 337.45 | SMC FRL UNIT | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 1 | 42.5 | Back side thread | 1.0 MPa | R 1/4 | With M5 (female thread) | 42.5 | None | Without cover ring assembly | ||
฿ 420.75 | PRESSURE GAUGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 1 | 57 | Back side thread | 1.0 MPa | R 1/4 | With M5 (female thread) | 57 | None | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 478.55 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Back side thread | 1.0 MPa | R 1/4 | With M5 (female thread) | 57 | None | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 522.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Back side thread | 1.0 MPa | R 1/4 | With M5 (female thread) | 57 | Nickel plating | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 362.10 | PRESSURE GAUGE | 1 Piece(s) | 3 Day(s) | - | - | - | Back side thread | 1.0 MPa | NPT 1/8 | None | 42.5 | None | Without cover ring assembly | ||
฿ 398.65 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 1.5 | 42.5 | Back side thread | 1.5 MPa | R 1/8 | None | 42.5 | None | Without cover ring assembly | ||
฿ 481.95 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | General-Purpose/Standard Pressure Gauge | 1.5 | 57 | Back side thread | 1.5 MPa | R 1/8 | None | 57 | None | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 421.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Back side thread | 1.5 MPa | R 1/8 | With M5 (female thread) | 42.5 | None | Without cover ring assembly | ||
฿ 9,999.00 | SMC PRESSURE GAGE | 1 Piece(s) | 45 Day(s) | - | - | - | Back side thread | 1.5 MPa | R 1/8 | With M5 (female thread) | 57 | None | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 398.65 | SMC REGULATOR | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 1.5 | 42.5 | Back side thread | 1.5 MPa | R 1/4 | None | 42.5 | None | Without cover ring assembly | ||
฿ 481.95 | PRESSURE GAUGE | 1 Piece(s) | 29 Day(s) | General-Purpose/Standard Pressure Gauge | 1.5 | 57 | Back side thread | 1.5 MPa | R 1/4 | None | 57 | None | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 4,431.05 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Back side thread | 1.5 MPa | R 1/4 | None | 57 | None | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
฿ 421.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Back side thread | 1.5 MPa | R 1/4 | With M5 (female thread) | 42.5 | None | Without cover ring assembly | ||
฿ 504.05 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | General-Purpose/Standard Pressure Gauge | 1.5 | 57 | Back side thread | 1.5 MPa | R 1/4 | With M5 (female thread) | 57 | None | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 398.65 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 0.2 | 42.5 | Vertical side thread | 0.2 MPa | R 1/8 | None | 42.5 | None | Without cover ring assembly | ||
฿ 398.65 | PRESSURE GAUGE | 1 Piece(s) | 55 Day(s) | General-Purpose/Standard Pressure Gauge | 0.2 | 42.5 | Vertical side thread | 0.2 MPa | R 1/4 | None | 42.5 | None | Without cover ring assembly | ||
฿ 500.00 | SMC PRESSURE GAGE | 1 Piece(s) | 29 Day(s) | - | - | - | Vertical side thread | 0.2 MPa | R 1/4 | None | 42.5 | Nickel plating | Without cover ring assembly | ||
฿ 398.65 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | General-Purpose/Standard Pressure Gauge | 0.4 | 42.5 | Vertical side thread | 0.4 MPa | R 1/8 | None | 42.5 | None | Without cover ring assembly | ||
฿ 499.80 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Vertical side thread | 0.4 MPa | R 1/8 | None | 42.5 | Nickel plating | Without cover ring assembly | ||
฿ 398.65 | PRESSURE GAUGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 0.4 | 42.5 | Vertical side thread | 0.4 MPa | R 1/4 | None | 42.5 | None | Without cover ring assembly | ||
฿ 499.80 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Vertical side thread | 0.4 MPa | R 1/4 | None | 42.5 | Nickel plating | Without cover ring assembly | ||
฿ 398.65 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | General-Purpose/Standard Pressure Gauge | 0.7 | 42.5 | Vertical side thread | 0.7 MPa | R 1/8 | None | 42.5 | None | Without cover ring assembly | ||
฿ 398.65 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 0.7 | 42.5 | Vertical side thread | 0.7 MPa | R 1/4 | None | 42.5 | None | Without cover ring assembly | ||
฿ 499.80 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Vertical side thread | 0.7 MPa | R 1/4 | None | 42.5 | Nickel plating | Without cover ring assembly | ||
฿ 398.65 | PRESSURE GAUGE | 1 Piece(s) | Same day | General-Purpose/Standard Pressure Gauge | 1 | 42.5 | Vertical side thread | 1.0 MPa | R 1/8 | None | 42.5 | None | Without cover ring assembly | ||
฿ 9,990.00 | SMC PRESSURE GAGE | 1 Piece(s) | 45 Day(s) | - | - | - | Vertical side thread | 1.0 MPa | R 1/8 | None | 42.5 | Nickel plating | Without cover ring assembly | ||
฿ 398.65 | PRESSURE GAUGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 1 | 42.5 | Vertical side thread | 1.0 MPa | R 1/4 | None | 42.5 | None | Without cover ring assembly | ||
฿ 499.80 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Vertical side thread | 1.0 MPa | R 1/4 | None | 42.5 | Nickel plating | Without cover ring assembly | ||
฿ 482.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Vertical side thread | 1.5 MPa | R 1/8 | None | 42.5 | None | Without cover ring assembly | ||
฿ 584.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Vertical side thread | 1.5 MPa | R 1/8 | None | 42.5 | Nickel plating | Without cover ring assembly | ||
฿ 481.95 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 1.5 | 42.5 | Vertical side thread | 1.5 MPa | R 1/4 | None | 42.5 | None | Without cover ring assembly | ||
฿ 583.95 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | - | - | - | Vertical side thread | 1.5 MPa | R 1/4 | None | 42.5 | Nickel plating | Without cover ring assembly |
Loading...
Transparent cover material | Polycarbonate | Unit Specifications | MPa |
---|
How can we improve?
How can we improve?