1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Different-Diameter Union "Y" Fitting KQG2U, SUS316 One-Touch Pipe Fitting

Different-Diameter Union "Y" Fitting KQG2U, SUS316 One-Touch Pipe Fitting
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 758.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC One-Touch fitting.
[Features]
· Compact and lightweight.
· Grease-free.
· Can be used with steam.
· Metal part: SUS316, Seal part: special FKM.
· Working fluid temperature: -5 to +150°C
· Conforms to the Food Sanitation Act of Japan. (Part materials conform to the tool and packaging container standards test.)
[Applications]
· Used for connection, branching and step down of tubes in one direction.

Different-Diameter Union "Y" Fitting: KQG2U Outline Drawing And Dimensions

Different-Diameter Union

Different-Diameter Union "Y" Fitting: KQG2U outline drawing

Millimeter size type dimensions

  • Applicable tube: millimeter size
  • Connection thread: M, R, Rc
Applicable tubing outer diameter (mm)ModeløDNote 1)L1L2PWM1M2øNøOEffective cross-sectional area (mm2) Note 2)Weight (g)
ab
ø3.2ø4KQG2U23-049.12710.88.116.41212.63.25.63.28.5
ø4ø6KQG2U04-0611.429.311.29.118.212.613.63.25.64.211.9
ø6ø8KQG2U06-0813.733.712.211.522.913.616.14.2813.419.3
ø8ø10KQG2U08-1016.638.313.814.628.316.1174.2825.631.6
ø10ø12KQG2U10-1218.7431417.634.21718.64.284047.6
ø12ø16KQG2U12-1624.647.415.619.838.518.620.84.2857.467.6
 

Note 1) øD is the maximum diameter.
Note 2) Value of FEP tubing.

Inch size type dimensions

  • Applicable tube: inch size
  • Connection thread: UNF, NPT
Applicable tubing outer diameter (inch)ModeløDNote 1)L1L2PWM1M2øNøOEffective cross-sectional area (mm2) Note 2)Weight (g)
ab
ø1/8 "ø5/32 "KQG2U01-039.12710.88.116.41212.63.25.63.28.5
ø5/32 "ø1/4 "KQG2U03-0711.728.811.49.118.212.613.53.25.64.211.8
ø1/4 "ø5/16 "KQG2U07-0913.733.81212.223.913.516.14.2813.420
ø5/16 "ø3/8 "KQG2U09-111638.313.814.628.316.116.64.2825.631
ø3/8 "ø1/2 "KQG2U11-1319.640.513.717.233.216.618.54.284045

Note 1) øD is the maximum diameter.
Note 2) Value of FEP tubing.

SUS316 One-Touch Pipe Fitting KQG2 Series Common Specifications (Reference)

Applicable tubing

  • Tube materials: FEP, PFA, nylon, soft nylon Note 1), polyurethane, polyolefin
  • Tube outer diameter (millimeter size): ø3.2, ø4, ø6, ø8, ø10, ø12, ø16
  • Tube outer diameter (inch size): ø1/8, "ø5/32, "ø1/4, "ø5/16, "ø3/8, "ø1/2 "

Note 1) For soft nylon tube, water cannot be used.

Specifications

FluidAir, water, steamNote 2) Note 3)
Operating pressure rangeNote 4)-100 kPa to 1 MPaNote 5)
Proof pressure3.0 MPa
Ambient temperature and operating fluid temperatureNote 6)-5 to 150°C (no freezing)Note 5)
LubricantGrease-free finish
Seal (thread portion)With sealant

Note 2) Confirm applicable tube separately.
Note 3) Using special FKM that is resistant to steam.
Note 4) It is not completely airtight, so please avoid use in leak testers, etc., where a vacuum is maintained.
Note 5) Please confirm operating pressure range and operating temperature range.
Note 6) Please equip an inner sleeve for the following conditions. (ø3.2, ø1/8 "are excluded)
· When using with fluids or in environments that have extreme temperature changes.
· When using at a high temperature.

Temperature conditions for equipping inner sleeve

Tube usedTemperature
FEP tube / TH series80°C or more
Super PFA tube / TL series120°C or more

Structural Drawing

SUS316 One-Touch Pipe Fitting KQG2 Series Structural Drawing

SUS316 One-Touch Pipe Fitting KQG2 Series Structural Drawing

Components

NumberPart NameMaterial
1Release buttonSUS316
2Guide 1SUS316
3Guide 2SUS316
4ChuckSUS316
5SealSpecial FKM (fluorine coated)
6Male Connector bodySUS316
7Male Elbow bodySUS316
8O-ringSpecial FKM (fluorine coated)
9StudSUS316
Part Number
KQG2U01-03
KQG2U03-07
KQG2U04-06
KQG2U06-08
KQG2U07-09
KQG2U08-10
KQG2U09-11
KQG2U10-12
KQG2U11-13
KQG2U12-16
KQG2U23-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)

฿ 1,063.80

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 1/85/32

฿ 758.70

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 5/321/4

฿ 758.70

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 3 Day(s) 46

฿ 1,053.00

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 3 Day(s) 68

฿ 1,053.00

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 1/45/16

฿ 1,726.20

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 3 Day(s) 810

฿ 1,726.20

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 5/163/8

฿ 2,422.80

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 1012

฿ 2,422.80

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 3/81/2

฿ 3,192.30

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 3 Day(s) 1216

฿ 1,063.80

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 3.24

Loading...

  1. 1

Basic Information

Types Single-Action Fitting Type Union with different diameters Applicable Fluid Water / Air / Steam
Body Material SUS316 Application Standard/Mini Packing, Material of O-Ring Special FKM (Fluorine Coating)
Union, Unequal Dia. Reducing Union Wye Operating Temperature(°C) -5::150 Number of Connection Tubes(piece) 3