1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bulkhead Nut (Spare Part) (KQG209-P01)

AIR PIPING ONE-TOUCHJOINT

Bulkhead Nut (Spare Part) (KQG209-P01)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product image used is of one-touch fitting [Bulkhead Union Fitting KQG2E].

Product Description

Bulkhead nut (spare part) for one-touch fittings made by SMC.


Part Number
KQG209-P01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)

฿ 273.84

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 45 Day(s) 5/16-

Loading...

  1. 1

Basic Information

Types One-Touch Coupling Related Parts Fitting Type Other shapes Applicable Fluid Water / Air / Steam
Body Material SUS316 Application Standard/Mini Other Shapes Nut
Operating Temperature(°C) -5::150