(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC One-Touch fitting.
[Features]
· One-touch IN/OUT connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· Use to branch line in the same direction from female thread.
KQ2U-G (Gasket Seal) External Appearance
KQ2U-G (Gasket Seal) Dimensional Outline Drawing
Applicable tubing outer diameter (mm) | Connection thread M | Model | H (width across flats) | øDNote) | Release bushing dimensions | L | A | M | P | Q | øO | øN | Effective cross-sectional area (mm2) | Minimum bore diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
øX | Nylon | Urethane | ||||||||||||||
ø4 | M5 × 0.8 | KQ2U04-M5G | 10 | 8.2 | 7.7 | 33.9 | 30.9 | 13.3 | 8.2 | 5.7 | 6 | 3.2 | 2.2 | 2.2 | 1.8 | 6.7 |
ø6 | M5 × 0.8 | KQ2U06-M5G | 12 | 10.4 | 9.7 | 35 | 32 | 13.3 | 10.4 | 6.8 | 6 | 3.2 | 2.2 | 2.2 | 1.8 | 10 |
Note) øD is the maximum diameter.
Part Number |
---|
KQ2U04-M5G |
KQ2U06-M5G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) |
---|---|---|---|---|---|---|
฿ 202.50 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | 4 | ||
฿ 207.00 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | 6 |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | SUS303+PBT | Application | Standard/Mini | Thread Material | SUS303 |
Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | Branch | Operating Temperature(°C) | -5::60 |
Types of connection | M | Connection screw | 5×0.8 | Number of Connection Tubes(piece) | 2 |
Color | White | Release button shape | Perfect circle | Release button color | White |
Custom-made specifications | N/A |
How can we improve?
How can we improve?