1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel One-Touch Pipe Fitting KQ2-G Series, Universal Elbow Union Fitting KQ2V-G (Gasket Seal)

Stainless Steel One-Touch Pipe Fitting KQ2-G Series, Universal Elbow Union Fitting KQ2V-G (Gasket Seal)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 288.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC One-Touch fitting.
[Features]
· One-touch IN/OUT connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· Elbow union fitting for tight spaces with a hex head that can be tightened with a box wrench.

Universal Elbow Union Fitting: KQ2V-G (Gasket Seal) Specifications

Universal Elbow Union Fitting: KQ2V-G (Gasket Seal) Related Images

Universal Elbow Union Fitting: KQ2V-G (Gasket Seal) External Appearance

Universal Elbow Union Fitting: KQ2V-G (Gasket Seal) Related Images

Universal Elbow Union Fitting: KQ2V-G (Gasket Seal) Dimensional Outline Drawing

Applicable
tube
outer diameter (mm)
Connection thread
M
ModelH
(width
across flats)
øD1Note)Release
bushing dimensions
øD2L1L2L3AMEffective cross-sectional area (mm2)Minimum bore diameterWeight
(g)
XYNy
lon
Ure
thane
ø4M5 × 0.8KQ2V04-M5G188.27.7109.817.510.918.414.913.32.92.92.55.4
ø6M5 × 0.8KQ2V06-M5G1810.49.7129.818.310.918.414.913.33.83.82.55.7

Note) øD is the maximum diameter.

Part Number
KQ2V04-M5G1SALE
KQ2V04-M5G1-X17
KQ2V06-M5G1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPacking, Material of O-Ring Applicable Tube O.D.1
(φ)
Release button color Custom-made specifications

฿ 288.00

฿ 239.99

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR4WhiteN/A

฿ 302.40

SMC AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR (fluorine coated)4Light BlueNon-grease specification, rubber material・release push color change

฿ 314.10

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR6WhiteN/A

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Body Material SUS303+PBT Application Standard/Mini Thread Material SUS303
Screw Mounting, Direction Elbow Elbows Universal Elbow Union Operating Temperature(°C) -5::60
Types of connection M Connection screw 5×0.8 Number of Connection Tubes(piece) 1
Color White Release button shape Ellipse