(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC One-Touch fitting.
[Features]
· One-touch IN/OUT connection.
· Can be used at a vacuum of -100 kPa.
· Metal parts material: SUS303.
· Improved tube detachability: Max. 30% reduction in insertion force, max. 20% reduction in removal force.
· Compact with reduced weight: space comparison; height reduced 24%, width reduced 23%, weight reduced 57%.
· Body shape: Total of 27 models.
[Applications]
· Used for perpendicular piping from a female thread.
Elbow Union Fitting: KQ2L-G (Gasket Seal) Outline Drawing
(Unit: mm)
Applicable Tube outer diameter (mm) | Connection thread M | Model | H (Width across flats) | øDNote) | Release bushing dimensions | øD2 | L1 | L2 | A | M | Effective cross-sectional area (mm2) | Minimum hole diameter | Weight g | Gusset available | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø4 | M5 × 0.8 | KQ2L04-M5G1 | 7 | 8.2 | 7.7 | 10 | 7 | 15.4 | 14.8 | 15.9 | 13.3 | 3.5 | 3.5 | 2.5 | 3.1 | ● |
ø6 | M5 × 0.8 | KQ2L06-M5G1 | 7 | 10.4 | 9.7 | 12 | 7 | 14.5 | 16.5 | 18.7 | 13.3 | 3.5 | 3.5 | 2.5 | 3.2 | ● |
Note) øD represents maximum diameter.
Millimeter Size Stainless Steel One-Touch Pipe Fitting KQ2-G Series Structural Drawing
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø4, ø6, ø8, ø10, ø12, ø16 |
Usable fluids | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B 0203 (taper thread for piping) JIS B 0205 (Metric coarse thread) |
Nut part | JIS B 0205 (Metric fine thread) | |
Seal (thread portion) | With sealant |
Note 1: Make sure the surge pressure stays below the maximum operating pressure.
Note 2) It is not completely airtight, so please avoid use in leak testers, etc., where a vacuum is maintained.
Body | SUS303, PBT |
---|---|
Stud | SUS303 (thread portion) |
Chuck | SUS304 |
Guide | SUS304, SUS303, PBT |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304/NBR |
Part Number |
---|
10-KQ2L04-M5G1 |
10-KQ2L06-M5G1 |
KQ2L04-M5G1 |
KQ2L04-M5G1-X17 |
KQ2L06-M5G1 |
KQ2L06-M5G1-X17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 143.10 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | 4 | White | N/A | ||
฿ 148.50 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | 6 | White | N/A | ||
฿ 122.40 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 4 | White | N/A | ||
฿ 131.40 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 4 | Light Blue | Non-grease specification, rubber material・release push color change | ||
฿ 127.80 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 6 | White | N/A | ||
฿ 136.80 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 6 | Light Blue | Non-grease specification, rubber material・release push color change |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | SUS303+PBT | Thread Material | SUS303 | Screw Mounting, Direction | Elbow |
Elbows | Elbow Union | Operating Temperature(°C) | -5::60 | Types of connection | M |
Connection screw | 5×0.8 | Number of Connection Tubes(piece) | 1 | Color | White |
Release button shape | Ellipse |
How can we improve?
How can we improve?