(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-touch pipe fitting made by SMC.
[Features]
· One-touch IN/OUT connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· For tight spaces.
Image
Name
Release bushing dimensions
Applicable tubing outer diameter mm | Connection thread M | Model | H (width across flats) | øDNote) | Release bushing dimensions | L1 | L2 | A | M | Effective cross-sectional area (mm2) | Minimum bore diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||
ø4 | M5 × 0.8 | KQ2S04-M5G1 | 2.5 | 8 | 7.7 | 10 | 18.6 | 15.8 | 15.6 | 13.3 | 4 | 4 | 2.5 | 3 |
ø6 | M5 × 0.8 | KQ2S06-M5G1 | 2.5 | 10 | 9.7 | 12 | 19.5 | 17.8 | 16.5 | 13.3 | 4 | 4 | 2.5 | 3.5 |
Guide/chuck
Can be used with both nylon and urethane. Large holding force. The chuck provides a definite grip, greatly increasing the tube holding force.
Gasket
Thanks to the unique shape that can be used from a low vacuum up to 1 MPa, there is a reliable seal and low resistance when inserting a tube.
Release button (white)
Light removal force. The chuck prevents unnecessary gripping pressure on the tube.
Body/O-ring/stud
Effective for piping in tight spaces. The body and threaded part rotate, allowing for positioning.
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø4, ø6, ø8, ø10, ø12, ø16 |
Usable fluids | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient and fluid temperature | -5 to 60°C, with water: 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B0203 (Tapered pipe thread) JIS B0205 (Metric coarse thread) |
Nut part | JIS B0205 (Metric fine thread) | |
Seal (thread portion) | With sealant |
Note 1) Make sure the surge pressure stays below the maximum operating pressure.
Note 2) It is not completely airtight, so please avoid use in leak testers, etc., where a vacuum is maintained.
Body | SUS303, PBT |
---|---|
Stud | SUS303 (thread portion) |
Chuck | SUS304 |
Guide | SUS304, SUS303, PBT |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304/NBR |
Part Number |
---|
10-KQ2S06-M5G1 |
KQ2S04-M5G1 |
KQ2S04-M5G1-X17 |
KQ2S06-M5G1 |
KQ2S06-M5G1-X17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 215.10 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | 6 | White | N/A | ||
฿ 177.30 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 4 | White | N/A | ||
฿ 454.19 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 17 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 4 | Light Blue | Non-grease specification, rubber material・release push color change | ||
฿ 195.30 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 6 | White | N/A | ||
฿ 203.40 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 6 | Light Blue | Non-grease specification, rubber material・release push color change |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | SUS303+PBT | Thread Material | SUS303 | Screw Mounting, Direction | With hex socket and straight |
Operating Temperature(°C) | -5::60 | Types of connection | M | Connection screw | 5×0.8 |
Number of Connection Tubes(piece) | 1 | Color | White | Release button shape | Ellipse |
How can we improve?
How can we improve?