(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC One-Touch fitting.
[Features]
· One-touch IN/OUT connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· Use to pipe in the same direction from the female thread.
Half Union Fitting: KQ2H-G (Sealant) External Appearance
Half Union Fitting: KQ2H-G (Sealant) Dimensional Outline Drawing
Applicable tubing outer diameter (mm) | Connection thread R | Model | H (width across flats) | øD | Release button Dimensions | L | A* | M | Effective cross-sectional area (mm2) | Minimum bore diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
øX (X) | Y | Nylon | Urethane | ||||||||||
ø4 | 1/8 | KQ2H04-01GS1 | 10 | 10 | 7.7 | 10 | 14.3 | 11.2 | 13.3 | 4.8 | 3.4 | 3 | 5.6 |
1/4 | KQ2H04-02GS1 | 14 | 14 | 7.7 | 10 | 16.7 | 12 | 13.3 | 4.8 | 3.4 | 3 | 14.6 | |
ø6 | 1/8 | KQ2H06-01GS1 | 10 | 9.9 | 9.7 | 12 | 18.4 | 15.3 | 13.3 | 13.1 | 10.4 | 4.5 | 5.8 |
1/4 | KQ2H06-02GS1 | 14 | 14 | 9.7 | 12 | 16.7 | 12 | 13.3 | 13.1 | 10.4 | 4.5 | 12.5 | |
3/8 | KQ2H06-03GS1 | 17 | 17 | 9.7 | 12 | 18.1 | 13 | 13.3 | 13.1 | 10.4 | 4.5 | 24.5 | |
ø8 | 1/8 | KQ2H08-01GS | 14 | 12.4 | 13 | - | 22.5 | 19.4 | 14.2 | 26.1 | 18 | 6 | 11.9 |
1/4 | KQ2H08-02GS | 14 | 12.4 | 13 | - | 22 | 17.3 | 14.2 | 26.1 | 18 | 6 | 13.9 | |
3/8 | KQ2H08-03GS | 17 | 17 | 13 | - | 18.1 | 13 | 14.2 | 26.1 | 18 | 6 | 21 | |
ø10 | 1/8 | KQ2H10-01GS | 17 | 14.8 | 15.6 | - | 23.8 | 20.7 | 15.6 | 26.1 | 26.1 | 6 | 16.9 |
1/4 | KQ2H10-02GS | 17 | 14.8 | 15.6 | - | 27.3 | 22.6 | 15.6 | 41.5 | 29.5 | 7.5 | 22.1 | |
3/8 | KQ2H10-03GS | 17 | 14.8 | 15.6 | - | 23.5 | 18.4 | 15.6 | 41.5 | 29.5 | 7.5 | 22.5 | |
1/2 | KQ2H10-04GS | 22 | 22 | 15.6 | - | 22.3 | 15.9 | 15.6 | 41.5 | 29.5 | 7.5 | 44.7 | |
ø12 | 1/4 | KQ2H12-02GS | 19 | 17.2 | 18.2 | - | 28.7 | 24 | 17 | 58.3 | 46.1 | 9 | 24.3 |
3/8 | KQ2H12-03GS | 19 | 17.2 | 18.2 | - | 25.9 | 20.8 | 17 | 58.3 | 46.1 | 9 | 25.2 | |
1/2 | KQ2H12-04GS | 22 | 22 | 18.2 | - | 22.3 | 15.9 | 17 | 58.3 | 58.3 | 9 | 37.7 | |
ø16 | 3/8 | KQ2H16-03GS | 24 | 22 | 23.6 | - | 33.1 | 28 | 20.6 | 81 | 67 | 11 | 42.4 |
1/2 | KQ2H16-04GS | 24 | 22 | 23.6 | - | 32.1 | 25.7 | 20.6 | 113 | 67 | 13 | 44.6 |
*Reference dimensions after screwing in R thread.
Note) øD represents body diameter.
Part Number |
---|
KQ2H06-02GS1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Connection screw | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 162.00 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 6 | 1/4 | With sealing agent | Ellipse | White | N/A |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | SUS303+PBT | Thread Material | SUS303 | Screw Mounting, Direction | Half Union |
Operating Temperature(°C) | -5::60 | Types of connection | R | Number of Connection Tubes(piece) | 1 |
Color | White |
Please check the type/dimensions/specifications of the part KQ2H06-02GS1 in the Quick-Connect Fitting Stainless Steel KQ2-G Series Half Union KQ2H-G series.
Part Number |
---|
10-KQ2H06-02G1 |
10-KQ2H08-01GS |
10-KQ2H08-02G |
KQ2H06-02GS1-X17 |
KQ2H06-03G1 |
KQ2H06-03GS1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Connection screw | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 177.30 | 10 Piece(s) | 55 Day(s) | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | 6 | 1/4 | Without sealing agent | Ellipse | White | N/A | ||
฿ 211.50 | 2 Piece(s) | 55 Day(s) | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | 8 | 1/8 | With sealing agent | Perfect circle | White | N/A | ||
฿ 207.00 | 2 Piece(s) | 55 Day(s) | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | 8 | 1/4 | Without sealing agent | Perfect circle | White | N/A | ||
฿ 170.10 | 10 Piece(s) | 55 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 6 | 1/4 | With sealing agent | Ellipse | Light Blue | Non-grease specification, rubber material・release push color change | ||
฿ 169.20 | 1 Piece(s) | Same day | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 6 | 3/8 | Without sealing agent | Ellipse | White | N/A | ||
฿ 172.80 | 1 Piece(s) | Same day | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 6 | 3/8 | With sealing agent | Ellipse | White | N/A |
How can we improve?
How can we improve?