1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Quick-Connect Fitting Stainless Steel KQ2-G Series Half Union KQ2H-G (Part Number)

AIR PIPING ONE-TOUCHJOINT

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Quick-Connect Fitting Stainless Steel KQ2-G Series Half Union KQ2H-G
  • Quick-Connect Fitting Stainless Steel KQ2-G Series Half Union KQ2H-G
  • Quick-Connect Fitting Stainless Steel KQ2-G Series Half Union KQ2H-G
  • Quick-Connect Fitting Stainless Steel KQ2-G Series Half Union KQ2H-G
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 37.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC One-Touch fitting.
[Features]
· One-touch IN/OUT connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· Use to pipe in the same direction from the female thread.

Half Union Fitting: KQ2H-G (Sealant) Specifications

Half Union Fitting: KQ2H-G (Sealant) External Appearance

Half Union Fitting: KQ2H-G (Sealant) External Appearance

Half Union Fitting: KQ2H-G (Sealant) Dimensional Outline Drawing

Half Union Fitting: KQ2H-G (Sealant) Dimensional Outline Drawing

Applicable tubing outer diameter
(mm)
Connection thread
R
ModelH
(width across flats)
øDRelease button
Dimensions
LA*MEffective cross-sectional area (mm2)Minimum bore diameterWeight
g
øX
(X)
YNylonUrethane
ø41/8KQ2H04-01GS110107.71014.311.213.34.83.435.6
1/4KQ2H04-02GS114147.71016.71213.34.83.4314.6
ø61/8KQ2H06-01GS1109.99.71218.415.313.313.110.44.55.8
1/4KQ2H06-02GS114149.71216.71213.313.110.44.512.5
3/8KQ2H06-03GS117179.71218.11313.313.110.44.524.5
ø81/8KQ2H08-01GS1412.413-22.519.414.226.118611.9
1/4KQ2H08-02GS1412.413-2217.314.226.118613.9
3/8KQ2H08-03GS171713-18.11314.226.118621
ø101/8KQ2H10-01GS1714.815.6-23.820.715.626.126.1616.9
1/4KQ2H10-02GS1714.815.6-27.322.615.641.529.57.522.1
3/8KQ2H10-03GS1714.815.6-23.518.415.641.529.57.522.5
1/2KQ2H10-04GS222215.6-22.315.915.641.529.57.544.7
ø121/4KQ2H12-02GS1917.218.2-28.7241758.346.1924.3
3/8KQ2H12-03GS1917.218.2-25.920.81758.346.1925.2
1/2KQ2H12-04GS222218.2-22.315.91758.358.3937.7
ø163/8KQ2H16-03GS242223.6-33.12820.681671142.4
1/2KQ2H16-04GS242223.6-32.125.720.6113671344.6

*Reference dimensions after screwing in R thread.
Note) øD represents body diameter.

Part Number
KQ2H06-01G1-X17
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Connection screw Specifications Release button shape Release button color Custom-made specifications

฿ 407.62

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) Standard/Mini[Standard (NBR Nitrile Rubber )] NBR (fluorine coated)61/8Without sealing agentEllipseLight BlueNon-grease specification, rubber material・release push color change

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Body Material SUS303+PBT Thread Material SUS303 Screw Mounting, Direction Half Union
Operating Temperature(°C) -5::60 Types of connection R Number of Connection Tubes(piece) 1
Color White