(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC One-Touch fitting.
[Features]
· One-touch connection/disconnection.
· Can be used at a vacuum of -100 kPa.
[Applications]
· Used for piping in one direction from a female thread.
Half Union Fitting: KQ2H-G (Gasket Seal) External Appearance
Half Union Fitting: KQ2H-G (Gasket Seal) Dimensional Outline Drawing
Applicable tubing outer diameter (mm) | Connection thread M | Model | H (width across flats) | øD | Release button dimensions | L | A | M | Effective cross-sectional area (mm2) | Minimum hole diameter | Weight (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||
ø4 | M5 × 0.8 | KQ2H04-M5G1 | 8 | 7.9 | 7.7 | 10 | 17.7 | 14.7 | 13.3 | 4 | 4 | 2.5 | 3.3 |
ø6 | M5 × 0.8 | KQ2H06-M5G1 | 10 | 9.9 | 9.7 | 12 | 17.7 | 14.7 | 13.3 | 4 | 4 | 2.5 | 4.1 |
Note) øD represents body diameter.
Part Number |
---|
KQ2H04-M5G1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 143.10 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 4 | White | N/A |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | SUS303+PBT | Thread Material | SUS303 | Screw Mounting, Direction | Half Union |
Operating Temperature(°C) | -5::60 | Types of connection | M | Connection screw | 5×0.8 |
Number of Connection Tubes(piece) | 1 | Color | White | Release button shape | Ellipse |
Please check the type/dimensions/specifications of the part KQ2H04-M5G1 in the Stainless Steel One-Touch Pipe Fitting KQ2 Series, Half Union Fitting KQ2H-G (Gasket Seal) series.
Part Number |
---|
10-KQ2H04-M5G1 |
10-KQ2H06-M5G1 |
KQ2H04-M5G1-X17 |
KQ2H06-M5G1 |
KQ2H06-M5G1-X17 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|
฿ 162.90 | 10 Piece(s) | 55 Day(s) | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | 4 | White | N/A | ||
฿ 177.30 | 10 Piece(s) | 55 Day(s) | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | 6 | White | N/A | ||
฿ 151.20 | 10 Piece(s) | 55 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 4 | Light Blue | Non-grease specification, rubber material・release push color change | ||
฿ 157.50 | 1 Piece(s) | Same day | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 6 | White | N/A | ||
฿ 165.60 | 10 Piece(s) | 55 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 6 | Light Blue | Non-grease specification, rubber material・release push color change |
How can we improve?
How can we improve?