(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as for cleaning food processing machines where water or salt water splashes. Also, suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Use to branch line from female thread in both 90° directions.
Male Branch Tee: 10-KGT outline drawing
(Unit: mm)
Applicable tubing outer diameter (mm) | Connection thread R | Model | H (width across flats) | øD1Note 1) | øD2 | L1 | L2 | *A | M | Effective cross-sectional area (mm2) | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|
Urethane | |||||||||||
4 | M5 × 0.8 | 10-KGT04-M5 | 7 | 9.3 | - | 15.6 | 13.7 | 15.3 | 12.7 | 4.5 | 3.5 |
1/8 | 10-KGT04-01 | 10 | 10.4 | 10 | 18 | 21.1 | 23 | 16 | 4.1 | 13 | |
1/4 | 10-KGT04-02 | 14 | 25.5 | 25 | 19 | ||||||
6 | M5 × 0.8 | 10-KGT06-M5 | 7 | 11.6 | - | 16.1 | 14.7 | 17.4 | 13.5 | 4.5 | 4.4 |
1/8 | 10-KGT06-01 | 10 | 12.8 | 10 | 20 | 22.1 | 25.5 | 17 | 11.0 | 12 | |
1/4 | 10-KGT06-02 | 14 | 26.5 | 27.5 | 20 | ||||||
3/8 | 10-KGT06-03 | 17 | 27.9 | 29 | 34 | ||||||
8 | 1/8 | 10-KGT08-01 | 12 | 15.2 | 12 | 23 | 23.6 | 28 | 18.5 | 18.2 | 14 |
1/4 | 10-KGT08-02 | 14 | 28 | 30 | 22 | ||||||
3/8 | 10-KGT08-03 | 17 | 29.4 | 31.5 | 36 | ||||||
10 | 1/8 | 10-KGT10-01 | 17 | 18.5 | 17 | 26.5 | 26.1 | 32 | 21 | 29.0 | 31 |
1/4 | 10-KGT10-02 | 29.5 | 33 | 29 | |||||||
3/8 | 10-KGT10-03 | 30.9 | 34.5 | 39 | |||||||
1/2 | 10-KGT10-04 | 22 | 35.1 | 37 | 66 | ||||||
12 | 1/4 | 10-KGT12-02 | 17 | 20.9 | 17 | 28.5 | 30.5 | 35.5 | 22 | 45.2 | 31 |
3/8 | 10-KGT12-03 | 31.9 | 37 | 41 | |||||||
1/2 | 10-KGT12-04 | 22 | 36.1 | 39.5 | 68 | ||||||
16 | 3/8 | 10-KGT16-03 | 22 | 26.5 | 20.9 | 34 | 36.9 | 44.5 | 25 | 59.6 | 112 |
1/2 | 10-KGT16-04 | 39.6 | 46 | 84 | 116 |
Note 1) øD1 is the maximum diameter.
One-Touch Fitting Stainless Steel 10-KG Series structural drawing
Tube materials | Polyurethane |
---|---|
Tube outer diameter | ø4, ø6, ø8, ø10, ø12, ø16 |
Usable fluids | Air, waterNote 1) | |
---|---|---|
Maximum operating pressure | 1.0 MPa | |
Operating vacuum pressure | -100 kPa | |
Proof pressure | 3.0 MPa | |
Ambient and fluid temperature | -5 to 60°C, if water is used then 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B 0203 (taper thread for piping) |
Nut part | JIS B 0211 Class 2 (metric fine thread) | |
Seal (thread portion) | Note 2)With seal or none | |
Grease | Fluorine grease | |
Cleanliness Class (ISO Class) | Class 5 |
Note 1) Applicable for general industrial water. Please consult the manufacturer if using for other kinds of liquid.
Also, the surge pressure must be kept below the maximum operating pressure.
Note 2) Add the suffix "S" to the part number if you desire it with seal.
Body | SUS303, PBT |
---|---|
Stud | SUS303 (thread portion) |
Chuck | SUS304 |
Guide | SUS304, POM |
Collet, release button | POM |
Seal, O-ring | NBR |
Part Number |
---|
10-KGT06-M5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 146.70 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | SUS303+PBT | Application | Clean circumstance / Foods・Drug-Related | Thread Material | SUS303 |
Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | Double Port Tee Union | Operating Temperature(°C) | -5::60 |
Applicable Tube O.D.1(φ) | 6 | Types of connection | M | Connection screw | 5×0.8 |
Number of Connection Tubes(piece) | 2 | Color | White | Specifications | ISO Class:5 |
Release button color | White | Custom-made specifications | N/A | Options | No sealant |
Please check the type/dimensions/specifications of the part 10-KGT06-M5 in the Male Branch Tee 10-KGT Stainless Steel Stainless Steel One-Touch Fitting, KG Series. series.
How can we improve?
How can we improve?