(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Use for piping at right angles from the female thread part. Most general style.
Male Elbow: 10-KGL dimensional outline drawing
Applicable tubing outer diameter (mm) | Connection thread R | Model | H (width across flats) | øD1Note 1) | øD2 | L1 | L2 | *A | M | Effective cross-sectional area (mm2) | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|
Urethane | |||||||||||
4 | M5 × 0.8 | 10-KGL04-M5 | 7 | 9.3 | - | 15.6 | 13.7 | 15.3 | 12.7 | 3.5 | 2.7 |
1/8 | 10-KGL04-01 | 10 | 10.4 | 10 | 18 | 21.1 | 23 | 16 | 4.2 | 10 | |
1/4 | 10-KGL04-02 | 14 | 25.5 | 25 | 19 | ||||||
6 | M5 × 0.8 | 10-KGL06-M5 | 7 | 11.6 | - | 16.1 | 14.7 | 17.4 | 13.5 | 3.5 | 3.1 |
1/8 | 10-KGL06-01 | 10 | 12.8 | 10 | 20 | 22.1 | 25.5 | 17 | 9.0 | 12 | |
1/4 | 10-KGL06-02 | 14 | 26.5 | 27.5 | 10 | ||||||
3/8 | 10-KGL06-03 | 17 | 27.9 | 29 | 33 | ||||||
8 | 1/8 | 10-KGL08-01 | 12 | 15.2 | 12 | 23 | 23.6 | 28 | 18.5 | 14.9 | 13 |
1/4 | 10-KGL08-02 | 14 | 28 | 30 | 21 | ||||||
3/8 | 10-KGL08-03 | 17 | 29.4 | 31.5 | 35 | ||||||
10 | 1/8 | 10-KGL10-01 | 17 | 18.5 | 17 | 26.5 | 26.1 | 32 | 21 | 14.9 | 25 |
1/4 | 10-KGL10-02 | 29.5 | 33 | 25.0 | 26 | ||||||
3/8 | 10-KGL10-03 | 30.9 | 34.5 | 36 | |||||||
1/2 | 10-KGL10-04 | 22 | 35.1 | 37 | 63 | ||||||
12 | 1/4 | 10-KGL12-02 | 17 | 20.9 | 17 | 28.5 | 30.5 | 35.5 | 22 | 39.7 | 28 |
3/8 | 10-KGL12-03 | 31.9 | 37 | 38 | |||||||
1/2 | 10-KGL12-04 | 22 | 36.1 | 39.5 | 65 | ||||||
16 | 3/8 | 10-KGL16-03 | 22 | 26.5 | 20.9 | 34 | 36.9 | 44.5 | 25 | 59.6 | 101 |
1/2 | 10-KGL16-04 | 40.1 | 46 | 70.6 | 105 |
*Reference dimensions of R thread after installation
Note 1) øD1 is the maximum diameter.
Part Number |
---|
10-KGL06-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw |
---|---|---|---|---|---|---|---|---|
฿ 297.00 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | 6 | R | 3/8 |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | SUS303+PBT | Application | Clean circumstance / Foods・Drug-Related | Thread Material | SUS303 |
Packing, Material of O-Ring | NBR | Screw Mounting, Direction | Elbow | Elbows | Elbow Union |
Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 1 | Specifications | ISO Class:5 |
Release button color | White | Custom-made specifications | N/A | Options | No sealant |
Please check the type/dimensions/specifications of the part 10-KGL06-03 in the Male Elbow 10-KGL Stainless Steel One-Touch Fitting, KG Series. series.
Part Number |
---|
10-KGL04-M5 |
10-KGL06-01 |
10-KGL06-02 |
10-KGL06-M5 |
10-KGL08-01 |
10-KGL08-02 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw |
---|---|---|---|---|---|---|---|
฿ 250.20 | 2 Piece(s) | 55 Day(s) | 4 | M | 5×0.8 | ||
฿ 270.00 | 2 Piece(s) | 3 Day(s) | 6 | R | 1/8 | ||
฿ 283.50 | 2 Piece(s) | 3 Day(s) | 6 | R | 1/4 | ||
฿ 270.00 | 2 Piece(s) | 55 Day(s) | 6 | M | 5×0.8 | ||
฿ 292.50 | 2 Piece(s) | 3 Day(s) | 8 | R | 1/8 | ||
฿ 292.50 | 2 Piece(s) | 3 Day(s) | 8 | R | 1/4 |
How can we improve?
How can we improve?