(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Used to connect tubes in the same direction.
Straight Union: 10-KGH dimensional outline drawing
Applicable tubing outer diameter (mm) | Model | øDNote) | L | M | Effective cross-sectional area (mm2) | Weight g |
---|---|---|---|---|---|---|
Urethane | ||||||
4 | 10-KGH04-00 | 10.4 | 32.5 | 16 | 4 | 3 |
6 | 10-KGH06-00 | 12.8 | 34.5 | 17 | 10.4 | 4 |
8 | 10-KGH08-00 | 15.2 | 38.5 | 18.5 | 18.0 | 6 |
10 | 10-KGH10-00 | 18.5 | 42.5 | 21 | 29.5 | 11 |
12 | 10-KGH12-00 | 20.9 | 44.5 | 22 | 46.1 | 14 |
Note) øD is the maximum diameter.
Part Number |
---|
10-KGH04-00 |
10-KGH06-00 |
10-KGH08-00 |
10-KGH10-00 |
10-KGH12-00 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) |
---|---|---|---|---|---|---|
฿ 254.70 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | 4 | ||
฿ 270.00 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | 6 | ||
฿ 288.00 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | 8 | ||
฿ 361.80 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | 10 | ||
฿ 423.90 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | 12 |
Loading...
Types | Single-Action | Fitting Type | Union with same diameter | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | SUS303+PBT | Application | Clean circumstance / Foods・Drug-Related | Packing, Material of O-Ring | NBR |
Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 2 | Color | White |
Specifications | ISO Class:5 | Release button color | White | Custom-made specifications | N/A |
How can we improve?
How can we improve?