(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· The internal hex allows thread connection by using an Allen wrench for confined spaces.
Hex Socket Head Male Connector: 10-KGS dimensional outline drawing
Applicable tubing outer diameter (mm) | Connection thread R | Model | H (width across flats) | øDNote) | L | *A | M | Effective cross-sectional area (mm2) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
Urethane | |||||||||
4 | M5 × 0.8 | 10-KGS04-M5 | 2.5 | 8 | 18.7 | 15.6 | 12.7 | 4 | 2.6 |
1/8 | 10-KGS04-01 | 3 | 9.8 | 23 | 19 | 16 | 3.6 | 8 | |
6 | M5 × 0.8 | 10-KGS06-M5 | 2.5 | 10 | 19.5 | 16.4 | 13.5 | 4 | 3.2 |
1/8 | 10-KGS06-01 | 4 | 11.8 | 24 | 20 | 17 | 9.9 | 9 | |
1/4 | 10-KGS06-02 | 13.8 | 18 | 10.0 | 15 | ||||
8 | 1/8 | 10-KGS08-01 | 5 | 14 | 28 | 24 | 18.5 | 16.2 | 12 |
1/4 | 10-KGS08-02 | 6 | 25.5 | 19.5 | 11 | ||||
3/8 | 10-KGS08-03 | 27.5 | 21.5 | 24 | |||||
10 | 1/8 | 10-KGS10-01 | 5 | 17 | 30 | 26 | 21 | 16.2 | 18 |
1/4 | 10-KGS10-02 | 8 | 27.5 | 21.5 | 26.6 | 12 | |||
3/8 | 10-KGS10-03 | 21 | 19 | ||||||
1/2 | 10-KGS10-04 | 22 | 28 | 20 | 35 | ||||
12 | 1/4 | 10-KGS12-02 | 8 | 19 | 33.5 | 27.5 | 22 | 44.5 | 23 |
3/8 | 10-KGS12-03 | 10 | 29 | 22.5 | 18 | ||||
1/2 | 10-KGS12-04 | 22 | 28 | 20 | 30 |
*Reference dimensions of R thread after installation
Note) øD is the maximum diameter.
Part Number |
---|
10-KGS06-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw |
---|---|---|---|---|---|---|---|---|
฿ 384.30 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | 6 | R | 1/8 |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | SUS303+PBT | Application | Clean circumstance / Foods・Drug-Related | Thread Material | SUS303 |
Packing, Material of O-Ring | NBR | Screw Mounting, Direction | With hex socket and straight | Operating Temperature(°C) | -5::60 |
Number of Connection Tubes(piece) | 1 | Color | White | Specifications | ISO Class:5 |
Release button color | White | Custom-made specifications | N/A | Options | No sealant |
Please check the type/dimensions/specifications of the part 10-KGS06-01 in the Hex Socket Head Male Connector 10-KGS Stainless Steel One-Touch Fitting, KG Series. series.
Part Number |
---|
10-KGS04-01 |
10-KGS04-M5 |
10-KGS06-02 |
10-KGS06-M5 |
10-KGS08-01 |
10-KGS08-02 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw |
---|---|---|---|---|---|---|---|
฿ 353.70 | 2 Piece(s) | 55 Day(s) | 4 | R | 1/8 | ||
฿ 353.70 | 2 Piece(s) | 55 Day(s) | 4 | M | 5×0.8 | ||
฿ 384.30 | 2 Piece(s) | 55 Day(s) | 6 | R | 1/4 | ||
฿ 384.30 | 2 Piece(s) | 3 Day(s) | 6 | M | 5×0.8 | ||
฿ 414.00 | 2 Piece(s) | 3 Day(s) | 8 | R | 1/8 | ||
฿ 414.00 | 2 Piece(s) | 55 Day(s) | 8 | R | 1/4 |
How can we improve?
How can we improve?