1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Branch KGU Stainless Steel One-Touch Fitting, KG Series. (Part Number)

AIR PIPING ONE-TOUCHJOINT

Branch KGU Stainless Steel One-Touch Fitting, KG Series.
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 287.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for shape details.

Product Description

SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Use to branch line in the same direction from female thread.

Branch: KGU Outline Drawings And Dimensions

Branch: KGU KGD outline drawing (M5)

Branch: KGU KGD outline drawing (M5)

Branch: KGU KGD outline drawing (R)

Branch: KGU KGD outline drawing (R)

Applicable tubing
Outer diameter (mm)
Connection thread
M
R
ModelH
(width across flats)
øDNote)LP*AMEffective cross-sectional area
(mm2)
Weight
g
NylonUrethane
4M5 × 0.8KGU04-M51110.439.510.436162.22.24
1/8KGU04-0141.1384.24.211
1/4KGU04-021445.54020
6M5 × 0.8KGU06-M51312.842.512.839172.22.212
1/8KGU06-0144.641.513.410.611
1/4KGU06-021448.54321
3/8KGU06-031749.944.534
81/8KGU08-011715.251.615.248.518.525.617.715
1/4KGU08-025549.523
3/8KGU08-0355.45035
101/4KGU10-021918.560.518.555214028.430
3/8KGU10-0360.955.540
1/2KGU10-042264.15765
121/4KGU12-022220.96420.958.52257.445.432
3/8KGU12-0364.45940
1/2KGU12-0467.660.565

* Reference dimensions of R thread after installation
Note) øD is the maximum diameter.

One-Touch Fitting Stainless Steel KG Series Common Specifications (Reference)

Structure

KG Series structure

KG Series structure

Applicable Tubing

Tube materialsFEP, PFA, nylon, soft nylonNote 1), polyurethane
Tube outer diameterø4, ø6, ø8, ø10, ø12, ø16

Note 1) For soft nylon tube, water cannot be used.

Specifications

Usable fluidsAir, waterNote 2)
Operating pressure rangeNote 3)-100 kPa to 1 MPa
Proof pressure3 MPa
Ambient and fluid temperature-5 to 60°C, if water is used then 0 to 40°C (no freezing)
ThreadMounting sectionJIS B 0203 (taper thread for piping)
JIS B 0205 (metric coarse thread)
Nut partJIS B 0205 (metric fine thread)
Thread sealantWith sealantNote 4)Or, without sealants

Note 2) The surge pressure must be under the maximum operating pressure.
Note 3) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Note 4) Add the suffix "S" to the part number if w/ seal is desired.

Principle Part Materials

BodySUS303, PBT
StudSUS303 (thread portion)
ChuckSUS304
GuideSUS304, SUS303, PBT
Collet, release buttonPOM
Seal, O-ringNBR
GasketSUS304/NBR
Part Number
KGU08-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPacking, Material of O-Ring Applicable Tube O.D.1
(φ)
Types of connection Connection screw Specifications Release button color Custom-made specifications Options

฿ 344.70

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR8R1/8ISO Class:6WhiteN/ANo sealant

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Body Material SUS303+PBT Application Clean circumstance / Foods・Drug-Related Thread Material SUS303
Screw Mounting, Multipoint Branch Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 2
Color White

Please check the type/dimensions/specifications of the part KGU08-01 in the Branch KGU Stainless Steel One-Touch Fitting, KG Series. series.

Products with similar specification

Part Number
KGU04-01-X17
KGU04-01-X94
KGU04-02
KGU08-01-X12
KGU08-01-X17
KGU08-02
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPacking, Material of O-Ring Applicable Tube O.D.1
(φ)
Types of connection Connection screw Specifications Release button color Custom-made specifications Options

฿ 296.10

1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR (fluorine coated)4R1/8ISO Class:6Light BlueNon-grease specification, rubber material・release push color changeNo sealant

฿ 297.90

1 Piece(s) Same day [Fluororubber] Special FKM (Fluorine Coating)4R1/8ISO Class:6Light BlueNon-grease specification, rubber material・release push color changeNo sealant

฿ 311.40

1 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR4R1/4ISO Class:6WhiteN/ANo sealant

฿ 344.70

1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR8R1/8ISO Class:6WhiteLubricant:white petroleum jelly, release push color changeNo sealant

฿ 352.80

1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR (fluorine coated)8R1/8ISO Class:6Light BlueNon-grease specification, rubber material・release push color changeNo sealant

฿ 344.70

2 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR8R1/4ISO Class:6WhiteN/ANo sealant