(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Use to branch line in the same direction from female thread.
Branch: KGU KGD outline drawing (M5)
Branch: KGU KGD outline drawing (R)
Applicable tubing Outer diameter (mm) | Connection thread M R | Model | H (width across flats) | øDNote) | L | P | *A | M | Effective cross-sectional area (mm2) | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||
4 | M5 × 0.8 | KGU04-M5 | 11 | 10.4 | 39.5 | 10.4 | 36 | 16 | 2.2 | 2.2 | 4 |
1/8 | KGU04-01 | 41.1 | 38 | 4.2 | 4.2 | 11 | |||||
1/4 | KGU04-02 | 14 | 45.5 | 40 | 20 | ||||||
6 | M5 × 0.8 | KGU06-M5 | 13 | 12.8 | 42.5 | 12.8 | 39 | 17 | 2.2 | 2.2 | 12 |
1/8 | KGU06-01 | 44.6 | 41.5 | 13.4 | 10.6 | 11 | |||||
1/4 | KGU06-02 | 14 | 48.5 | 43 | 21 | ||||||
3/8 | KGU06-03 | 17 | 49.9 | 44.5 | 34 | ||||||
8 | 1/8 | KGU08-01 | 17 | 15.2 | 51.6 | 15.2 | 48.5 | 18.5 | 25.6 | 17.7 | 15 |
1/4 | KGU08-02 | 55 | 49.5 | 23 | |||||||
3/8 | KGU08-03 | 55.4 | 50 | 35 | |||||||
10 | 1/4 | KGU10-02 | 19 | 18.5 | 60.5 | 18.5 | 55 | 21 | 40 | 28.4 | 30 |
3/8 | KGU10-03 | 60.9 | 55.5 | 40 | |||||||
1/2 | KGU10-04 | 22 | 64.1 | 57 | 65 | ||||||
12 | 1/4 | KGU12-02 | 22 | 20.9 | 64 | 20.9 | 58.5 | 22 | 57.4 | 45.4 | 32 |
3/8 | KGU12-03 | 64.4 | 59 | 40 | |||||||
1/2 | KGU12-04 | 67.6 | 60.5 | 65 |
* Reference dimensions of R thread after installation
Note) øD is the maximum diameter.
KG Series structure
Tube materials | FEP, PFA, nylon, soft nylonNote 1), polyurethane |
---|---|
Tube outer diameter | ø4, ø6, ø8, ø10, ø12, ø16 |
Note 1) For soft nylon tube, water cannot be used.
Usable fluids | Air, waterNote 2) | |
---|---|---|
Operating pressure rangeNote 3) | -100 kPa to 1 MPa | |
Proof pressure | 3 MPa | |
Ambient and fluid temperature | -5 to 60°C, if water is used then 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B 0203 (taper thread for piping) JIS B 0205 (metric coarse thread) |
Nut part | JIS B 0205 (metric fine thread) | |
Thread sealant | With sealantNote 4)Or, without sealants |
Note 2) The surge pressure must be under the maximum operating pressure.
Note 3) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Note 4) Add the suffix "S" to the part number if w/ seal is desired.
Body | SUS303, PBT |
---|---|
Stud | SUS303 (thread portion) |
Chuck | SUS304 |
Guide | SUS304, SUS303, PBT |
Collet, release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304/NBR |
Part Number |
---|
KGU10-04-X17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Specifications | Release button color | Custom-made specifications | Options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 483.30 ฿ 402.73 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 10 | R | 1/2 | ISO Class:6 | Light Blue | Non-grease specification, rubber material・release push color change | No sealant |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | SUS303+PBT | Application | Clean circumstance / Foods・Drug-Related | Thread Material | SUS303 |
Screw Mounting, Multipoint | Branch | Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 2 |
Color | White |
Please check the type/dimensions/specifications of the part KGU10-04-X17 in the Branch KGU Stainless Steel One-Touch Fitting, KG Series. series.
Part Number |
---|
KGU04-01-X17 |
KGU04-01-X94 |
KGU04-02 |
KGU10-04S-X39 |
KGU12-02 |
KGU12-02-X12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Specifications | Release button color | Custom-made specifications | Options |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 296.10 | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 4 | R | 1/8 | ISO Class:6 | Light Blue | Non-grease specification, rubber material・release push color change | No sealant | ||
฿ 297.90 | 1 Piece(s) | Same day | [Fluororubber] Special FKM (Fluorine Coating) | 4 | R | 1/8 | ISO Class:6 | Light Blue | Non-grease specification, rubber material・release push color change | No sealant | ||
฿ 311.40 | 1 Piece(s) | 55 Day(s) | [Standard (NBR Nitrile Rubber )] NBR | 4 | R | 1/4 | ISO Class:6 | White | N/A | No sealant | ||
฿ 504.90 | 1 Piece(s) | 55 Day(s) | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 10 | R | 1/2 | ISO Class:6 | Light Blue | Non-grease specification, rubber material / release bush color change, clean specification (copper-based non-specification, air blow, double packaging, resin body: white) | With sealant | ||
฿ 505.80 | 1 Piece(s) | 3 Day(s) | [Standard (NBR Nitrile Rubber )] NBR | 12 | R | 1/4 | ISO Class:6 | White | N/A | No sealant | ||
฿ 505.80 | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR | 12 | R | 1/4 | ISO Class:6 | White | Lubricant:white petroleum jelly, release push color change | No sealant |
How can we improve?
How can we improve?