(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Use to pipe from male threads, such as on pressure gauges.
Female Connector: KGF outline drawing
Applicable tubing outer diameter (mm) | Connection thread Rc thread | Model | H (width across flats) | øDNote) | L1 | L2 | M | Effective cross-sectional area (mm2) | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||
4 | 1/8 | KGF04-01 | 14 | 10 | 27 | 11 | 16 | 5.6 | 4 | 15 |
1/4 | KGF04-02 | 17 | 31 | 14 | 23 | |||||
6 | 1/8 | KGF06-01 | 14 | 12 | 27.5 | 11 | 17 | 13.1 | 10.4 | 15 |
1/4 | KGF06-02 | 17 | 31 | 13 | 22 | |||||
3/8 | KGF06-03 | 19 | 33.5 | 15 | 25 | |||||
8 | 1/8 | KGF08-01 | 14 | 14 | 29 | 11 | 18.5 | 26.1 | 18.0 | 17 |
1/4 | KGF08-02 | 17 | 32.5 | 13 | 24 | |||||
3/8 | KGF08-03 | 19 | 33.5 | 14 | 24 | |||||
10 | 1/4 | KGF10-02 | 17 | 17 | 34.5 | 14 | 21 | 41.5 | 29.5 | 27 |
3/8 | KGF10-03 | 19 | 36.5 | 15 | 30 | |||||
12 | 1/4 | KGF12-02 | 19 | 19 | 35 | 14 | 22 | 58.3 | 46.1 | 36 |
3/8 | KGF12-03 | 37 | 31 | |||||||
1/2 | KGF12-04 | 24 | 41 | 18 | 52 |
Note) øD is the maximum diameter.
KG Series structure
Tube materials | FEP, PFA, nylon, soft nylonNote 1), polyurethane |
---|---|
Tube outer diameter | ø4, ø6, ø8, ø10, ø12, ø16 |
Note 1) For soft nylon tube, water cannot be used.
Usable fluids | Air, waterNote 2) | |
---|---|---|
Operating pressure rangeNote 3) | -100 kPa to 1 MPa | |
Proof pressure | 3 MPa | |
Ambient and fluid temperature | -5 to 60°C, if water is used then 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B 0203 (taper thread for piping) JIS B 0205 (metric coarse thread) |
Nut part | JIS B 0205 (metric fine thread) | |
Thread sealant | With sealantNote 4)Or, without sealants |
Note 2) The surge pressure must be under the maximum operating pressure.
Note 3) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Note 4) Add the suffix "S" to the part number if w/ seal is desired.
Body | SUS303, PBT |
---|---|
Stud | SUS303 (thread portion) |
Chuck | SUS304 |
Guide | SUS304, SUS303, PBT |
Collet, release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304/NBR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Connection screw | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 425.70 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | [Standard (NBR Nitrile Rubber )] NBR | 4 | 1/8 | White | N/A | ||
฿ 468.00 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | [Standard (NBR Nitrile Rubber )] NBR | 4 | 1/4 | White | N/A | ||
฿ 463.50 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | [Standard (NBR Nitrile Rubber )] NBR | 6 | 1/8 | White | N/A | ||
฿ 463.50 ฿ 386.23 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR | 6 | 1/8 | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 | ||
฿ 468.00 ฿ 389.98 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 6 | 1/8 | Light Blue | Non-grease specification, rubber material・release push color change | ||
฿ 488.70 ฿ 407.23 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 6 | 1/8 | Light Blue | Non-grease specification, rubber material / release bush color change, steel-based non-specification (with electroless nickel plating) Clean specification (air blow, double packaging) | ||
฿ 469.80 ฿ 391.48 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Fluororubber] Special FKM (Fluorine Coating) | 6 | 1/8 | Light Blue | Non-grease specification, rubber material・release push color change | ||
฿ 463.50 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | [Standard (NBR Nitrile Rubber )] NBR | 6 | 1/4 | White | N/A | ||
฿ 463.50 ฿ 386.23 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR | 6 | 1/4 | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 | ||
฿ 468.00 ฿ 389.98 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 6 | 1/4 | Light Blue | Non-grease specification, rubber material・release push color change | ||
฿ 488.70 ฿ 407.23 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 6 | 1/4 | Light Blue | Non-grease specification, rubber material / release bush color change, steel-based non-specification (with electroless nickel plating) Clean specification (air blow, double packaging) | ||
฿ 505.80 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | [Standard (NBR Nitrile Rubber )] NBR | 6 | 3/8 | White | N/A | ||
฿ 505.80 ฿ 421.48 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR | 6 | 3/8 | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 | ||
฿ 509.40 ฿ 424.48 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 6 | 3/8 | Light Blue | Non-grease specification, rubber material・release push color change | ||
฿ 530.10 ฿ 441.73 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 6 | 3/8 | Light Blue | Non-grease specification, rubber material / release bush color change, steel-based non-specification (with electroless nickel plating) Clean specification (air blow, double packaging) | ||
฿ 498.60 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | [Standard (NBR Nitrile Rubber )] NBR | 8 | 1/8 | White | N/A | ||
฿ 498.60 ฿ 415.48 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR | 8 | 1/8 | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 | ||
฿ 503.10 ฿ 419.23 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 8 | 1/8 | Light Blue | Non-grease specification, rubber material・release push color change | ||
฿ 523.80 ฿ 436.48 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 8 | 1/8 | Light Blue | Non-grease specification, rubber material / release bush color change, steel-based non-specification (with electroless nickel plating) Clean specification (air blow, double packaging) | ||
฿ 507.60 ฿ 422.98 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Fluororubber] Special FKM (Fluorine Coating) | 8 | 1/8 | Light Blue | Non-grease specification, rubber material・release push color change | ||
฿ 498.60 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | [Standard (NBR Nitrile Rubber )] NBR | 8 | 1/4 | White | N/A | ||
฿ 498.60 ฿ 415.48 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR | 8 | 1/4 | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 | ||
฿ 503.10 ฿ 419.23 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 8 | 1/4 | Light Blue | Non-grease specification, rubber material・release push color change | ||
฿ 516.60 ฿ 430.48 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | - | 8 | 1/4 | White | Changing Rubber material | ||
฿ 518.40 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | [Standard (NBR Nitrile Rubber )] NBR | 8 | 3/8 | White | N/A | ||
฿ 518.40 ฿ 431.98 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR | 8 | 3/8 | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 | ||
฿ 522.90 ฿ 435.73 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 8 | 3/8 | Light Blue | Non-grease specification, rubber material・release push color change | ||
฿ 679.50 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | [Standard (NBR Nitrile Rubber )] NBR | 10 | 1/4 | White | N/A | ||
฿ 679.50 ฿ 566.23 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR | 10 | 1/4 | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 | ||
฿ 684.00 ฿ 569.98 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 10 | 1/4 | Light Blue | Non-grease specification, rubber material・release push color change | ||
฿ 679.50 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | [Standard (NBR Nitrile Rubber )] NBR | 10 | 3/8 | White | N/A | ||
฿ 679.50 ฿ 566.23 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR | 10 | 3/8 | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 | ||
฿ 684.00 ฿ 569.98 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 10 | 3/8 | Light Blue | Non-grease specification, rubber material・release push color change | ||
฿ 730.80 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | [Standard (NBR Nitrile Rubber )] NBR | 12 | 1/4 | White | N/A | ||
฿ 730.80 ฿ 608.98 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR | 12 | 1/4 | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 | ||
฿ 737.10 ฿ 614.23 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 12 | 1/4 | Light Blue | Non-grease specification, rubber material・release push color change | ||
฿ 730.80 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | [Standard (NBR Nitrile Rubber )] NBR | 12 | 3/8 | White | N/A | ||
฿ 730.80 ฿ 608.98 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR | 12 | 3/8 | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 | ||
฿ 737.10 ฿ 614.23 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 12 | 3/8 | Light Blue | Non-grease specification, rubber material・release push color change | ||
฿ 730.80 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | [Standard (NBR Nitrile Rubber )] NBR | 12 | 1/2 | White | N/A | ||
฿ 730.80 ฿ 608.98 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR | 12 | 1/2 | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 | ||
฿ 737.10 ฿ 614.23 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 12 | 1/2 | Light Blue | Non-grease specification, rubber material・release push color change | ||
฿ 756.90 ฿ 630.72 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 12 | 1/2 | Light Blue | Non-grease specification, rubber material / release bush color change, steel-based non-specification (with electroless nickel plating) Clean specification (air blow, double packaging) |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | SUS303+PBT | Application | Clean circumstance / Foods・Drug-Related | Thread Material | SUS303 |
Screw Mounting, Direction | Female Straight | Operating Temperature(°C) | -5::60 | Types of connection | Rc |
Number of Connection Tubes(piece) | 1 | Color | White | Specifications | ISO Class:6 |
How can we improve?
How can we improve?