1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Branch "Y" KAU Antistatic One-Touch Fitting

Branch "Y" KAU Antistatic One-Touch Fitting
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 176.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for shape details.

Product Description

One-touch IN/OUT fitting with antistatic prevention.
[Features]
· Possible to use from vacuum (-100 kPa).
· Can be used in copper-free applications.
· Conductive resin is used for body and seals in fittings and tubing.
· Copper-free (with electroless nickel plating).
· Uni thread.
· Tube materials: antistatic soft nylon, antistatic polyurethane.
[Applications]
· Use to branch line in the same direction from female thread.

Antistatic One-Touch Fitting Branch "Y" KAU Specifications

Branch

Branch "Y" KAU external view (connection threads: M5, M6)

Branch

Branch "Y" KAU dimensional drawing (unit: mm) (connection threads: M5, M6)

Branch

Branch "Y" KAU external view (connection thread: uni)

Branch

Branch "Y" KAU dimensional drawing (unit: mm) (connection thread: uni)

Applicable Tubing Outer Diameter
(mm)
Connection thread
M
Uni
ModelH
(width across flats)
øDLP*AMEffective cross-sectional area
(mm2)
Weight
(g)
Soft nylonUrethane
3.2M5 × 0.8KAU23-M5109.6389.634.515.52.22.29
M6 × 1KAU23-M638.5
1/8KAU23-U01113.42.911
4M5 × 0.8KAU04-M51110.439.510.436162.22.24
M6 × 1KAU04-M64010
1/8KAU04-U014.24.211
1/4KAU04-U02144216
6M5 × 0.8KAU06-M51312.842.512.839172.22.212
M6 × 1KAU06-M643
1/8KAU06-U0143.539.513.413.413
1/4KAU06-U0214453917
3/8KAU06-U0317464025
81/8KAU08-U011715.250.515.246.518.517.717.726
1/4KAU08-U02524624
3/8KAU08-U0351.545.527
101/4KAU10-U021918.557.518.551.52128.428.438
3/8KAU10-U0336
1/2KAU10-U0422595151
121/4KAU12-U022220.96120.9552245.445.453
3/8KAU12-U0352
1/2KAU12-U0462.554.5

Units: mm
* Reference dimensions of Uni thread after installation

Specifications

Usable fluidsAir
Operating pressure range-100 kPa to 1 MPa
Proof pressure3 MPa
Ambient and fluid temperature0 to 40°C
ThreadUni thread
JIS B0209 (metric coarse thread)
Seal (thread portion)Gasket
Copper-freeBrass parts are all electroless nickel plated.
Surface resistance104 to 107 Ω

Principle Part Materials

BodyC3604/PBT
StudC3604
ChuckSUS304
GuideSUS304/C3604/PBT
Collet / Release buttonPBT
Seal/O-RingNBR
GasketSUS304/NBR
  • C3604 parts are all electroless nickel plated.
  • PBT parts have conductive (104 to 107 Ω)) and flame resistant applications. (equivalent to UL-94 Standard V-0)
  • Conductive NBR (104 to 107 Ω) is used for seals.
Part Number
KAU04-M5
KAU04-M6
KAU04-U01
KAU04-U02
KAU06-M5
KAU06-M6
KAU06-U01
KAU06-U02
KAU06-U03
KAU08-U01
KAU08-U02
KAU08-U03
KAU10-U02
KAU10-U03
KAU10-U04
KAU12-U02
KAU12-U03
KAU12-U04
KAU23-M5
KAU23-M6
KAU23-U01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Types of connection Connection screw

฿ 345.60

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 4M5×0.8

฿ 348.30

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 4M6×1.0

฿ 177.30

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 4Uni1/8

฿ 193.50

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 4Uni1/4

฿ 176.40

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 6M5×0.8

฿ 177.30

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 6M6×1.0

฿ 205.20

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 3 Day(s) 6Uni1/8

฿ 188.10

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 6Uni1/4

฿ 202.50

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 6Uni3/8

฿ 216.90

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 8Uni1/8

฿ 224.10

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 8Uni1/4

฿ 227.70

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 8Uni3/8

฿ 247.50

AIR PIPING ONE-TOUCHJOINT 5 Piece(s) 55 Day(s) 10Uni1/4

฿ 249.30

AIR PIPING ONE-TOUCHJOINT 5 Piece(s) 55 Day(s) 10Uni3/8

฿ 273.60

AIR PIPING ONE-TOUCHJOINT 5 Piece(s) 55 Day(s) 10Uni1/2

฿ 333.00

AIR PIPING ONE-TOUCHJOINT 5 Piece(s) 55 Day(s) 12Uni1/4

฿ 333.00

AIR PIPING ONE-TOUCHJOINT 5 Piece(s) 55 Day(s) 12Uni3/8

฿ 339.30

AIR PIPING ONE-TOUCHJOINT 5 Piece(s) 55 Day(s) 12Uni1/2

฿ 237.60

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 3.2M5×0.8

฿ 428.40

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 3.2M6×1.0

฿ 471.60

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 3.2Uni1/8

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Air
Body Material C3604+PBT Application Static electricity dissipation and anti-static properties Thread Material Brass
Packing, Material of O-Ring NBR Screw Mounting, Multipoint Branch Operating Temperature(°C) 0::40
Number of Connection Tubes(piece) 2