(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Quick-connect fitting from SMC Corporation.
[Features]
·A pipe fitting with antistatic measures
・ Single-action attachment/release
・ Vacuum -100 kPa can be used
·Can also be used for applications that should be avoided copper
·Flame retardancy (Equivalent to UL-94 standard V-0)
·Conductive resin is used for the fitting body and seal
[Applications]
· It is used for piping at right angles from the female thread section
Male Elbow KAL external view (connection threads: M5, M6)
Male Elbow KAL dimensional drawing (connection threads: M5, M6)
Male Elbow KAL external view (connection thread: uni)
Male Elbow KAL dimensional drawing (connection thread: uni)
Applicable tubing outer diameter (mm) | Connection thread M Uni | Model | H (width across flats) | øD1 | øD2 | L1 | L2 | *A | M | Effective Cross-Sectional Area (mm2) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Soft nylon | Urethane | |||||||||||
3.2 | M5 × 0.8 | KAL23-M5 | 8 | 9.6 | 8 | 17.5 | 15 | 16 | 15.5 | 3.4 | 2.9 | 6 |
M6 × 1 | KAL23-M6 | 15.5 | 7 | |||||||||
1/8 | KAL23-U01 | 10 | 10 | 19.5 | 21 | 8 | ||||||
4 | M5 × 0.8 | KAL04-M5 | 8 | 10.4 | 8 | 18 | 15.5 | 16 | 16 | 3.5 | 3.5 | 4 |
M6 × 1 | KAL04-M6 | 16 | 5 | |||||||||
1/8 | KAL04-U01 | 10 | 10 | 20 | 20.5 | 4.2 | 4.2 | 8 | ||||
1/4 | KAL04-U02 | 14 | 22 | 21.5 | 14 | |||||||
6 | M5 × 0.8 | KAL06-M5 | 8 | 12.8 | 8 | 20 | 16 | 18 | 17 | 3.5 | 3.5 | 6 |
M6 × 1 | KAL06-M6 | 16.5 | 5 | |||||||||
1/8 | KAL06-U01 | 10 | 10 | 21.5 | 23.5 | 11.4 | 11.4 | 9 | ||||
1/4 | KAL06-U02 | 14 | 23 | 15 | ||||||||
3/8 | KAL06-U03 | 17 | 24 | 24.5 | 23 | |||||||
8 | 1/8 | KAL08-U01 | 12 | 15.2 | 12 | 23 | 22.5 | 25.5 | 18.5 | 14.9 | 14.9 | 11 |
1/4 | KAL08-U02 | 14 | 24.5 | 26 | 16 | |||||||
3/8 | KAL08-U03 | 17 | 25.5 | 27 | 24 | |||||||
10 | 1/8 | KAL10-U01 | 17 | 18.5 | 17 | 26.5 | 25 | 29.5 | 21 | 14.9 | 14.9 | 24 |
1/4 | KAL10-U02 | 26.5 | 30 | 25.0 | 25.0 | 21 | ||||||
3/8 | KAL10-U03 | 27 | 30.5 | 25 | ||||||||
1/2 | KAL10-U04 | 22 | 30 | 31.5 | 45 | |||||||
12 | 1/4 | KAL12-U02 | 17 | 20.9 | 17 | 28.5 | 27 | 31.5 | 22 | 39.7 | 39.7 | 23 |
3/8 | KAL12-U03 | 28 | 32.5 | 27 | ||||||||
1/2 | KAL12-U04 | 22 | 31 | 33.5 | 48 |
Units: mm
* Reference dimensions of Uni thread after installation
Antistatic one-touch fitting structural drawing
Usable fluids | Air |
---|---|
Operating pressure range | -100 kPa to 1 MPa |
Proof pressure | 3 MPa |
Ambient and fluid temperature | 0 to 40°C |
Thread | Uni thread JIS B0209 (metric coarse thread) |
Seal (thread portion) | Gasket |
Copper-free | Brass parts are all electroless nickel plated. |
Surface resistance | 104 to 107 Ω |
Body | C3604/PBT |
---|---|
Stud | C3604 |
Chuck | SUS304 |
Guide | SUS304/C3604/PBT |
Collet / Release button | PBT |
Seal/O-Ring | NBR |
Gasket | SUS304/NBR |
Fitting connection images
Ensure that thread part connecting fitting is properly earthed.
If fitting is not earthed, tubing may remain electrically charged.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw |
---|---|---|---|---|---|---|---|---|
฿ 86.40 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | 4 | M | 5×0.8 | ||
฿ 98.10 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 4 | M | 6×1.0 | ||
฿ 89.10 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 4 | Uni | 1/8 | ||
฿ 99.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 4 | Uni | 1/4 | ||
฿ 89.10 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 6 | M | 5×0.8 | ||
฿ 99.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 6 | M | 6×1.0 | ||
฿ 87.30 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 6 | Uni | 1/8 | ||
฿ 97.20 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | 6 | Uni | 1/4 | ||
฿ 110.70 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | 6 | Uni | 3/8 | ||
฿ 107.10 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | 8 | Uni | 1/8 | ||
฿ 103.50 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 8 | Uni | 1/4 | ||
฿ 115.20 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | 8 | Uni | 3/8 | ||
฿ 150.30 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | 10 | Uni | 1/8 | ||
฿ 126.90 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | 10 | Uni | 1/4 | ||
฿ 143.10 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | 10 | Uni | 3/8 | ||
฿ 176.40 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | 10 | Uni | 1/2 | ||
฿ 142.20 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | 12 | Uni | 1/4 | ||
฿ 158.40 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | 12 | Uni | 3/8 | ||
฿ 191.70 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 55 Day(s) | 12 | Uni | 1/2 | ||
฿ 102.60 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 3.2 | M | 5×0.8 | ||
฿ 110.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 3.2 | M | 6×1.0 | ||
฿ 98.10 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 3.2 | Uni | 1/8 |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | C3604+PBT | Application | Static electricity dissipation and anti-static properties | Thread Material | Brass |
Packing, Material of O-Ring | NBR | Screw Mounting, Direction | Elbow | Elbows | Elbow Union |
Operating Temperature(°C) | 0::40 | Number of Connection Tubes(piece) | 1 |
How can we improve?
How can we improve?