(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flame Resistant (equivalent to UL-94 Standard V-0) FR One-Touch fittings manifold.
[Features]
· Enables piping to be made compact and centralized.
· Four style variations can be combined and fitted with one-touch installation.
· Materials include a main body constructed with flame retardant PBT and tubing made with FR double-layer, FR soft nylon.
[Applications]
· Suitable for tubing outer diameters ø6, 8, 10, 12 (6, 8, 10, 12 mm).
· Can be used as a pipe fitting.
FR One-Touch Fittings Manifold: KRM11 dimensional drawing
Front View
Applicable Tubing Outer Diameter (mm) | Model | N | L1 | L2 | L3 | L4 | L5 | L6 | P | Q1 | Q2 | MA | MB | Port B Minimum bore diameter | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
FA | FB | |||||||||||||||
6 | 10 | KRM11-06-10-6 | 6 | 76 | 10 | 19.5 | 31.5 | 21.5 | 31 | 13 | 47 | 13.5 | 17 | 21 | 7.5 | 29 |
KRM11-06-10-10 | 10 | 102 | 73 | 39 | ||||||||||||
8 | 12 | KRM11-08-12-6 | 6 | 85 | 11.5 | 22.5 | 35.5 | 24 | 34.5 | 15.5 | 55 | 14.7 | 18.5 | 22 | 9 | 41 |
KRM11-08-12-10 | 10 | 116 | 86 | 57 |
Model | Pipe connection type | Number of A ports | Port A connection size | Port B connection size | |
---|---|---|---|---|---|
Port A | Port B | ||||
KRM11 | One-touch fitting | One-touch fitting | 6, 10 | ø6 tube | ø10 tube |
ø8 tube | ø12 tube |
Model
Model | KRM11 |
---|---|
Usable fluids | Air, waterNote 1) |
Maximum operating pressure | 1 MPa |
Proof pressure | 3 MPa |
Ambient and fluid temperature | -5 to 60°C, if water is used then 0 to 60°C (no freezing) |
Thread | - |
Accessories | NA |
Specifications
Note 1) The surge pressure must be under the maximum operating pressure.
Tube materials | FR double-layer, FR soft nylon |
---|---|
Tube outer diameter | ø6, ø8, ø10, ø12 |
Applicable Tubing
Model | KRM11 |
---|---|
Body | Flame resistant PBT (equivalent to UL-94 Standard V-0) |
Stud | - |
Chuck | SUS304 |
Guide | SUS304 |
Collet | POM |
Seal | NBR |
Release button | Flame resistant PBT (equivalent to UL-94 Standard V-0) |
Cover | Flame resistant CR (equivalent to UL-94 Standard V-0) |
Principle part materials
Part Number |
---|
KRM11-06-10-6 |
KRM11-06-10-10 |
KRM11-08-12-6 |
KRM11-08-12-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Number of Connection Tubes (piece) |
---|---|---|---|---|---|---|---|---|
฿ 359.10 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 55 Day(s) | 6 | 10 | 6 | ||
฿ 506.70 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | 6 | 10 | 10 | ||
฿ 422.10 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 55 Day(s) | 8 | 12 | 6 | ||
฿ 591.30 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | 8 | 12 | 10 |
Loading...
Types | Single-Action | Fitting Type | Union with different diameters | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT | Application | Standard/Mini | Thread Material | C3604 (Electroless nickel plating) |
Packing, Material of O-Ring | NBR | Union, Unequal Dia. | Single-Action Pipe Fitting / Manifold |
How can we improve?
How can we improve?