(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Quick-connect fitting from SMC Corporation.
[Features]
·Centralized distribution is possible from the main piping
・ Piping can be concentrated and distributed according to the applications
·Single-action attachment/release without tools
·Air can be taken out in any direction 360°
Plug KBP external appearance
Plug KBP outline dimensional drawing
(Unit: mm)
Model | H Hex size | D | L1 | L2 | A | Weight g |
---|---|---|---|---|---|---|
KBP1 | 8 | 16.8 | 29.5 | 11.5 | 19.0 | 5.6 |
KBP2 | 10 | 21.0 | 23.0 | 5.0 | 12.5 | 6.8 |
KBP3 | 14 | 28.6 | 25.5 | 14.0 | 13.4 | |
KBP4 | 19 | 30.4 | 27.0 | 15.0 | 24.0 |
Part Number |
---|
KBP1 |
KBP2 |
KBP3 |
KBP4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size of Body Code |
---|---|---|---|---|---|---|
฿ 103.50 ฿ 86.25 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 1 | ||
฿ 101.70 ฿ 84.75 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 2 | ||
฿ 121.50 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | 3 | ||
฿ 156.60 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 4 |
Loading...
Types | Pipe/Plug | Fitting Type | Other shapes | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | PBT | Application | Standard/Mini | Thread Material | C3604 |
Packing, Material of O-Ring | NBR | Other Shapes | Plug Connector | Operating Temperature(°C) | -5::60 |
How can we improve?
How can we improve?