(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A one-touch fitting that allows for centralized and distributed air supply from main pipe lines.
[Features]
· A one-touch and tool-free connection type module that allows for centralized or distributed piping to match the requirements of the given application.
· Features a single-action locking system with excellent operability, helping make piping work more efficient.
· Air output in any direction over 360°.
· Its universal construction allows for changes in air output direction, even after the piping connections have been made.
[Applications]
· Ideal for tubes with outer diameters of ø4, 6, 8, 10, 12 or 16 cm, and 1/8, 1/4, 3/8 and 1/2 connection sizes.
Elbow Different Diameter Female Connector Module KBD dimensional drawing
Model | D1 | D2 | D3 | L1 | L2 | L3 | L4 | A1 | A2 | Weight g |
---|---|---|---|---|---|---|---|---|---|---|
KBD2-1 | 15.2 | 17.6 | 21.0 | 39.0 | 36.0 | 10.1 | 15.5 | 22.5 | 35.5 | 18.0 |
KBD3-2 | 20.9 | 25.2 | 28.6 | 38.0 | 42.6 | 11.4 | 19.5 | 27.0 | 34.5 | 28.9 |
KBD4-3 | 26.5 | 32.3 | 30.4 | 44.5 | 55.0 | 12.2 | 24.0 | 38.5 | 40.0 | 59.5 |
Tube materials | Nylon, soft nylon, polyurethane, FEP, PFA |
---|---|
Tube outer diameter | ø4, ø6, ø8, ø10, ø12, ø16 |
Applicable tube.
Usable fluids | Air | |
---|---|---|
Operating pressure range Note: | -100 kPa to 1 MPa | |
Guaranteed pressure resistance | 3 MPa | |
Ambient temperature and working fluid temperature | -5 to 60℃ (no freezing) | |
Thread | Mounting section | JIS B0203 (tapered thread for pipes/tubes) |
JIS B 0205 (metric coarse thread) | ||
Nut section | JIS B0205 (metric fine thread) | |
Screw section seal (standard) | Includes sealing agent | |
Copper-free specification (standard) | All brass parts have electroless nickel plating |
Specifications.
Male thread | R1/8, R1/4, R3/8, R1/2 |
---|---|
Female thread | M5 × 0.8, M6 × 1, Rc 1/8, Rc 1/4, Rc 3/8, Rc 1/2 |
Applicable thread size.
Application example.
Do not use with a leak tester or for other forms of vacuum retention as they are not guaranteed for zero leakage.
Part Number |
---|
KBD2-1 |
KBD3-2 |
KBD4-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size of Body Code | Branch body size |
---|---|---|---|---|---|---|---|
฿ 230.40 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 2 | 1 | ||
฿ 257.40 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 3 | 2 | ||
฿ 295.20 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 4 | 3 |
Loading...
Types | One-Touch Coupling Related Parts | Fitting Type | Other shapes | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | PBT | Application | Standard/Mini | Thread Material | C3604 |
Packing, Material of O-Ring | NBR | Other Shapes | Other | Operating Temperature(°C) | -5::60 |
How can we improve?
How can we improve?