(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A one-touch fitting module that allows for centralized and distributed air supply from main pipe lines.
[Features]
· An easy-to-use one-touch and tool-free connection type that allows for centralized or distributed piping to match the requirements of the given application.
· Features a single-action locking system with excellent operability, helping make piping work more efficient.
· Air output in any direction over 360°.
· Its universal construction allows for changes in air output direction, even after the piping connections have been made.
[Applications]
· Supports tubes with an outer diameter of 4, 6, 8, 10, 12 or 16 cm.
Elbow Module KBV dimensional drawing
Model | Applicable tube outer diameter | D1 | D2 | D3 | L1 | L2 | L3 | L4 | A | M | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|
KBV1-04 | 4 | 10.4 | 13.6 | 16.8 | 22.0 | 33.0 | 10.4 | 13.0 | 19.5 | 16.0 | 4.3 |
KBV1-06 | 6 | 12.8 | 24.0 | 17.0 | 4.9 | ||||||
KBV2-06 | 17.6 | 21.0 | 25.0 | 36.0 | 10.1 | 15.5 | 22.5 | 7.3 | |||
KBV2-08 | 8 | 15.2 | 28.5 | 18.5 | 8.3 | ||||||
KBV3-08 | 25.2 | 28.6 | 29.5 | 42.6 | 11.4 | 20.5 | 27.0 | 15.0 | |||
KBV3-10 | 10 | 18.5 | 31.5 | 19.5 | 21.0 | 17.5 | |||||
KBV3-12 | 12 | 20.9 | 34.0 | 22.0 | 19.3 | ||||||
KBV4-12 | 27.0 | 30.4 | 35.0 | 41.4 | 12.2 | 18.0 | 25.0 | 20.2 | |||
KBV4-16 | 16 | 26.5 | 32.3 | 39.0 | 55.0 | 24.0 | 38.5 | 25.0 | 36.4 |
Usable fluids | Air | |
---|---|---|
Operating pressure range Note: | -100 kPa to 1 MPa | |
Guaranteed pressure resistance | 3 MPa | |
Ambient temperature and working fluid temperature | -5 to 60℃ (no freezing) | |
Thread | Mounting section | JIS B0203 (tapered thread for pipes/tubes) |
JIS B0205 (metric coarse thread) | ||
Nut section | JIS B0205 (metric fine thread) | |
Screw section seal (standard) | Includes sealing agent | |
Copper-free specification (standard) | All brass parts have electroless nickel plating |
Specification
Note: Do not use with a leak tester or for other forms of vacuum retention as they are not guaranteed for zero leakage.
Application example.
Tube materials | Nylon, soft nylon, polyurethane, FEP, PFA |
---|---|
Tube outer diameter | ø4, ø6, ø8, ø10, ø12, ø16 |
Applicable tube.
Combination example
*See the manufacturer's catalog for combination examples of types other than those detailed above.
Part Number |
---|
KBV1-04 |
KBV1-06 |
KBV2-06 |
KBV2-08 |
KBV3-08 |
KBV3-10 |
KBV3-12 |
KBV4-12 |
KBV4-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) |
---|---|---|---|---|---|---|
฿ 124.20 ฿ 103.50 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 4 | ||
฿ 118.80 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | 6 | ||
฿ 135.90 ฿ 113.25 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 6 | ||
฿ 125.10 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | 8 | ||
฿ 152.10 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | 8 | ||
฿ 166.50 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 10 | ||
฿ 162.00 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 12 | ||
฿ 178.20 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | 12 | ||
฿ 197.10 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 16 |
Loading...
Types | Single-Action | Fitting Type | Other shapes | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | C3604+PBT+POM | Application | Standard/Mini | Thread Material | C3604 |
Packing, Material of O-Ring | NBR | Other Shapes | Other | Operating Temperature(°C) | -5::60 |
Release button color | Blue |
How can we improve?
How can we improve?