(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A socket for quick-connect fittings and square multi-connectors.
[Features]
・ Effective for labor saving such as separate transportation of panels and machinery and unit replacement due to failure
・ Multi-core single-action attachment/release
[10-Series, Clean Series]
・ It is suitable for clean environment
· It prevents dust generation in the cleanroom
Number of connection tubes | Tube outer diameter | Part number | Release button color |
---|---|---|---|
Socket | |||
10 pcs. | ø3.2 | KDM10S-23 | Blue |
ø4 | KDM10S-04 | ||
ø6 | KDM10S-06 | ||
ø8 | KDM10S-08 | ||
20 pcs. | ø3.2 | KDM20S-23 | |
ø4 | KDM20S-04 | ||
ø6 | KDM20S-06 | ||
ø8 | KDM20S-08 |
Units: mm
Tube material | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø3.2, ø4, ø6, ø8 |
Usable fluids | Air |
---|---|
Operating pressure range Note: | -100 kPa to 1 MPa |
Guaranteed proof pressure | 1.5 MPa |
Ambient temperature and working fluid temperature | -5 to 60°C (no freezing) |
Note: Do not use with a leak tester or for other forms of vacuum retention as they are not guaranteed for zero leakage.
Number of connection tubes | Tube outer diameter | Part number | Release button color |
---|---|---|---|
Socket | |||
10 pcs. | ø3.2 | 10-KDM10S-23 | White |
ø4 | 10-KDM10S-04 | ||
ø6 | 10-KDM10S-06 | ||
ø8 | 10-KDM10S-08 | ||
20 pcs. | ø3.2 | 10-KDM20S-23 | |
ø4 | 10-KDM20S-04 | ||
ø6 | 10-KDM20S-06 | ||
ø8 | 10-KDM20S-08 |
Units: mm
Tube material | Polyurethane | |
---|---|---|
Tube outer diameter | Metric size | ø3.2, ø4, ø6, ø8 |
Usable fluids | Air |
---|---|
Operating pressure range Note: | -100 kPa to 1 MPa |
Guaranteed proof pressure | 1.5 MPa |
Ambient temperature and working fluid temperature | -5 to 60°C (no freezing) |
Grease used | Fluorinated grease |
Cleanliness class (ISO class) | Class 5 |
Note: Do not use with a leak tester or for other forms of vacuum retention as they are not guaranteed for zero leakage.
1. Separation: Loosen the clamp bolt to separate the plug side from the socket side
2. Connection: Align the two faces and connect the plug case to the socket. Tighten the clamp bolt by hand, then tighten it further with a hex wrench (M4)
3-1. Panel mounting: Loosen the 4 bracket screws on the socket side with a Phillips screwdriver (JIS No. 2 size) until the bracket contacts the retaining ring
3-2. Panel mounting: Move the panel mount bracket to the inside (move the bracket screws longways in their holes) and attach to the panel mount holes
3-3. Panel mounting: Using a Phillips screwdriver, move the bracket bolt to the outside and then tighten to secure the socket case
3-4. Panel mounting: To remove from the panel, loosen the bracket screw until it makes contact and then move inward to remove
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Application | Applicable Tube O.D.1 (φ) | Number of Connection Tubes (piece) | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,081.80 | CONNECTOR | 10 Piece(s) | 29 Day(s) | [Brass] PBT + Brass | Clean circumstance | 4 | 10 | White | N/A | ||
฿ 1,081.80 | CONNECTOR | 10 Piece(s) | 29 Day(s) | [Brass] PBT + Brass | Clean circumstance | 6 | 10 | White | N/A | ||
฿ 1,551.60 | CONNECTOR | 10 Piece(s) | 29 Day(s) | [Others] Other | Clean circumstance | 8 | 10 | White | N/A | ||
฿ 1,105.20 | CONNECTOR | 10 Piece(s) | 29 Day(s) | [Brass] PBT + Brass | Clean circumstance | 3.2 | 10 | White | N/A | ||
฿ 1,971.00 | CONNECTOR | 1 Piece(s) | 3 Day(s) | [Brass] PBT + Brass | Clean circumstance | 4 | 20 | White | N/A | ||
฿ 1,975.50 | CONNECTOR | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Clean circumstance | 6 | 20 | White | N/A | ||
฿ 2,901.60 | CONNECTOR | 10 Piece(s) | 29 Day(s) | [Others] Other | Clean circumstance | 8 | 20 | White | N/A | ||
฿ 1,035.90 ฿ 863.22 | CONNECTOR | 1 Piece(s) | Same day | [Brass] PBT + Brass | Standard/Mini | 4 | 10 | Blue | N/A | ||
฿ 1,045.80 | SMC CONNECTOR | 10 Piece(s) | 29 Day(s) | [Brass] PBT + Brass | Standard/Mini | 4 | 10 | Blue | Copper-free (With electroless nickel plating) | ||
฿ 1,035.90 | CONNECTOR | 1 Piece(s) | Same day | [Brass] PBT + Brass | Standard/Mini | 6 | 10 | Blue | N/A | ||
฿ 1,045.80 | SMC CONNECTOR | 10 Piece(s) | 29 Day(s) | [Brass] PBT + Brass | Standard/Mini | 6 | 10 | Blue | Copper-free (With electroless nickel plating) | ||
฿ 1,496.70 | CONNECTOR | 1 Piece(s) | Same day | [Others] Other | Standard/Mini | 8 | 10 | Blue | N/A | ||
฿ 1,533.60 | SMC CONNECTOR | 10 Piece(s) | 29 Day(s) | [Others] Other | Standard/Mini | 8 | 10 | Blue | Copper-free (With electroless nickel plating) | ||
฿ 1,621.35 | CONNECTOR | 10 Piece(s) | 45 Day(s) | [Brass] PBT + Brass | Standard/Mini | 3.2 | 10 | Blue | N/A | ||
฿ 1,068.30 | SMC CONNECTOR | 10 Piece(s) | 29 Day(s) | [Brass] PBT + Brass | Standard/Mini | 3.2 | 10 | Blue | Copper-free (With electroless nickel plating) | ||
฿ 1,911.60 | CONNECTOR | 1 Piece(s) | Same day | [Brass] PBT + Brass | Standard/Mini | 4 | 20 | Blue | N/A | ||
฿ 1,929.60 | SMC CONNECTOR | 10 Piece(s) | 29 Day(s) | [Brass] PBT + Brass | Standard/Mini | 4 | 20 | Blue | Copper-free (With electroless nickel plating) | ||
฿ 1,911.60 | CONNECTOR | 1 Piece(s) | Same day | [Brass] PBT + Brass | Standard/Mini | 6 | 20 | Blue | N/A | ||
฿ 1,929.60 | SMC CONNECTOR | 10 Piece(s) | 29 Day(s) | [Brass] PBT + Brass | Standard/Mini | 6 | 20 | Blue | Copper-free (With electroless nickel plating) | ||
฿ 2,832.30 | CONNECTOR | 1 Piece(s) | 3 Day(s) | [Others] Other | Standard/Mini | 8 | 20 | Blue | N/A | ||
฿ 2,971.02 | CONNECTOR | 10 Piece(s) | 45 Day(s) | [Brass] PBT + Brass | Standard/Mini | 3.2 | 20 | Blue | N/A | ||
฿ 1,975.50 | SMC CONNECTOR | 10 Piece(s) | 29 Day(s) | [Brass] PBT + Brass | Standard/Mini | 3.2 | 20 | Blue | Copper-free (With electroless nickel plating) |
Loading...
Types | Single-Action | Fitting Type | Socket and reducer | Applicable Fluid | Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | NBR | Sockets, Reducers | Connector Socket | Connector type | Socket |
How can we improve?
How can we improve?