(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A plug for quick-connect fittings and square multi-connectors.
[Features]
・ Effective for labor saving such as separate transportation of panels and machinery and unit replacement due to failure
・ Multi-core single-action attachment/release
[10-Series, Clean Series]
・ It is suitable for clean environment
· It prevents dust generation in the cleanroom
10-KDM10 dimensional drawing (units: mm)
The dimensions within ( ) are for the 10-KDM10-08
10-KDM10 panel mount hole (units: mm)
10-KDM20 dimensional drawing (units: mm)
The dimensions within ( ) are for the 10-KDM20-08
10-KDM20 panel mount hole (units: mm)
Connection tube Quantity | Tube Outer diameter | Part number | Release button Color |
---|---|---|---|
Plug | |||
10 pcs. | ø3.2 | 10-KDM10P-23 | White |
ø4 | 10-KDM10P-04 | ||
ø6 | 10-KDM10P-06 | ||
ø8 | 10-KDM10P-08 | ||
20 pcs. | ø3.2 | 10-KDM20P-23 | |
ø4 | 10-KDM20P-04 | ||
ø6 | 10-KDM20P-06 | ||
ø8 | 10-KDM20P-08 |
Applicable tube material
Specifications
*Do not use with a leak tester or for other forms of vacuum retention as they are not guaranteed for zero leakage.
KDM10 dimensional drawing (units: mm)
The dimensions within ( ) are for the KDM10-08
KDM10 panel mount hole (units: mm)
KDM20 dimensional drawing (units: mm)
The dimensions within ( ) are for the KDM20-08
KDM20 panel mount hole (units: mm)
Connection tube Quantity | Tube Outer diameter | Part number | Release button Color |
---|---|---|---|
Plug | |||
10 pcs. | ø3.2 | KDM10P-23 | Blue |
ø4 | KDM10P-04 | ||
ø6 | KDM10P-06 | ||
ø8 | KDM10P-08 | ||
20 pcs. | ø3.2 | KDM20P-23 | |
ø4 | KDM20P-04 | ||
ø6 | KDM20P-06 | ||
ø8 | KDM20P-08 |
Applicable tube material
Specifications
*Do not use with a leak tester or for other forms of vacuum retention as they are not guaranteed for zero leakage.
*See the manufacturer's catalog for information other than the above.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Application | Other Shapes | Applicable Tube O.D.1 (φ) | Number of Connection Tubes (piece) | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,077.30 | CONNECTOR | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Clean circumstance | [Plugs] Plug Connector | 4 | 10 | White | N/A | ||
฿ 1,077.30 | CONNECTOR | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Clean circumstance | [Plugs] Plug Connector | 6 | 10 | White | N/A | ||
฿ 1,538.10 | CONNECTOR | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Plugs] Plug Connector | 8 | 10 | White | N/A | ||
฿ 1,100.70 | CONNECTOR | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Clean circumstance | [Plugs] Plug Connector | 3.2 | 10 | White | N/A | ||
฿ 1,966.50 | CONNECTOR | 1 Piece(s) | 3 Day(s) | [Brass] PBT + Brass | Clean circumstance | [Plugs] Plug Connector | 6 | 20 | White | N/A | ||
฿ 1,035.90 | CONNECTOR | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Plugs] Plug Connector | 4 | 10 | Blue | N/A | ||
฿ 1,045.80 | SMC CONNECTOR | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Others] Sputtering Cover | 4 | 10 | Blue | Copper-free (With electroless nickel plating) | ||
฿ 1,035.90 | CONNECTOR | 1 Piece(s) | Same day | [Brass] PBT + Brass | Standard/Mini | [Plugs] Plug Connector | 6 | 10 | Blue | N/A | ||
฿ 1,045.80 | SMC CONNECTOR | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Others] Sputtering Cover | 6 | 10 | Blue | Copper-free (With electroless nickel plating) | ||
฿ 1,496.70 | CONNECTOR | 1 Piece(s) | 3 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Plugs] Plug Connector | 8 | 10 | Blue | N/A | ||
฿ 1,533.60 | SMC CONNECTOR | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Others] Sputtering Cover | 8 | 10 | Blue | Copper-free (With electroless nickel plating) | ||
฿ 1,059.30 | CONNECTOR | 1 Piece(s) | 3 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Plugs] Plug Connector | 3.2 | 10 | Blue | N/A | ||
฿ 1,068.30 | SMC CONNECTOR | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Others] Sputtering Cover | 3.2 | 10 | Blue | Copper-free (With electroless nickel plating) | ||
฿ 1,911.60 ฿ 1,592.94 | CONNECTOR | 1 Piece(s) | Same day | [Brass] PBT + Brass | Standard/Mini | [Plugs] Plug Connector | 4 | 20 | Blue | N/A | ||
฿ 1,929.60 | SMC CONNECTOR | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Others] Sputtering Cover | 4 | 20 | Blue | Copper-free (With electroless nickel plating) | ||
฿ 1,911.60 | CONNECTOR | 1 Piece(s) | Same day | [Brass] PBT + Brass | Standard/Mini | [Plugs] Plug Connector | 6 | 20 | Blue | N/A | ||
฿ 1,929.60 | SMC CONNECTOR | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Others] Sputtering Cover | 6 | 20 | Blue | Copper-free (With electroless nickel plating) | ||
฿ 2,832.30 ฿ 2,360.16 | CONNECTOR | 1 Piece(s) | Same day | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Plugs] Plug Connector | 8 | 20 | Blue | N/A | ||
฿ 2,906.10 | SMC CONNECTOR | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Others] Sputtering Cover | 8 | 20 | Blue | Copper-free (With electroless nickel plating) | ||
฿ 2,971.02 | CONNECTOR | 10 Piece(s) | 45 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Plugs] Plug Connector | 3.2 | 20 | Blue | N/A | ||
฿ 1,975.50 | SMC CONNECTOR | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Others] Sputtering Cover | 3.2 | 20 | Blue | Copper-free (With electroless nickel plating) |
Loading...
Types | Single-Action | Fitting Type | Other shapes | Applicable Fluid | Air |
---|---|---|---|---|---|
Connector type | Plug |
How can we improve?
How can we improve?