(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A one-touch fitting that enables compact centralized piping.
[Features]
· Enables compact piping.
· Allows centralized piping.
· Broad series lineup (40 models.)
· One-touch mounting.
KM16 structural drawing
Port A: one-touch fitting
Port B: one-touch fitting
Model | KM16 |
---|---|
Usable fluids | Air, waterNote 2: |
Operating pressure range | -100 kPa to 1 MPa |
Guaranteed proof pressure | 3 MPa |
Ambient temperature and working fluid temperature | -5 to 60°C, 0 to 40°C if water (no freezing) |
Thread | - |
Accessories | NA |
Note 2: Make sure the surge pressure stays below the maximum operating pressure.
Model | KM16 |
---|---|
Body | PBT |
Stud / Drive rod | - |
Chuck | SUS304 |
Guide | SUS304 |
Collet, release button | POM |
Seal, O-ring | NBR |
KM16 dimensional drawing
Applicable tube outer diameter mm | Model | øD1 | øD2 | L1 | L2 | L3 | L4 | P | Q1 | Q2 | M1 | M2 | Port B minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
(a) | (b) | ||||||||||||||
4 | 4 | KM16-04-04-3 | 12.8 | 12.8 | 68 | 20.9 | 16 | 11 | 14.5 | 50 | 10.5 | 16 | 16 | 3 | 18 |
4 | 6 | KM16-04-06-3 | 17 | 16 | 4.5 | 16 | |||||||||
6 | 6 | KM16-06-06-3 | 17 | 17 | 4.5 | 15 |
(Units: mm)
Part Number |
---|
KM16-04-04-3 |
KM16-04-04-3-X2 |
KM16-04-04-3-X12 |
KM16-04-04-3-X17 |
KM16-04-06-3 |
KM16-04-06-3-X2 |
KM16-04-06-3-X12 |
KM16-04-06-3-X17 |
KM16-06-06-3 |
KM16-06-06-3-X2 |
KM16-06-06-3-X12 |
KM16-06-06-3-X94 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Fitting Type | Packing, Material of O-Ring | Union, Equal Dia. | Union, Unequal Dia. | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 232.20 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Union with same diameter | [Standard (NBR Nitrile Rubber )] NBR | [Manifolds] Manifold | - | 4 | 4 | Blue | N/A | ||
฿ 236.70 ฿ 197.24 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Union with same diameter | [Standard (NBR Nitrile Rubber )] NBR | [Manifolds] Manifold | - | 4 | 4 | Blue | Non-specification Steel-based (with electroless nickel plating) | ||
฿ 232.20 ฿ 193.49 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Union with same diameter | [Standard (NBR Nitrile Rubber )] NBR | [Manifolds] Manifold | - | 4 | 4 | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 | ||
฿ 265.50 ฿ 221.24 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Union with same diameter | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | [Manifolds] Manifold | - | 4 | 4 | Light Blue | Non-grease specification, rubber material・release push color change | ||
฿ 232.20 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | Union with different diameters | [Standard (NBR Nitrile Rubber )] NBR | - | [Unequal Dia. Triple] Single-Action Pipe Fitting / Manifold | 4 | 6 | Blue | N/A | ||
฿ 236.70 ฿ 197.24 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Union with different diameters | [Standard (NBR Nitrile Rubber )] NBR | - | [Unequal Dia. Triple] Single-Action Pipe Fitting / Manifold | 4 | 6 | Blue | Non-specification Steel-based (with electroless nickel plating) | ||
฿ 232.20 ฿ 193.49 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Union with different diameters | [Standard (NBR Nitrile Rubber )] NBR | - | [Unequal Dia. Triple] Single-Action Pipe Fitting / Manifold | 4 | 6 | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 | ||
฿ 265.50 ฿ 221.24 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Union with different diameters | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | - | [Unequal Dia. Triple] Single-Action Pipe Fitting / Manifold | 4 | 6 | Light Blue | Non-grease specification, rubber material・release push color change | ||
฿ 232.20 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Union with same diameter | [Standard (NBR Nitrile Rubber )] NBR | [Manifolds] Manifold | - | 6 | 6 | Blue | N/A | ||
฿ 236.70 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | Union with same diameter | [Standard (NBR Nitrile Rubber )] NBR | [Manifolds] Manifold | - | 6 | 6 | Blue | Non-specification Steel-based (with electroless nickel plating) | ||
฿ 232.20 ฿ 193.49 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Union with same diameter | [Standard (NBR Nitrile Rubber )] NBR | [Manifolds] Manifold | - | 6 | 6 | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 | ||
฿ 270.00 ฿ 224.99 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Union with same diameter | [Fluororubber] Special FKM (Fluorine Coating) | [Manifolds] Manifold | - | 6 | 6 | Light Blue | Non-grease specification, rubber material・release push color change |
Loading...
Types | Single-Action | Applicable Fluid | Water / Air | Body Material | Other |
---|---|---|---|---|---|
Application | Standard/Mini | Port A Number | 3 | Color | Black |
How can we improve?
How can we improve?