1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

One-Touch Fitting Manifold KM15

One-Touch Fitting Manifold KM15
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 211.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • *See the catalog for detailed specs and materials.
  • Product images may be representative images. See the catalog for shape/type details.

Product Description

A one-touch fitting that enables compact centralized piping.
[Features]
· Enables compact piping.
· Allows centralized piping.
· Broad series lineup (40 models.)
· One-touch mounting.

One-Touch Fitting Manifold KM Series Specifications

KM15 structural drawing

KM15 structural drawing

Port A: one-touch fitting
Port B: one-touch fitting, drive rod

Specifications

ModelKM15
Usable fluidsAir, waterNote 2:
Operating pressure range-100 kPa to 1 MPa
Guaranteed proof pressure3 MPa
Ambient temperature and working fluid temperature-5 to 60°C, 0 to 40°C if water (no freezing)
Thread-
AccessoriesNA

Note 2: Make sure the surge pressure stays below the maximum operating pressure.

Main Part Materials

ModelKM15
BodyPBT
Stud / Drive rodC3604, PBT
ChuckSUS304
GuideSUS304
Collet, release buttonPOM
Seal, O-ringNBR
 
KM15 dimensional drawing

KM15 dimensional drawing

 
Applicable tube outer diameter
mm
Applicable pipe fitting size
ød
ModeløD1øD2L1L2L3PQ1Q2AMAMBPort B
Minimum hole diameter
Weight
g
(a)(b)
466KM15-04-06-310.412.878.5181310.438.29.961.516174.512
88KM15-04-08-315.285.51915.511.16718.5624
688KM15-06-08-312.815.292.52015.512.845.411.1741718.5625
1010KM15-06-10-318.598211912.877217.537
81010KM15-08-10-315.218.510522.51915.252.612.88518.5217.541

 

(Units: mm)

 

Part Number
KM15-04-06-3
KM15-04-06-3-X2SALE
KM15-04-06-3-X12SALE
KM15-04-06-3-X17SALE
KM15-04-08-3
KM15-04-08-3-X2SALE
KM15-04-08-3-X12SALE
KM15-04-08-3-X17SALE
KM15-04-08-3-X94SALE
KM15-06-08-3
KM15-06-08-3-X2SALE
KM15-06-08-3-X12SALE
KM15-06-08-3-X17SALE
KM15-06-08-3-X94SALE
KM15-06-10-3
KM15-06-10-3-X2SALE
KM15-06-10-3-X12SALE
KM15-06-10-3-X17SALE
KM15-08-10-3
KM15-08-10-3-X2SALE
KM15-08-10-3-X12SALE
KM15-08-10-3-X17SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPacking, Material of O-Ring Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Release button color Custom-made specifications

฿ 211.50

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR46BlueN/A

฿ 215.10

฿ 179.24

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR46BlueNon-specification Steel-based (with electroless nickel plating)

฿ 211.50

฿ 176.24

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR46WhiteLubricant:white petroleum jelly, release push color changeリリースブッシュ色変更

฿ 236.70

฿ 197.24

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR (fluorine coated)46Light BlueNon-grease specification, rubber material・release push color change

฿ 211.50

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 3 Day(s) [Standard (NBR Nitrile Rubber )] NBR48BlueN/A

฿ 219.60

฿ 182.99

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR48BlueNon-specification Steel-based (with electroless nickel plating)

฿ 211.50

฿ 176.24

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR48WhiteLubricant:white petroleum jelly, release push color changeリリースブッシュ色変更

฿ 240.30

฿ 200.24

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR (fluorine coated)48Light BlueNon-grease specification, rubber material・release push color change

฿ 265.50

฿ 221.24

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Fluororubber] Special FKM (Fluorine Coating)48Light BlueNon-grease specification, rubber material・release push color change

฿ 211.50

AIR PIPING ONE-TOUCHJOINT 5 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR68BlueN/A

฿ 219.60

฿ 182.99

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR68BlueNon-specification Steel-based (with electroless nickel plating)

฿ 211.50

฿ 176.24

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR68WhiteLubricant:white petroleum jelly, release push color changeリリースブッシュ色変更

฿ 240.30

฿ 200.24

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR (fluorine coated)68Light BlueNon-grease specification, rubber material・release push color change

฿ 270.00

฿ 224.99

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Fluororubber] Special FKM (Fluorine Coating)68Light BlueNon-grease specification, rubber material・release push color change

฿ 232.20

AIR PIPING ONE-TOUCHJOINT 5 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR610BlueN/A

฿ 244.80

฿ 203.99

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR610BlueNon-specification Steel-based (with electroless nickel plating)

฿ 232.20

฿ 193.49

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR610WhiteLubricant:white petroleum jelly, release push color changeリリースブッシュ色変更

฿ 261.90

฿ 218.24

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR (fluorine coated)610Light BlueNon-grease specification, rubber material・release push color change

฿ 232.20

AIR PIPING ONE-TOUCHJOINT 5 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR810BlueN/A

฿ 244.80

฿ 203.99

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR810BlueNon-specification Steel-based (with electroless nickel plating)

฿ 232.20

฿ 193.49

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR810WhiteLubricant:white petroleum jelly, release push color changeリリースブッシュ色変更

฿ 265.50

฿ 221.24

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR (fluorine coated)810Light BlueNon-grease specification, rubber material・release push color change

Loading...

  1. 1

Basic Information

Types Single-Action Fitting Type Union with different diameters Applicable Fluid Water / Air
Body Material Other Application Standard/Mini Union, Unequal Dia. Single-Action Pipe Fitting / Manifold
Port A Number 3 Color Black