(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A one-touch fitting that enables compact centralized piping.
[Features]
· Enables compact piping.
· Allows centralized piping.
· Broad series lineup (40 models.)
· One-touch mounting.
KM14 structural drawing
Port A: one-touch fitting
Port B: one-touch fitting, Rc male threads
Model | KM14 |
---|---|
Usable fluids | Air, waterNote 2: |
Operating pressure range | -100 kPa to 1 MPa |
Guaranteed proof pressure | 3 MPa |
Ambient temperature and working fluid temperature | -5 to 60°C, 0 to 40°C if water (no freezing) |
Thread | JIS B0203 (tapered pipe thread) |
Accessories | NA |
Note 2: Make sure the surge pressure stays below the maximum operating pressure.
Model | KM14 |
---|---|
Body | PBT |
Stud / Drive rod | C3604 |
Chuck | SUS304 |
Guide | SUS304 |
Collet, release button | POM |
Seal, O-ring | NBR |
KM14 dimensional drawing
Applicable tube Outer diameter mm | Connection threads R | Model | H (width across flats) | øD1 | øD2 | L1 | L2 | L3 | P | A | Q1 | Q2 | M1 | M2 | Port B Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
(a) | (b) | ||||||||||||||||
4 | 6 | 1/8 | KM14-04-06-01S-3 | 13 | 10.4 | 12.8 | 67.1 | 18 | 13 | 10.4 | 64 | 38.2 | 9.9 | 17 | 16 | 4.5 | 18 |
1/4 | KM14-04-06-02S-3 | 14 | 71 | 65.5 | 25 | ||||||||||||
3/8 | KM14-04-06-03S-3 | 17 | 72.4 | 67.5 | 38 | ||||||||||||
4 | 8 | 1/8 | KM14-04-08-01S-3 | 17 | 10.4 | 15.2 | 72.6 | 19 | 15.5 | 10.4 | 69.5 | 38.2 | 11.1 | 18.5 | 16 | 6 | 30 |
1/4 | KM14-04-08-02S-3 | 76 | 70.5 | ||||||||||||||
3/8 | KM14-04-08-03S-3 | 76.4 | 71 | 38 | |||||||||||||
6 | 8 | 1/8 | KM14-06-08-01S-3 | 17 | 12.8 | 15.2 | 79.1 | 20 | 15.5 | 12.8 | 76.5 | 45.4 | 11.1 | 18.5 | 17 | 6 | 31 |
1/4 | KM14-06-08-02S-3 | 82.5 | 77 | ||||||||||||||
3/8 | KM14-06-08-03S-3 | 82.9 | 78 | 39 | |||||||||||||
6 | 10 | 1/4 | KM14-06-10-02S-3 | 19 | 12.8 | 18.5 | 87 | 21 | 19 | 12.8 | 81.5 | 45.4 | 12.8 | 21 | 17 | 7.5 | 43 |
3/8 | KM14-06-10-03S-3 | 87.4 | 82 | 44 | |||||||||||||
1/2 | KM14-06-10-04S-3 | 22 | 91.1 | 84 | 66 | ||||||||||||
8 | 10 | 1/4 | KM14-08-10-02S-3 | 19 | 15.2 | 18.5 | 93.5 | 22.5 | 19 | 15.2 | 88 | 52.6 | 12.8 | 21 | 18.5 | 7.5 | 47 |
3/8 | KM14-08-10-03S-3 | 93.9 | 89 | ||||||||||||||
1/2 | KM14-08-10-04S-3 | 22 | 97.6 | 90.5 | 70 |
(Units: mm)
Part Number |
---|
KM14-06-08-03S-3-X17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Types of connection | Connection screw | Color | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 246.60 ฿ 205.49 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Others] Other | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 6 | 8 | R | 3/8 | Black | Light Blue | Non-grease specification, rubber material・release push color change |
Loading...
Types | Single-Action / Screw | Fitting Type | Union with different diameters | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Thread Material | Brass | Union, Unequal Dia. | Single-Action Pipe Fitting / Manifold |
Port A Number | 3 |
Please check the type/dimensions/specifications of the part KM14-06-08-03S-3-X17 in the One-Touch Fitting Manifold KM14 series.
Part Number |
---|
KM14-04-06-01S-3-X2 |
KM14-04-06-02S-3 |
KM14-04-06-02S-3-X12 |
KM14-06-08-03S-3-X2 |
KM14-06-10-02S-3 |
KM14-06-10-02S-3-X12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Body Material | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Types of connection | Connection screw | Color | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 183.60 | 1 Piece(s) | Same day | [Others] Other | [Standard (NBR Nitrile Rubber )] NBR | 4 | 6 | R | 1/8 | Black | Blue | Non-specification Steel-based (with electroless nickel plating) | ||
฿ 175.50 | 5 Piece(s) | 55 Day(s) | [Others] Other | [Standard (NBR Nitrile Rubber )] NBR | 4 | 6 | R | 1/4 | Black | Blue | N/A | ||
฿ 175.50 | 1 Piece(s) | Same day | [Others] Other | [Standard (NBR Nitrile Rubber )] NBR | 4 | 6 | R | 1/4 | Black | White | Lubricant: white petroleum jelly, release bushing color change | ||
฿ 230.40 | 1 Piece(s) | Same day | [Others] Other | [Standard (NBR Nitrile Rubber )] NBR | 6 | 8 | R | 3/8 | Black | Blue | Non-specification Steel-based (with electroless nickel plating) | ||
฿ 259.20 | 1 Piece(s) | 6 Day(s) | [Others] Other | [Standard (NBR Nitrile Rubber )] NBR | 6 | 10 | R | 1/4 | Black | Blue | N/A | ||
฿ 259.20 | 1 Piece(s) | Same day | [Others] Other | [Standard (NBR Nitrile Rubber )] NBR | 6 | 10 | R | 1/4 | Black | White | Lubricant: white petroleum jelly, release bushing color change |
How can we improve?
How can we improve?