1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

One-Touch Fitting Manifold KM14 (Part Number)

AIR PIPING ONE-TOUCHJOINT

One-Touch Fitting Manifold KM14
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 175.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • *See the catalog for detailed specs and materials.
  • Product images may be representative images. See the catalog for shape/type details.

Product Description

A one-touch fitting that enables compact centralized piping.
[Features]
· Enables compact piping.
· Allows centralized piping.
· Broad series lineup (40 models.)
· One-touch mounting.

One-Touch Fitting Manifold KM Series Specifications

KM14 structural drawing

KM14 structural drawing

Port A: one-touch fitting
Port B: one-touch fitting, Rc male threads

Specifications

ModelKM14
Usable fluidsAir, waterNote 2:
Operating pressure range-100 kPa to 1 MPa
Guaranteed proof pressure3 MPa
Ambient temperature and working fluid temperature-5 to 60°C, 0 to 40°C if water (no freezing)
ThreadJIS B0203 (tapered pipe thread)
AccessoriesNA

Note 2: Make sure the surge pressure stays below the maximum operating pressure.

Main Part Materials

ModelKM14
BodyPBT
Stud / Drive rodC3604
ChuckSUS304
GuideSUS304
Collet, release buttonPOM
Seal, O-ringNBR
KM14 dimensional drawing

KM14 dimensional drawing

Applicable tube
Outer diameter mm
Connection threads
R
ModelH
(width across flats)
øD1øD2L1L2L3PAQ1Q2M1M2Port B
Minimum hole diameter
Weight
g
(a)(b)
461/8KM14-04-06-01S-31310.412.867.1181310.46438.29.917164.518
1/4KM14-04-06-02S-3147165.525
3/8KM14-04-06-03S-31772.467.538
481/8KM14-04-08-01S-31710.415.272.61915.510.469.538.211.118.516630
1/4KM14-04-08-02S-37670.5
3/8KM14-04-08-03S-376.47138
681/8KM14-06-08-01S-31712.815.279.12015.512.876.545.411.118.517631
1/4KM14-06-08-02S-382.577
3/8KM14-06-08-03S-382.97839
6101/4KM14-06-10-02S-31912.818.587211912.881.545.412.821177.543
3/8KM14-06-10-03S-387.48244
1/2KM14-06-10-04S-32291.18466
8101/4KM14-08-10-02S-31915.218.593.522.51915.28852.612.82118.57.547
3/8KM14-08-10-03S-393.989
1/2KM14-08-10-04S-32297.690.570

 

(Units: mm)

 

Part Number
KM14-06-08-03S-3-X12 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Types of connection Connection screw Color Release button color Custom-made specifications

฿ 217.80

฿ 181.49

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Others] Other[Standard (NBR Nitrile Rubber )] NBR68R3/8BlackWhiteLubricant: white petroleum jelly, release bushing color change

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Union with different diameters Applicable Fluid Water / Air
Application Standard/Mini Thread Material Brass Union, Unequal Dia. Single-Action Pipe Fitting / Manifold
Port A Number 3

Please check the type/dimensions/specifications of the part KM14-06-08-03S-3-X12 in the One-Touch Fitting Manifold KM14 series.

Products with similar specification

Part Number
KM14-04-06-01S-3-X2
KM14-04-06-02S-3
KM14-04-06-02S-3-X12
KM14-06-08-03S-3-X17
KM14-06-08-03S-3-X2
KM14-06-10-02S-3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBody Material Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Types of connection Connection screw Color Release button color Custom-made specifications

฿ 183.60

1 Piece(s) Same day [Others] Other[Standard (NBR Nitrile Rubber )] NBR46R1/8BlackBlueNon-specification Steel-based (with electroless nickel plating)

฿ 175.50

5 Piece(s) 55 Day(s) [Others] Other[Standard (NBR Nitrile Rubber )] NBR46R1/4BlackBlueN/A

฿ 175.50

1 Piece(s) Same day [Others] Other[Standard (NBR Nitrile Rubber )] NBR46R1/4BlackWhiteLubricant: white petroleum jelly, release bushing color change

฿ 246.60

1 Piece(s) Same day [Others] Other[Standard (NBR Nitrile Rubber )] NBR (fluorine coated)68R3/8BlackLight BlueNon-grease specification, rubber material・release push color change

฿ 230.40

1 Piece(s) Same day [Others] Other[Standard (NBR Nitrile Rubber )] NBR68R3/8BlackBlueNon-specification Steel-based (with electroless nickel plating)

฿ 259.20

1 Piece(s) 6 Day(s) [Others] Other[Standard (NBR Nitrile Rubber )] NBR610R1/4BlackBlueN/A