1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Male Elbow KPQL/KPGL Clean One-Touch Fitting (Part Number)

AIR PIPING ONE-TOUCHJOINT

Male Elbow KPQL/KPGL Clean One-Touch Fitting
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 150.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • *See the catalog for detailed specs and materials.
  • Product images may be representative images. See the catalog for shape/type details.

Product Description

SMC quick-connect fitting.
[Features]
・ Quick-connect fitting suitable for drive train air systems in cleanrooms
[Applications]
・ Used for piping at right angles from the female thread section

Male Elbow KPQL/KPGL Outline Drawing And Dimensions

Male Elbow KPQL/KPGL outline drawing and dimensions (for M5)

Male Elbow KPQL/KPGL outline drawing and dimensions (for M5)

Male Elbow KPQL/KPGL outline drawing and dimensions (for R)

Male Elbow KPQL/KPGL outline drawing and dimensions (for R)

Applicable tube outer diameter mmConnection threads
R
M
ModelH
(width across flats)
øD1Note 1: øD2L1L2*AMEffective area mm2Weight g
TPHTPS
4M5 × 0.8KPQL04-M5KPGL04-M5810.4819.715.31717444
1/8KPQL04-01KPGL04-01101021.12110
1/4KPQL04-02KPGL04-021425.52519
6M5 × 0.8KPQL06-M5KPGL06-M5812.8821.815.818.518.510106
1/8KPQL06-01KPGL06-01101022.323.512
1/4KPQL06-02KPGL06-021426.727.520
81/8KPQL08-01KPGL08-011215.21225.323.52620.5261813
1/4KPQL08-02KPGL08-021427.93021
101/4KPQL10-02KPGL10-021718.51728.429.43323412926
3/8KPQL10-03KPGL10-0330.834.536
123/8KPQL12-03KPGL12-0320.930.4323724584638
1/2KPQL12-04KPGL12-042236.239.565

*Reference dimension after screwing in R threads
Note 1: øD1 indicates the maximum diameter.

Clean One-Touch Fitting For Drive System Air Piping, KPQ/KPG Series Common Specifications (Reference)

Applicable Tube

Tube materialPFA, polyurethane
Tube outer diameterø4, ø6, ø8, ø10, ø12

FEP, nylon, soft nylon and other non-clean specification tubes can be used, but performance in terms of cleanliness will be reduced.

Specifications

Cleanliness class (ISO class)Class 3 Note 1:
Usable fluidsAir
Maximum operating pressure (20°C)1 MPa Note 2:
Operating vacuum pressure-100 kPa
Guaranteed proof pressure (20°C)3 MPa
Ambient temperature and working fluid temperature-5°C to 60°C
ThreadJIS B0203 (tapered pipe thread)
Oil or grease usedFluorinated grease

Note 1: See the "Particle emissions classifications" below. The internal sealing parts are coated in fluorine grease and so are outside the scope of the grading.
Note 2: The maximum operating pressure is the value at 20°C. For other temperatures, see "Relationship between operating temperature and maximum operating pressure."
Note 3: Do not use with a leak tester or for other forms of vacuum retention as they are not guaranteed for zero leakage.

Particle Emissions Classification

Particle emissions classification graph

Particle emissions classification graph

Relationship Between Operating Temperature And Maximum Operating Pressure

Operating temperature and maximum operating pressure graph

Operating temperature and maximum operating pressure graph

Model Indication Method

KPQ/KPG Series model indication method

KPQ/KPG Series model indication method

Structural Drawing And Components

KPQ/KPG Series structural drawing

KPQ/KPG Series structural drawing

KPQ/KPG Series structural drawing (for M5 type)

KPQ/KPG Series structural drawing (for M5 type)

KPQ/KPG Series structural drawing (for male connector)

KPQ/KPG Series structural drawing (for male connector)

NumberPart nameMaterial
KPQ SeriesKPG Series
1Body-PP
For male connectorC3604 (electroless nickel plating)SUS304
2StudC3604 (electroless nickel plating)SUS304
3ChuckSUS304
4Guide-C3604 (electroless nickel plating)SUS304
For male connectorPP
5Release buttonPP (Color: light gray)PP (Color: light blue)
6ColletPP
7Stopper-SUS304
For male connectorPP
8SealNBR
9BumperNBR
10O-ringNBR
11GasketSUS304, NBR
Part Number
KPQL12-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Thread Material Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Types of connection Connection screw Release button color Custom-made specifications

฿ 194.40

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 55 Day(s) [Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent)[Standard (Brass)] C3604 (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR12R1/2Light GrayN/A

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Air
Application Clean circumstance Screw Mounting, Direction Elbow Elbows Elbow Union

Please check the type/dimensions/specifications of the part KPQL12-04 in the Male Elbow KPQL/KPGL Clean One-Touch Fitting series.

Products with similar specification

Part Number
KPGL04-01
KPGL04-02
KPGL04-M5
KPGL06-01
KPGL06-02
KPGL06-M5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBody Material Thread Material Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Types of connection Connection screw Release button color Custom-made specifications

฿ 220.50

10 Piece(s) 55 Day(s) [PP Plastic] PP-SUS304[SUS303, SUS304] SUS304[Standard (NBR Nitrile Rubber )] NBR4R1/8Light BlueN/A

฿ 252.00

10 Piece(s) 55 Day(s) [PP Plastic] PP-SUS304[SUS303, SUS304] SUS304[Standard (NBR Nitrile Rubber )] NBR4R1/4Light BlueN/A

฿ 220.50

10 Piece(s) 55 Day(s) [PP Plastic] PP-SUS304[SUS303, SUS304] SUS304[Standard (NBR Nitrile Rubber )] NBR4M5×0.8Light BlueN/A

฿ 220.50

1 Piece(s) 3 Day(s) [PP Plastic] PP-SUS304[SUS303, SUS304] SUS304[Standard (NBR Nitrile Rubber )] NBR6R1/8Light BlueN/A

฿ 252.00

10 Piece(s) 3 Day(s) [PP Plastic] PP-SUS304[SUS303, SUS304] SUS304[Standard (NBR Nitrile Rubber )] NBR6R1/4Light BlueN/A

฿ 220.50

1 Piece(s) 3 Day(s) [PP Plastic] PP-SUS304[SUS303, SUS304] SUS304[Standard (NBR Nitrile Rubber )] NBR6M5×0.8Light BlueN/A