(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Quick-connect fitting from SMC Corporation.
[Features]
・ Quick-connect fitting suitable for blow systems in cleanrooms
· Complete degreasing process (fluoropolymer coating on rubber)
・ Wetted parts are non-metallic
・ Parts cleaning, assembly and double packing in a cleanroom
・ Vacuum can be used (-100 kPa)
[Applications]
・ Used for branch connection of tubes proceeding at 90° angles on both sides
Union Tee KPT outline drawing
Applicable tube outer diameter mm | Model | øD Note 1: | L | Q | M | Effective area mm2 | Weight g | |
---|---|---|---|---|---|---|---|---|
TPH | TPS | |||||||
4 | KPT04-00 | 10.4 | 19.7 | 4.5 | 17 | 4 | 4 | 7 |
8 | KPT08-00 | 15.2 | 25.3 | 6 | 20.5 | 26 | 18 | 16 |
10 | KPT10-00 | 18.5 | 28.4 | 6.8 | 23 | 41 | 29 | 25 |
12 | KPT12-00 | 20.9 | 30.4 | 7.5 | 24 | 58 | 46 | 29 |
Note 1: øD indicates the maximum diameter.
Tube material | PFA, polyolefin Soft polyolefin, polyurethane |
---|---|
Tube outer diameter | ø4, ø6, ø8, ø10, ø12 |
Note 1: FEP, nylon, soft nylon and other non-clean specification tubes can be used, but performance in terms of cleanliness will be reduced.
Note 2: Because polyurethane is a soft material, the tube may break when inserting. Hold the tube at its base and insert securely so that it reaches the back.
Cleanliness class (ISO class) | Class 3 Note 1: |
---|---|
Usable fluids | Air, nitrogen gas, water, deionized water (pure water) Note 2: |
Maximum operating pressure (20°C) | 1 MPa Note 3: |
Operating vacuum pressure | -100 kPa {10 Torr} |
Guaranteed proof pressure (20°C) | 3 MPa |
Ambient temperature and working fluid temperature | -20°C to 80°C |
Thread | JIS B0203 (tapered pipe thread) |
Note 1: See the "Particle emissions grade classifications" below.
Note 2: Make sure the surge pressure stays below the maximum operating pressure.
Note 3: The maximum operating pressure is the value at 20°C. For other temperatures, see "Relationship between operating temperature and maximum operating pressure" below.
Note 4: Do not use with a leak tester or for other forms of vacuum retention as they are not guaranteed for zero leakage.
Particle emissions grade classifications graph
Operating temperature and maximum operating pressure graph
KP Series model indication method
KP Series structural drawing
Number | Part name | Material |
---|---|---|
1 | Body | PP |
2 | Stud | PP |
3 | Chuck | SUS304 |
4 | Guide | SUS304 |
5 | Release button | PP (Color: light green) |
6 | Collet | PP |
7 | Stopper | SUS304 |
8 | Seal | EPDM (fluorine coating) |
9 | Bumper | EPDM (fluorine coating) |
10 | O-ring | EPDM (fluorine coating) |
11 | Drive bushing | SUS304 |
Part Number |
---|
KPT04-00 |
KPT06-00 |
KPT08-00 |
KPT10-00 |
KPT12-00 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) |
---|---|---|---|---|---|---|
฿ 285.30 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 4 | ||
฿ 285.30 ฿ 237.74 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 6 | ||
฿ 300.60 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | 8 | ||
฿ 337.50 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | 10 | ||
฿ 407.70 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | 12 |
Loading...
Types | Single-Action | Fitting Type | Union with same diameter | Applicable Fluid | Water / Air / Nitrogen Gas |
---|---|---|---|---|---|
Body Material | PP-SUS304 | Application | Clean circumstance | Packing, Material of O-Ring | EPDM (Fluorine Coating) |
How can we improve?
How can we improve?