(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A one-touch fitting from SMC.
[Features]
· A one-touch fitting; ideal for blowing type systems in clean rooms.
· Completely oil-free processing. (rubber parts are fluorine coated)
· Liquid-contact areas are non-metallic.
· Parts are cleaned, assembled and double packaged in a clean room.
· Can also be used in vacuums. (-100 kPa)
[Applications]
· Use to branch piping in the same orientation from female threads.
Male Branch "Y" KPU outline drawing
Applicable tube outer diameter mm | Connection threads R | Model | H (width across flats) | øD Note 1: | L | P | *A | M | Effective area mm2 | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|
TPH | TPS | ||||||||||
4 | 1/8 | KPU04-01 | 12 | 10.4 | 44.4 | 10.4 | 40.5 | 17 | 7.5 | 7.5 | 7 |
1/4 | KPU04-02 | 14 | 48.4 | 42.5 | 8 | ||||||
6 | 1/8 | KPU06-01 | 12.8 | 48.6 | 12.8 | 44.5 | 18.5 | 18 | 18 | 9 | |
1/4 | KPU06-02 | 51.4 | 45.5 | 10 | |||||||
8 | 1/8 | KPU08-01 | 17 | 15.2 | 55.7 | 15.2 | 51.5 | 20.5 | 26 | 26 | 15 |
1/4 | KPU08-02 | 19 | 60.3 | 54.5 | 45 | 35 | 17 | ||||
10 | 1/4 | KPU10-02 | 18.5 | 63.5 | 18.5 | 58 | 23 | 45 | 45 | 23 | |
3/8 | KPU10-03 | 22 | 66.5 | 60.5 | 70 | 55 | 25 | ||||
12 | 3/8 | KPU12-03 | 20.9 | 68.7 | 20.9 | 62.5 | 24 | 70 | 70 | 29 | |
1/2 | KPU12-04 | 71.7 | 64.5 | 100 | 90 | 30 |
*Reference dimension after screwing in R threads
Note 1: øD indicates the maximum diameter.
Tube material | PFA, polyolefin Soft polyolefin, polyurethane |
---|---|
Tube outer diameter | ø4, ø6, ø8, ø10, ø12 |
Note 1: FEP, nylon, soft nylon and other non-clean specification tubes can be used, but performance in terms of cleanliness will be reduced.
Note 2: Because polyurethane is a soft material, the tube may break when inserting. Hold the tube at its base and insert securely so that it reaches the back.
Cleanliness class (ISO class) | Class 3 Note 1: |
---|---|
Usable fluids | Air, nitrogen gas, water, deionized water (pure water) Note 2: |
Maximum operating pressure (20°C) | 1 MPa Note 3: |
Operating vacuum pressure | -100 kPa {10 Torr} |
Guaranteed proof pressure (20°C) | 3 MPa |
Ambient temperature and working fluid temperature | -20°C to 80°C |
Thread | JIS B0203 (tapered pipe thread) |
Note 1: See the "Particle emissions grade classifications" below.
Note 2: Make sure the surge pressure stays below the maximum operating pressure.
Note 3: The maximum operating pressure is the value at 20°C. For other temperatures, see "Relationship between operating temperature and maximum operating pressure" below.
Note 4: Do not use with a leak tester or for other forms of vacuum retention as they are not guaranteed for zero leakage.
Particle emissions grade classifications graph
Operating temperature and maximum operating pressure graph
KP Series model indication method
KP Series structural drawing
Number | Part name | Material |
---|---|---|
1 | Body | PP |
2 | Stud | PP |
3 | Chuck | SUS304 |
4 | Guide | SUS304 |
5 | Release button | PP (Color: light green) |
6 | Collet | PP |
7 | Stopper | SUS304 |
8 | Seal | EPDM (fluorine coating) |
9 | Bumper | EPDM (fluorine coating) |
10 | O-ring | EPDM (fluorine coating) |
11 | Drive bushing | SUS304 |
Part Number |
---|
KPU04-01 |
KPU04-02 |
KPU06-01 |
KPU06-02 |
KPU08-01 |
KPU08-02 |
KPU10-02 |
KPU10-03 |
KPU12-03 |
KPU12-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Connection screw |
---|---|---|---|---|---|---|---|
฿ 263.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 4 | 1/8 | ||
฿ 263.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 4 | 1/4 | ||
฿ 263.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 6 | 1/8 | ||
฿ 263.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 6 | 1/4 | ||
฿ 306.00 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 8 | 1/8 | ||
฿ 306.00 ฿ 254.99 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 8 | 1/4 | ||
฿ 344.70 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | 10 | 1/4 | ||
฿ 367.20 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | 10 | 3/8 | ||
฿ 427.50 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | 12 | 3/8 | ||
฿ 427.50 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | 12 | 1/2 |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air / Nitrogen Gas |
---|---|---|---|---|---|
Body Material | PP-SUS304 | Application | Clean circumstance | Thread Material | SUS304 |
Packing, Material of O-Ring | EPDM (Fluorine Coating) | Screw Mounting, Multipoint | Branch | Operating Temperature(°C) | -20::80 |
Types of connection | R |
How can we improve?
How can we improve?