(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An inch size bulkhead union.
[Features]
· One-touch IN/OUT connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· Use for relay (through-panel) connection of tubes for panel mounting, etc.
Bulkhead Union external appearance
Bulkhead Union dimensional drawing
Applicable tube outer diameter inch | Model | T(M) | H (width across flats) | L | Mounting hole | M | Effective cross-sectional area (mm2) | Minimum hole diameter | Weight g |
---|---|---|---|---|---|---|---|---|---|
Urethane | |||||||||
ø3/16 | 10-KQ2E05-00MN | M14 × 1 | 17 | 27.3 | 15 | 13.3 | 6.5 | 3.5 | 30.5 |
ø1/4 | 10-KQ2E07-00MN | M14 × 1 | 17 | 27.3 | 15 | 13.3 | 11.5 | 4.6 | 27.2 |
ø5/16 | 10-KQ2E09-00MN | M16 × 1 | 19 | 29.1 | 17 | 14.2 | 18 | 6 | 34 |
ø3/8 | 10-KQ2E11-00MN | M20 × 1 | 24 | 31.9 | 21 | 15.6 | 29.1 | 7 | 66.1 |
ø1/2 | 10-KQ2E13-00MN | M22 × 1 | 27 | 34.7 | 23 | 17 | 51.7 | 9.6 | 59.9 |
Units: mm
Tube
Product color
Specifications
Usable fluids | Air, water Note 1: | |
---|---|---|
Operating pressure range Note 2: | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and working fluid temperature | -5 to 60°C, 0 to 40°C if water (no freezing) | |
Thread | Mounting section | JIS B0203 (tapered thread for pipes/tubes) JIS B0205 (metric coarse thread) |
Nut section | JIS B0205 (metric fine thread) | |
Thread section seal | With or without seal | |
Grease used | Fluorinated grease | |
Cleanliness class (ISO class) | Class 5 |
Note 1: Make sure the surge pressure stays below the maximum operating pressure.
Note 2: Do not use with a leak tester or for other forms of vacuum retention as they are not guaranteed for zero leakage.
Main Component Materials
Body | C3604 with electroless nickel plating PBT, PP, SUS303 |
---|---|
Stud | C3604 (threaded section) with electroless nickel plating, SUS303 (threaded section) |
Chuck | SUS304 |
Guide | SUS304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304, NBR |
Part Number |
---|
10-KQ2E07-00MN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 145.80 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) |
Loading...
Types | Single-Action | Fitting Type | Union with same diameter | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT + Brass (Electroless nickel plating) | Application | Clean circumstance | Packing, Material of O-Ring | NBR |
Union, Equal Dia. | Bulkhead Union | Operating Temperature(°C) | -5::60 | Applicable Tube O.D.1(φ) | 1/4 |
Applicable Tube Outer Diameter 2(φ) | 1/4 | Types of connection | Tube Connection | Number of Connection Tubes(piece) | 2 |
Color | White | Release button shape | Perfect circle | Release button color | White |
Custom-made specifications | N/A |
Please check the type/dimensions/specifications of the part 10-KQ2E07-00MN in the Bulkhead Union 10-KQ2E One-Touch Fitting series.
How can we improve?
How can we improve?