(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A one-touch coupling from SMC Corporation.
[Features]
· One-touch IN/OUT connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· Use to connect one-touch fittings with R female threads.
Adapter 10-KQ2N (Gasket Seal) external appearance
Adapter 10-KQ2N (Gasket Seal) outline dimensional drawing
Applicable pipe fitting size ød | Connection threads M | Model | H (width across flats) | L | A | M | Minimum hole diameter | Weight g |
---|---|---|---|---|---|---|---|---|
ø4 | M5 × 0.8 | 10-KQ2N04-M5N | 7 | 29.7 | 26.7 | 13.4 | 2.5 | 2.4 |
ø6 | M5 × 0.8 | 10-KQ2N06-M5N | 7 | 29.7 | 26.7 | 13.4 | 2.5 | 2.6 |
Part Number |
---|
10-KQ2N04-M5N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 108.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) |
Loading...
Types | Thread/Pipe | Fitting Type | Other shapes | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT + Brass (Electroless nickel plating) | Application | Clean circumstance | Thread Material | Brass (Electroless nickel plating) |
Packing, Material of O-Ring | NBR | Other Shapes | Adapter | Operating Temperature(°C) | -5::60 |
Applicable Fitting Size (mm) | 4 | Types of connection | M | Connection screw | 5×0.8 |
Color | White | Release button color | White |
Please check the type/dimensions/specifications of the part 10-KQ2N04-M5N in the Adapter 10-KQ2N (Gasket Seal) One-Touch Fitting series.
How can we improve?
How can we improve?