(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-touch fitting by SMC.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to connect tubing through a panel, etc. and to change the tube direction by 90°.
Bulkhead Male Elbow: 10-KQ2LE Outline Drawing
(Unit: mm)
Applicable tubing outer diameter mm | Model | T (M) | H1 (Hex size) | H2 (Hex size) | B | E | øDNote) | Mounting hole | M | Effective Area mm2 | Minimum Port Size | Weight g | With rib |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Urethane | |||||||||||||
ø4 | 10-KQ2LE04-00N | M12 × 1 | 14 | 14 | 14.8 | 28.5 | 8.2 | 13 | 13.3 | 4.2 | 3 | 21.2 | ● |
ø6 | 10-KQ2LE06-00N | M14 × 1 | 17 | 17 | 15.5 | 29.6 | 10.4 | 15 | 13.3 | 9 | 4.5 | 29.4 | - |
ø8 | 10-KQ2LE08-00N | M16 × 1 | 17 | 19 | 17.2 | 32.3 | 13.2 | 17 | 14.2 | 14.9 | 6 | 30.4 | ● |
ø10 | 10-KQ2LE10-00N | M20 × 1 | 22 | 24 | 19.3 | 37.9 | 15.9 | 21 | 15.6 | 25 | 7.5 | 53.5 | ● |
ø12 | 10-KQ2LE12-00N | M22 × 1 | 24 | 27 | 21.5 | 40.8 | 18.5 | 23 | 17 | 39.7 | 9 | 61 | ● |
Note) øD1 represents maximum diameter.
Metric Size One-Touch Fittings 10-KQ2 Series Structural Drawing
Tubing materialNote) | PFA, polyurethane |
---|---|
Tubing outer diameter | ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16 |
Note) Can also be used with FEP, nylon and soft nylon. However, the clean performance will decline.
Series | Body | Release button |
---|---|---|
10-KQ2 Series | White type | White |
Fluid | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40°C (No freezing) | |
Thread | Mounting section | JIS B0203 (Taper thread for piping) JIS B0205 (Metric coarse thread) |
Nut section | JIS B0205 (Metric fine thread) | |
Seal on the threads | With or without seal | |
Grease used | Fluorine-based grease | |
Cleanliness class (ISO class) | Class 5 |
Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Body | C3604 with electroless nickel plating, PBT, PP, SUS 303 |
---|---|
Stud | C3604 (thread part) with electroless nickel plating, SUS 303 (thread part) |
Chuck | SUS 304 |
Guide | SUS 304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS 304/NBR |
Part Number |
---|
10-KQ2LE06-00N |
10-KQ2LE07-00N |
10-KQ2LE08-00N |
10-KQ2LE10-00N |
10-KQ2LE11-00N |
10-KQ2LE12-00N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) |
---|---|---|---|---|---|---|---|
฿ 171.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | 6 | 6 | ||
฿ 144.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 1/4 | 1/4 | ||
฿ 139.50 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 8 | 8 | ||
฿ 177.30 ฿ 147.74 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 10 | 10 | ||
฿ 219.60 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 3/8 | 3/8 | ||
฿ 214.20 ฿ 178.49 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 12 | 12 |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT + Brass (Electroless nickel plating) | Application | Clean circumstance | Packing, Material of O-Ring | NBR |
Screw Mounting, Direction | Elbow | Elbows | Bulkhead Elbow | Union, Equal Dia. | Bulkhead Union |
Operating Temperature(°C) | -5::60 | Types of connection | Tube Connection | Number of Connection Tubes(piece) | 2 |
Color | White | Release button shape | Perfect circle | Release button color | White |
Custom-made specifications | N/A |
How can we improve?
How can we improve?