1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Bulkhead Union 10-KQ2E (Interchangeable With KJ), One-Touch Fitting

Bulkhead Union 10-KQ2E (Interchangeable With KJ), One-Touch Fitting
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 135.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

Bulkhead union interchangeable with KJ type.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to connect two pieces of tubing through a panel, etc.

One-Touch Fitting Bulkhead Union (Interchangeable With KJ) Specifications

Metric type

Bulkhead Union (Interchangeable with KJ), Metric Size External Appearance

Bulkhead Union (Interchangeable with KJ), Metric Size External Appearance

Bulkhead Union (Interchangeable with KJ), Metric Size Dimensional Drawing

Bulkhead Union (Interchangeable with KJ), Metric Size Dimensional Drawing

Applicable tubing outer diameter mmModelT
(M)
H
(Hex size)
LMounting holeMEffective Area mm2Minimum Port SizeWeight
g
Urethane
ø210-KQ2E02-00NJM7 × 0.75924.5811.90.91.45.2
ø3.210-KQ2E23-00NJM8 × 0.751027.3913.32.52.56.9
ø410-KQ2E04-00NJM9 × 0.751127.31013.3438.3
ø610-KQ2E06-00NJM11 × 0.751427.31213.3104.511.2

Unit: mm

Tube

  • Materials: PFA, polyurethane
    Note) Can also be used with FEP, nylon and soft nylon. However, the clean performance will decline.

Product color

  • Body: white type
  • Release button: white

Specifications

FluidAir, waterNote 1)
Operating pressure rangeNote 2)-100 kPa to 1 MPa
Proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, Water: 0 to 40°C (No freezing)
ThreadMounting sectionJIS B0203 (Taper thread for piping)
JIS B0205 (Metric coarse thread)
Nut sectionJIS B0205 (Metric fine thread)
Seal on the threadsWith or without seal
Grease usedFluorine-based grease
Cleanliness class (ISO class)Class 5

Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Principal Parts Materials

BodyC3604 with electroless nickel plating, PBT, PP, SUS 303
StudC3604 (thread part) with electroless nickel plating, SUS 303 (thread part)
ChuckSUS 304
GuideSUS 304
Release buttonPOM
Seal, O-ringNBR
GasketSUS 304/NBR

Inch Size

Bulkhead Union (Interchangeable with KJ), Inch Size External Appearance

Bulkhead Union (Interchangeable with KJ), Inch Size External Appearance

Bulkhead Union (Interchangeable with KJ), Inch Size Dimensional Drawing

Bulkhead Union (Interchangeable with KJ), Inch Size Dimensional Drawing

Applicable tubing outer diameter (inch)ModelT
(UNF)
H
(Hex size)
LMounting holeMEffective Area mm2Minimum Port SizeWeight
g
Urethane
ø1/810-KQ2E01-00NJ3/8-24 UNF12.727.310.513.32.52.512.6
ø5/3210-KQ2E03-00NJ3/8-24 UNF12.727.310.513.34311.9
ø1/410-KQ2E07-00NJ1/2-20 UNF15.8827.31413.311.54.619.2

Unit: mm

Tube

  • Materials: PFA, polyurethane Note) Can also be used with FEP, nylon and soft nylon. However, the clean performance will decline.

Product color

  • Body: white type
  • Release button: white

Specifications

FluidAir, waterNote 1)
Operating pressure rangeNote 2)-100 kPa to 1 MPa
Proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, Water: 0 to 40°C (No freezing)
ThreadMounting sectionANSI/ASME1.20.1 (NPT thread)
JIS B0208 (UNF thread)
Nut sectionJIS B0208 (UNF thread)
Seal on the threadsWith or without seal
Grease usedFluorine-based grease
Cleanliness class (ISO class)Class 5

Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Principal Parts Materials

BodyC3604 with electroless nickel plating, PBT, PP
StudC3604 (thread part) with electroless nickel plating
ChuckSUS 304
GuideSUS 304
Release buttonPOM
Seal, O-ringNBR
GasketSUS 304/NBR
Part Number
10-KQ2E04-00NJ
10-KQ2E06-00NJ
10-KQ2E07-00NJ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)

฿ 135.90

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 44

฿ 143.10

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 3 Day(s) 66

฿ 156.60

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 1/41/4

Loading...

  1. 1

Basic Information

Types Single-Action Fitting Type Union with same diameter Applicable Fluid Water / Air
Body Material PBT + Brass (Electroless nickel plating) Application Clean circumstance Packing, Material of O-Ring NBR
Union, Equal Dia. Bulkhead Union Operating Temperature(°C) -5::60 Types of connection Tube Connection
Number of Connection Tubes(piece) 2 Color White Release button shape Perfect circle
Release button color White Custom-made specifications N/A