(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Metric-size, different-diameter double union Y.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to connect tubing of reduced size for branching into four tubes in the same direction.
Different Diameter Double Union Y External Appearance
Different Diameter Double Union Y Dimensional Drawing
Different Diameter Double Union Y Dimensional Drawing
Applicable tubing outer diameter mm | Model | øD1Note) | øD2Note) | L1 | L2 | P | I | M1 | M2 | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
(a) | (b) | Urethane | ||||||||||||||
ø4 | ø6 | 10-KQ2UD04-06A | 8.2 | 10.4 | 29.2 | 18.2 | 8.2 | 16.6 | 13.3 | 13.3 | 6.8 | 6 | 3.2 | 4.2 | 3 | 5.4 |
ø6 | ø8 | 10-KQ2UD06-08A | 10.4 | 13.2 | 32 | 20.5 | 10.4 | 21 | 13.3 | 14.2 | 8.2 | 6 | 3.2 | 10.6 | 4.5 | 8.1 |
Unit: mm
Note) øD1, øD2represents maximum diameter.
Tube
Product color
Specifications
Fluid | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40°C (No freezing) | |
Thread | Mounting section | JIS B0203 (Taper thread for piping) JIS B0205 (Metric coarse thread) |
Nut section | JIS B0205 (Metric fine thread) | |
Seal on the threads | With or without seal | |
Grease used | Fluorine-based grease | |
Cleanliness class (ISO class) | Class 5 |
Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Principal Parts Materials
Body | C3604 with electroless nickel plating, PBT, PP, SUS 303 |
---|---|
Stud | C3604 (thread part) with electroless nickel plating, SUS 303 (thread part) |
Chuck | SUS 304 |
Guide | SUS 304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS 304/NBR |
Part Number |
---|
10-KQ2UD04-06A |
10-KQ2UD06-08A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) |
---|---|---|---|---|---|---|---|
฿ 175.50 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 4 | 6 | ||
฿ 228.60 ฿ 190.49 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 6 | 8 |
Loading...
Types | Single-Action | Fitting Type | Union with different diameters | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT+PP | Application | Clean circumstance | Packing, Material of O-Ring | NBR |
Union, Unequal Dia. | Reducing Double Union Wye | Operating Temperature(°C) | -5::60 | Types of connection | Tube Connection |
Number of Connection Tubes(piece) | 5 | Color | White | Release button shape | Perfect circle |
Release button color | White | Custom-made specifications | N/A |
How can we improve?
How can we improve?