(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-touch fitting by SMC.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to branch into four tubes in line with a female thread.
Double Branch Y 10-KQ2UD (Sealant) External Appearance
Double Branch Y: 10-KQ2UD (Sealant) Dimensional Outline Drawing
Applicable tube outer diameter mm | Connection thread R | Model | H (hex size) | øD1Note) | øD2 | L | I | A* | M | P | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Urethane | ||||||||||||||||
ø4 | 1/8 | 10-KQ2UD04-01NS | 12 | 8.2 | 10.4 | 36.7 | 16.6 | 33.6 | 13.3 | 8.2 | 6.8 | 6 | 3.2 | 4.2 | 5.4 | 11.7 |
1/4 | 10-KQ2UD04-02NS | 14 | 8.2 | 10.4 | 41.1 | 16.6 | 36.4 | 13.3 | 8.2 | 6.8 | 6 | 3.2 | 4.2 | 5.4 | 20.6 | |
ø6 | 1/8 | 10-KQ2UD06-01NS | 14 | 10.4 | 13.2 | 39.5 | 21 | 36.4 | 13.3 | 10.4 | 8.2 | 6 | 3.2 | 10.6 | 6 | 16.4 |
1/4 | 10-KQ2UD06-02NS | 14 | 10.4 | 13.2 | 43.9 | 21 | 39.2 | 13.3 | 10.4 | 8.2 | 6 | 3.2 | 10.6 | 7.3 | 21.6 |
*Reference dimensions after installation of R thread.
Note) øD1 represents maximum diameter.
Part Number |
---|
10-KQ2UD04-01NS |
10-KQ2UD06-01NS |
10-KQ2UD06-02NS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Connection screw |
---|---|---|---|---|---|---|---|
฿ 134.10 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | 4 | 1/8 | ||
฿ 250.20 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 6 | 1/8 | ||
฿ 172.80 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 6 | 1/4 |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT + Brass (Electroless nickel plating) | Application | Clean circumstance | Thread Material | Brass (Electroless nickel plating) |
Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | Double Branch | Operating Temperature(°C) | -5::60 |
Types of connection | R | Number of Connection Tubes(piece) | 4 | Color | White |
Specifications | With sealing agent | Release button shape | Perfect circle | Release button color | White |
Custom-made specifications | N/A |
How can we improve?
How can we improve?